![ML Product picture of: ML](https://portal.endress.com/webapp/picturepool/500/0/ML.jpg)
This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
![ML Product picture of: ML](https://portal.endress.com/webapp/picturepool/500/0/ML.jpg)
For recording analog measuring values.
- 6 analog input channels 0-10 V,
0-1 V, 0-20 mA, 4-20 mA,
galvanically isolated
- attenuation adjustable for each
channel
- 10 measurements per second and
channel
- inputs can be scaled (-9999..+9999)
with adjustable decimal point
per channel
- freely programmable channel
identification (5 digits)
and physical dimensions (5 digits)
- paper advance speeds adjustable
in steps from 0...7200 mm/h
- several paper advance speeds
programmable, controlled on
event basis (limit value), time
basis and external input
- paper advance printout in mm/h
after every paper feed range change
(with indication of reason)
- digital printout of measured values
and continuous graphic dot line
recording with identification
- display from 0-100%, partial display
with scale spread (e.g. 20 - 30 %)
is also possible (related to
measuring range)
- channel offset (freely programmable
display range per channel)
- min.-/max.- and gradient limit value
for each channel freely adjustable
- two limit relays for common alarm,
upper and lower limit,
load 220 VAC, 3 A
- adjustable printing cycles
(0.5 min...12 hours) with statis-
tical calculations, minimum and
maximum value, arithmetical average
per channel
- flourescent display for measured
values per channel, alphanumeric
or bar graph
- recording system with high
resolution linear array thermal
printing mechanism
- paper cassette with thermal
sensitive paper roll and wind up
mechanism
- paper width 120 mm, display
width 100 mm
- 1 paper end-/fault indication relay
- date, time with summer- and winter
time changeable
- data storage for internal data in
case of power failure, date and
time continue running.
According to data sheet supplied.
-
Successor
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
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-