Explosion protection (ATEX)
The most comprehensive range of explosion-proof measuring devices
Endress+Hauser offers an extensive range of explosion-proof measuring devices as well as attractive services; A full range of services for flow, level, pressure, temperature, and analysis measurements.
Benefits
The "Intrinsic safety" type of protection guarantees a high level of operational safety and cost-effective implementation of explosion protection
Flexible use in the global market
Safe and reliable maintenance and cost-effective inventory management
Competent advice and services
Most comprehensive range of explosion-proof devices

Flammable and potentially explosive substances such as gases, vapors, mists and dusts occur in many areas of the chemical and petrochemical industry. Ignition of these substances can lead to severe personal injury and damage to property.Devices used in these areas must not cause any sources of ignition. Compliance with globally standardized types of protection ensures that no ignition sources arise during normal operation or when internal device failures occur.
Unique possibilities

Endress+Hauser offer an extensive range of explosion-proof measuring devices as well as attractive services. The range of services for flow, level, pressure, temperature, and analysis measurements opens up application areas in gases and dusts.The measuring devices are certified for the most critical gas groups and temperatures. Intrinsically safe two-wire devices are available for the first time for all of the main measurement methods in the area of flow measuring technology.
High level of operational safety and cost-effective implementation
The "Intrinsic safety" type of protection guarantees a high level of operational safety and cost-effective implementation of explosion protection
Consistent Ex ia concept with double fault safety
High-quality and cost-effective explosion protection is guaranteed already in the engineering
phase during device selection and verification of intrinsic safetyTime-saving operational audits as per German Industrial Safety Regulations (BetrSichV)
Easy and safe maintenance/service/repair/device exchange possible during operation without "spark permit"
Improve your chemical processes and systems with Endress+Hauser solutions expertise.
Flexible use in the global market
International approvals (IECEx, ATEX, CSA, FM, NEPSI, and many more) with various types of protection (Ex ia, Ex d, Ex nA)
Safe maintenance and cost-effective storage
High level of flexibility and safety in practical applications thanks to modular spare parts and repair concept that meets Ex-specific requirements
Reduced costs due to uniform spare parts in storage
Competent advice and services

Competent advice from experts with high level of specialized knowledge and experience
Wide range of training and information events
Online options available for efficient and continuous training of staff
Selection and design of components for safety circuits in explosion-protected areas as well as verification of intrinsic safety
Clearly laid out device documentation that can be downloaded free of charge
More information
Downloads:
Competence brochure on guidelines and basic principles (German only) >>>
Explosion protection (ATEX) poster (German only) >>>
Links for further information:
Click here for further information on IEC Ex >>>
Click here for further information on PTB data sheets >>>
Click here for further information on the Ex network (German only) >>>
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
Downloads
-
Webinar - Explosionsschutz in Europa und International
Welche Neuigkeiten kommen auf uns zu?
File size:
429.2 MB
File name:
Webinar_eh_Explosionsschutz_12-03-14.mp4
-
Explosionsschutz
Richtlinien und Grundlagen
File size:
File name: