![21265A Product picture of: 21265A](https://portal.endress.com/webapp/picturepool/500/0/21265A.jpg)
This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
![21265A Product picture of: 21265A](https://portal.endress.com/webapp/picturepool/500/0/21265A.jpg)
Level measurement, bulk solids
Capacitive, rope probe d=8mm
With screening against condensate
> Fine bulk solids
> No moving parts
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-
-
-
Technical Information (TI)
Technical Information Rope Probes 21 265, 21 265 A, 21 265 S.
PA-partially-insulated rope probes
for temperatures up to +120 °C (250 °F) and applications without pressure.EN 01/03/1999Language:
English
Version:
01/03/1999
File size:
230.8 KB
File name:
TI195FEN.PDF
-