KCl Electrolyte reservoir CPY7B
Storage for liquid KCl
Liquid KCl filled
pH- and ORP electrodes:
CPS41(D), CPS42(D), CPS43
::Pressureless and pressurized
::Safe and reliable pH measurements
Predecessor
-
-
-
Application
Applications with low conductivity media (<100µS/cm), extremely pasty or sticky media, depositing media or media containing strong electrode poisons.
-
Installation
External electrolyte vessel.
-
Characteristic
For electrodes filled with liquid electrolyte in unpressurized or pressurized applications.
-
Design
Volume pressure vessel: ~200 ml
Diameter pressure vessel: 90 mm
-
Material
Pressure vessel: PC (Polycarbonate)
O-Ring: EPDM
Hose: PTFE
-
Dimension
total hight 236 mm , 9,29 inch, diameter 99 mm 3,90 inch
-
Process pressure
11 bar abs at 30°C ambient temperature.
160 psi at 86 °F
1 documents
-
|
EN
|
|
|
09/09/2024
|
|
|
|
01/01/2017
|
|
|
|
31/10/2016
|
|
|
|
31/03/2016
|
|
|
|
01/09/2008
|
|
|
|
Language:
|
English
|
Version:
|
09/09/2024
|
File size:
|
843.9 KB
|
File name:
|
BA00128CEN_1624-00.pdf
|
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
-
Kit CPY7B Wall mounting bracket
-
Kit CPY7B Hose connector, O-ring
-
-
-
-
-
Kit CPY7B Pressure vessel
-
Kit CPY7-B0/B1 valve nipple compl.
-
Kit CPY7-B0/B1 air pump connection
-
Manual valve KCL with coupling conn.
-
Kit KCL Quick Coupling 6+8mm Hoses
-
spiral tube ID4,0 AD6,0 PA12W
-
Hose ID 4,0mm, OD 6,0mm, PTFE
-
-
-
-
o-ring ID63.09 W3.53 EPDM
-
even connection NW6 M12x1 PVDF
-
o-ring ID4.47 W1.78 AD8.03
-
pressure gauge 16bar NG40 G1/8
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .