
This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.

Electromagnetic flow switch for
flow control of electrically con-
ductive liquids.
With infinite adjustment of flow
velocity between 0.2 m/s and 5 m/s.
Switchable to 0.4 m/s up to 10 m/s.
According to data sheet supplied.
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-