![DU73S Product picture of: DU73S](https://portal.endress.com/webapp/picturepool/500/0/DU73S.jpg)
This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
![DU73S Product picture of: DU73S](https://portal.endress.com/webapp/picturepool/500/0/DU73S.jpg)
Level sensor, continuous.
Measuring: ultrasonic, contactless.
5m cable for connection to FHU73.
Sensor: Aluminium, PE, UP.
max meas. range under ideal condition:
Solids: 45m.
Blocking distance: 80cm.
Integrated sound velocity compensation.
Self cleaning effect of sensor membrane.
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-