This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
Level, ultrasonic, contactless.
Sensor for connection to FMU90/FMU95.
Application: solids.
Sensor: Alu/PFA coated.
Enclosure: UP.
Measuring range: 70m/230ft (solid).
Max -40...150oC/302oF.
Max 3bar/44psi abs.
Blocking distance: 160cm/5.2ft.
Protection class IP68 NEMA6P.
:: High availability:
Self cleaning effect of sensor membrane.
Predecessor
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-
-
-
Technical Information (TI)
TI Weld-in adapter, process adapter and flanges
Level, pressure and temperature measurement
EN 25/03/202415/09/202328/10/202130/07/202119/06/2020Language:
English
Version:
25/03/2024
File size:
1.1 MB
File name:
TI00426FEN_2524.pdf
-
-
-
Technical Information (TI)
Prosonic S FDU90, FDU91, FDU91F, FDU92, FDU93, FDU95
Ultrasonic measuringtechnology
EN 25/01/201808/09/201516/01/201302/04/201231/03/2011Language:
English
Version:
25/01/2018
File size:
1013 KB
File name:
TI00396FEN_1818.pdf
-
-
-
Technical Information (TI)
FAU40 alignment unit
Installation accessory for ultrasonic or microwave sensors with cable
connectionEN 01/03/202106/09/200501/07/2003Language:
English
Version:
01/03/2021
File size:
446.3 KB
File name:
TI00179FEN_1021.pdf
-
-
-
Ex Safety Instruction (XA)
Prosonic S FDU93, FDU95
Ex tD A20/21 IP65 T*
EN 10/05/202101/08/201605/03/2012Language:
English
Version:
10/05/2021
File size:
495.5 KB
File name:
XA00667FEN_0321.pdf
-
-
-
Ex Safety Instruction (XA)
Prosonic S FDU93, FDU95
II 1/2 D Ex ta/tb IIIC Txx°C Da/Db
II 2 D Ex tb IIIC Txx°C DbEN 14/06/202113/04/201631/12/201001/07/200705/01/2006Language:
English
Version:
14/06/2021
File size:
395.2 KB
File name:
XA00323FEN_1521.pdf
-
-
-
Ex Safety Instruction (XA)
Prosonic S FDU90, FDU91, FDU91F, FDU92, FDU93, FDU95
II 2 G Ex ma IIC T5 Gb
II 2 G Ex ma IIC T6 Gb
II 1/2 D Ex ta/tb IIIC Txx°C Da/Db
II 2 D Ex tb IIIC Txx°C DbEN 14/06/202113/04/201631/12/201001/07/200729/08/2006Language:
English
Version:
14/06/2021
File size:
419.4 KB
File name:
XA00322FEN_1521.pdf
-
-
-
Ex Safety Instruction (XA)
Prosonic S FDU90, FDU91, FDU91F, FDU92, FDU93, FDU95
II 3 G Ex ec IIC T5 Gc
II 3 G Ex ec IIC T6 Gc
II 3 D Ex tc IIIC Txx°C DcEN 27/09/202113/04/201621/11/201301/05/2012Language:
English
Version:
27/09/2021
File size:
416.9 KB
File name:
XA00609FEN_0421.pdf
-
-
-
Ex Safety Instruction (XA)
Prosonic S FDU90, FDU91, FDU91F, FDU92, FDU93, FDU95
Ex ma IIC T5 Gb
Ex ma IIC T6 Gb
Ex tD A20/21 IP65 T*EN 10/05/202101/08/201605/03/2012Language:
English
Version:
10/05/2021
File size:
519.5 KB
File name:
XA00665FEN_0321.pdf
-
-
-
Ex Safety Instruction (XA)
Prosonic S FDU93, FDU95, FDU96
IECEx BVS 08.0012
Ex ta/tb IIIC Txx°C Da/Db IP68
Ex tb IIIC Txx°C Db IP68EN 31/12/201001/11/2008Language:
English
Version:
31/12/2010
File size:
213.8 KB
File name:
XA00483FEN_1310.pdf
-
-
-
Ex Safety Instruction (XA)
Prosonic S FDU90, FDU91, FDU91F, FDU92, FDU93, FDU95, FDU96
IECEx BVS 08.0012
Ex ma IIC Tx Gb
Ex ta/tb IIIC Txx°C Da/Db IP68
Ex tb IIIC Txx°C Db IP68EN 31/12/201001/11/2008Language:
English
Version:
31/12/2010
File size:
283.3 KB
File name:
XA00481FEN_1310.pdf
-