

Predecessor
-
-
Special Documentation (SD)
FHG51-B#1PB Clamping device for density measurement with protective guard
For pipes with an outer diameter of 200 to 420 mm (8 to 16.5 in)
EN 17/03/2020Language:
English
Version:
17/03/2020
File size:
2.1 MB
File name:
SD02534FEN_0120.pdf
-
-
-
Special Documentation (SD)
Clamping device FHG51 for FQG60 with/without protective guard
For pipes with an outer diameter of 50 to 200 mm (2 to 8 in)
EN 10/11/2020Language:
English
Version:
10/11/2020
File size:
780.7 KB
File name:
SD02665FEN_0120.pdf
-
-
-
Special Documentation (SD)
Clamping device for FQG61, FQG62 and FMG50 - PVT800
For pipes with an external diameter of 620 to 1030 mm (24.4 to 40.6 in)
EN 21/05/2021Language:
English
Version:
21/05/2021
File size:
1.6 MB
File name:
SD02767FEN_0121.pdf
-
-
-
Special Documentation (SD)
FHG51-A#1PA Clamping device for density measurement with protective guard
For pipes with an outer diameter of 50 to 200 mm (2 to 8 in)
EN 17/03/2020Language:
English
Version:
17/03/2020
File size:
1.8 MB
File name:
SD02533FEN_0120.pdf
-
-
-
Special Documentation (SD)
Clamping device FHG51 for FQG61, FQG62 and FMG50 - PVT400
For pipes with an outer diameter of 620 to 1030 mm (24.4 to 40.6 in)
EN 21/05/2021Language:
English
Version:
21/05/2021
File size:
1.5 MB
File name:
SD02766FEN_0121.pdf
-
-
-
Special Documentation (SD)
Clamping device FHG51 Density measurement for diagonally irradiated pipes
For pipes with an outer diameter of 50 to 220 mm (1.97 to 8.66 in)
EN 14/05/202120/03/202121/09/2020Language:
English
Version:
14/05/2021
File size:
1006.6 KB
File name:
SD02646FEN_0321.pdf
-
-
-
Special Documentation (SD)
SD FHG51-E#1 Clamping device for density measurement
For pipes with an outer diameter of 48 to 77 mm (1.89 to 3.03 in) and
FQG60EN 31/03/202306/07/2020Language:
English
Version:
31/03/2023
File size:
4.1 MB
File name:
SD02557FEN_0223-00.pdf
-
-
-
Special Documentation (SD)
FHG51-A#1 Clamping device for density measurement
For pipes with an outer diameter of 50 to 200 mm (2 to 8 in)
EN 17/03/2020Language:
English
Version:
17/03/2020
File size:
1.7 MB
File name:
SD02543FEN_0120.pdf
-
-
-
Special Documentation (SD)
FHG51-F#1 Clamping device for density measurement
Radiometric level measurement
EN 04/04/202206/07/2020Language:
English
Version:
04/04/2022
File size:
3.1 MB
File name:
SD02558FEN_0222-00.pdf
-
-
-
Special Documentation (SD)
FHG51-B#1 Clamping device for density measurement
For pipes with an outer diameter of 200 to 420 mm (8 to 16.5 in)
EN 17/03/2020Language:
English
Version:
17/03/2020
File size:
1.7 MB
File name:
SD02544FEN_0120.pdf
-