![](https://portal.endress.com/picpool/sft/prodcont/thumb/soliphantii_t3_e.jpg)
![Soliphant II FTM30S Product picture of: Soliphant II FTM30S](https://portal.endress.com/webapp/picturepool/500/0/FTM30S.jpg)
This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
![Soliphant II FTM30S Product picture of: Soliphant II FTM30S](https://portal.endress.com/webapp/picturepool/500/0/FTM30S.jpg)
Level limit switch, vibration.
Application: solids,
medium independent.
Connected to switch unit, PFM input.
:: Not effected by build up
:: Independent of solids characteristic
:: No moving parts
Bulk density >= 20g/l.
Sensor: 230mm/9in, stainless steel.
Predecessor
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-
-
-
Technical Information (TI)
Soliphant II FTM30, FTM30D, FTM30S, FTM31, FTM31D, FTM31S, FTM32 (D/S), Technische Information
Universal vibration limit switch for fine-grained bulk solids Suitable
for dust explosion hazardous areasEN 17/03/2004Language:
English
Version:
17/03/2004
File size:
965.3 KB
File name:
ti249fen.pdf
-
-
-
Short Instruction (KA)
Soliphant II Bedienungsanleitung
Soliphant II
BedienungsanleitungEN 01/04/1997Language:
English
Version:
01/04/1997
File size:
544.3 KB
File name:
KA056FA6.PDF
-
-
-
Short Instruction (KA)
Soliphant II FTM 30 S, 31 S, 32 S Operating Instuction
Universal vibration limit switch for fine-grained bulk solids Suitable for dust explosion hazardous areas
EN 01/10/2003Language:
English
Version:
01/10/2003
File size:
437.1 KB
File name:
KA053FA6.PDF
-
-
-
Ex Safety Instruction (XA)
Soliphant II FTM30S, FTM31S, FTM32S
Approval No.: KEMA 97 ATEX 4497
ATEX II 1/2 G
ATEX II 2 D T50°C
Protection:
EEx ia IIB T4...T6EN 01/08/2002Language:
English
Version:
01/08/2002
File size:
188.8 KB
File name:
xa121fa3.pdf
-
-
-
Ex Safety Instruction (XA)
Soliphant II FTM30S, FTM31S, FTM32S, HTM10E
Approval No.: KEMA 97 ATEX 4497
ATEX II 1/2 GD T50°C
Protection:
EEx ia IIB T6
EEx ia IIB T3...T6EN 01/03/2003Language:
English
Version:
01/03/2003
File size:
217.9 KB
File name:
xa051fa3.pdf
-
-
-
Ex Safety Instruction (XA)
Soliphant II FTM30S, FTM31S, FTM32S
Approval No.: KEMA 97 ATEX 4497
ATEX II 1/2 GD T50°C
Protection:
EEx ia IIC T3...T6
EEx ia IIB T6
EEx ia IIB T3...T6EN 01/05/2002Language:
English
Version:
01/05/2002
File size:
278.2 KB
File name:
Xa001fa3.pdf
-
-
-
Ex Safety Instruction (XA)
Soliphant II FTM30S, FTM31S, FTM32S
Approval No.: KEMA 97 ATEX 4497
ATEX II 1 GD T65°C
Protection:
EEx ia IIC T3...T6
EEx ia IIB T6
EExia IIB T3...T6EN 01/06/2002Language:
English
Version:
01/06/2002
File size:
198.7 KB
File name:
XA050FA3.PDF
-
-
-
ZE (Certificate)
Soliphant II FTM30S, FTM31S, FTM32S
ATEX
Baumusterprüfbescheinigung BVS 96.Y.8010Language:
German
Version:
01/11/1998
File size:
1.5 MB
File name:
ZE194FDE.PDF
-
-
-
ZE (Certificate)
Soliphant II FTM30S, FTM31S, FTM32S
ATEX
Konformitätsbescheinigung KEMA Nr. Ex-96.D.1558EN 01/12/1999Language:
English
Version:
01/12/1999
File size:
1.7 MB
File name:
ZE185FA3.PDF
-
-
-
Certificates FM/CSA (ZD)
Soliphant II FTM30S, FTM31S, FTM32S, HTM10A
FM
Drawing No.: 960379-0002 A
Drawing Type: Control DrawingLanguage:
English
Version:
01/08/1998
File size:
32 KB
File name:
ZD018fen.pdf
-