![LIBOXA Product picture of: LIBOXA](https://portal.endress.com/webapp/picturepool/500/0/LIBOXA.jpg)
This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
![LIBOXA Product picture of: LIBOXA](https://portal.endress.com/webapp/picturepool/500/0/LIBOXA.jpg)
For fully automatic waste water
sampling using the vacuum principle
- Portable plastic housing,
weight approx. 10 kg
Protection class:
Control compartment IP 55
Protection class:
Wet compartment IP 44
- Dimensions WxHxD:
approx. 360x277x180 mm
- Suction height max. 6 meters
- Hose length: maximum 30 meters
- Adjustable"Count-down"
for sample start
- Dosed sample volume: 20 to 350 ml
- Ambient temperature: +3 to +40 deg.C
- Sampling types: Time proportional,
quantity proportional
- Input pulse potential free
-
Successor
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
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-