This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
Made of stainless steel 1.4541.
Press ring for sealing the process to
plugged-in sensor with diameter 6 mm
Ball diameter: 25 mm
Thickness: 18 mm
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-
-
-
Technical Information (TI)
Technical Information
TA Fittings & Sockets
omnigrad TA50, TA60, TA75, TA55, TA70
Accessories - General purpose & Sanitary
General - Threaded / Flanged / Welding socket
Sanitary - Ball type / Weld-inEN 01/05/200101/06/1998Language:
English
Version:
01/05/2001
File size:
241.6 KB
File name:
TI091ten_0501.pdf
-