This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
6 mm sheath, mineral insulated cable.
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-
-
-
Ex Safety Instruction (XA)
XA TR1x, TR4x, TR88, TR6x, TC1x, TC88, TEC420, TC6x
RTD/TC thermometers
ATEX/IECEx:
Ex ia IIC T6 Ga
Ex ia IIC T6 Ga/Gb
Ex ia IIIC Txxx °C Da
Ex ia IIIC Txxx °C DbEN 28/03/202320/12/202103/05/201628/11/201201/06/2009Language:
English
Version:
28/03/2023
File size:
450.8 KB
File name:
XA00072REN_1623-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA TPx100, TSx310,
RTD/TC inserts and cable thermometers
0Ех ia IIC T6…T1 Ga Х
Ех ia IIIC 85 °C…450 °C Da ХEN 15/07/202401/11/202113/04/202019/05/2016Language:
English
Version:
15/07/2024
File size:
451.6 KB
File name:
XA01421TEN_0424-00.pdf
-