![TMT2174 Product picture of: TMT2174](https://portal.endress.com/webapp/picturepool/500/0/TMT2174.jpg)
This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
![TMT2174 Product picture of: TMT2174](https://portal.endress.com/webapp/picturepool/500/0/TMT2174.jpg)
Transmitter in RACKSYST
Eurocard format (DIN 414949),
7 HP wide. For mounting in a
19" assembly rack. With
- LED temperature display
(3 1/2 digits)
- one change-over contact for
temperature alarm and varable
hysteresis (0...50 % of measuring
span)
- one change-over contact for fault
indication
The measuring range of the input
is set using the exchangeable
measuring range card LINCARD.
Input : 1 x 3-wire Pt 100
Output : 4...20 mA
(temp. linearised)
Load : max. 800 Ohm
According to data sheet supplied.
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-