![Insert TPR100 Product picture of: Insert TPR100](https://portal.endress.com/webapp/picturepool/500/0/TPR100.jpg)
![Insert TPR100 Product picture of: Insert TPR100](https://portal.endress.com/webapp/picturepool/500/0/TPR100.jpg)
- F
- L
- E
- X
Mineral insulated cable (MgO).
Replaceable insert acc.EN60751.
max. measuring range: -200...600oC
(depending on configuration).
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity
![FLEX: Extended FLEX: Extended](/__image/a/9247232/k/39217366b16bac2230ce4c49a4e705e44f102e8c/ar/4-3/w/496/t/jpg/b/ffffff/fn/eh_2020-11_FLEX_segmentation_Visual_E_1250x300px.jpg)
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
TI RTD insert TPR100
Mineral insulated insert with RTD resistance sensor
EN 10/05/202305/02/202113/01/202107/06/201601/07/2002Language:
English
Version:
10/05/2023
File size:
817.9 KB
File name:
TI00268TEN_1623-00.pdf
-
-
-
Installation Instructions (EA)
Temperature inserts TET90, TET300, TS111, TS112, TPR100, TPR300, TEC300, TPC100, TPC200, TPC300 Installation instructions
Instructions for exchanging the measurement insert (rolled)
EN 07/12/201209/05/2012Language:
English
Version:
07/12/2012
File size:
1.3 MB
File name:
EA01014Ta2_0212.pdf
-
-
-
Ex Safety Instruction (XA)
XA TR1x, TR4x, TR88, TR6x, TC1x, TC88, TEC420, TC6x
RTD/TC thermometers
ATEX/IECEx:
Ex ia IIC T6 Ga
Ex ia IIC T6 Ga/Gb
Ex ia IIIC Txxx °C Da
Ex ia IIIC Txxx °C DbEN 28/03/202320/12/202103/05/201628/11/201201/06/2009Language:
English
Version:
28/03/2023
File size:
450.8 KB
File name:
XA00072REN_1623-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA iTHERM TM211, TPx100, TSx310
RTD/TC inserts and cable thermometers
ATEX/IECEx:
Ex ia IIC T6 Ga
Ex ia IIC T6 Ga/Gb
Ex ia IIIC Txxx °C DaEN 30/03/202318/07/202210/07/201928/11/201628/11/2012Language:
English
Version:
30/03/2023
File size:
456.3 KB
File name:
XA00100REN_1823-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA TPx100, TSx310,
RTD/TC inserts and cable thermometers
0Ех ia IIC T6…T1 Ga Х
Ех ia IIIC 85 °C…450 °C Da ХEN 15/07/202401/11/202113/04/202019/05/2016Language:
English
Version:
15/07/2024
File size:
451.6 KB
File name:
XA01421TEN_0424-00.pdf
-
-
-
Ex Safety Instruction (XA)
Safety instructions ATEX II1GD or II 1/2 GD
RTD / TC inserts and cable thermometers
Omniset TPR100, TPC100, TSx310EN 01/06/2009Language:
English
Version:
01/06/2009
File size:
1.8 MB
File name:
XA087ra3_0609.pdf
-
-
-
Ex Safety Instruction (XA)
XA TRxx, TCxx
RTD/TC thermometers
Ga/Gb Ех ia IIC T6…T1 Х
Ех ia IIIC T85 °C…T450 °C Da/Db ХEN 17/07/202410/03/202002/11/2016Language:
English
Version:
17/07/2024
File size:
453.6 KB
File name:
XA01459TEN_0324-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA TRxx, TCxx, TEC420, TS111, TM211, TM41x, TPx100, TSx310, TM1xx
RTD/TC thermometers
ATEX:
Ex nA IIC T6 Gc
Ex ec IIC Txxx°C Gc
Ex tc IIIC Txxx°C DcEN 20/11/202313/12/202214/03/202223/05/201904/08/2017Language:
English
Version:
20/11/2023
File size:
452.6 KB
File name:
XA00044REN_2023-00.pdf
-
-
-
Special Documentation (SD)
Device viewer
Technical documentation in other languages
Language:
English
Version:
14/07/2021
File size:
478.5 KB
File name:
SD02429R09EN_0121.pdf
-
-
-
Special Documentation (SD)
SD IEC 61406-1
Automatic identification of physical objects
EN 10/05/202303/12/202101/11/2021Language:
English
Version:
10/05/2023
File size:
649 KB
File name:
SD02817TEN_0323-00.pdf
-