

- F
- L
- E
- X
Replaceable insert acc. IEC 60751.
Metric version acc. DIN 43735.
::Fastest response times for optimal
process control through iTHERM
QuickSens.
::Maximum robustness for highest process
safety through iTHERM StrongSens.
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
TI iTHERM TS111
Insert for installation in thermometers
EN 28/11/202431/03/202415/03/202315/06/202219/03/2021Language:
English
Version:
28/11/2024
File size:
1.1 MB
File name:
TI01014TEN_0824-00.pdf
-
-
-
Installation Instructions (EA)
Temperature inserts TET90, TET300, TS111, TS112, TPR100, TPR300, TEC300, TPC100, TPC200, TPC300 Installation instructions
Instructions for exchanging the measurement insert (rolled)
EN 07/12/201209/05/2012Language:
English
Version:
07/12/2012
File size:
1.3 MB
File name:
EA01014Ta2_0212.pdf
-
-
-
Ex Safety Instruction (XA)
XA iTHERM TS111, iTHERM TS211, iTHERM TS212
Insert for installation in thermometers
ATEX, IECEx:
Ex ia IIC T6 GaEN 26/06/202312/12/202218/07/202227/06/202224/04/2019Language:
English
Version:
26/06/2023
File size:
437 KB
File name:
XA01605TEN_0523-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA iTHERM TM211, TPx100, TSx310
RTD/TC inserts and cable thermometers
ATEX/IECEx:
Ex ia IIC T6 Ga
Ex ia IIC T6 Ga/Gb
Ex ia IIIC Txxx °C DaEN 30/03/202318/07/202210/07/201928/11/201628/11/2012Language:
English
Version:
30/03/2023
File size:
456.3 KB
File name:
XA00100REN_1823-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA iTHERM TS111, iTHERM TS211, iTHERM TS212
Insert for installation in thermometers
0Ex ia IIC T6…T1 Ga ХEN 16/10/2024Language:
English
Version:
16/10/2024
File size:
439.2 KB
File name:
XA03415TEN_0124-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA TPx100, TSx310,
RTD/TC inserts and cable thermometers
0Ех ia IIC T6…T1 Ga Х
Ех ia IIIC 85 °C…450 °C Da ХEN 15/07/202401/11/202113/04/202019/05/2016Language:
English
Version:
15/07/2024
File size:
451.6 KB
File name:
XA01421TEN_0424-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA TRxx, TCxx
RTD/TC thermometers
Ga/Gb Ех ia IIC T6…T1 Х
Ех ia IIIC T85 °C…T450 °C Da/Db ХEN 17/07/202410/03/202002/11/2016Language:
English
Version:
17/07/2024
File size:
453.6 KB
File name:
XA01459TEN_0324-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA iTHERM TM111, TM112, TM131, TM151, TM152, TS111, TS211, TS212
Thermometers and inserts
Ex ia IIC T1...T6 Ga
Ex ia IIC T1...T6 Ga/Gb
Ex ia IIIC T<sub>200</sub>85 °C...T<sub>200
</sub>450 °C Da/DbEN 12/07/202428/06/202327/04/202331/10/202231/07/2020Language:
English
Version:
12/07/2024
File size:
578 KB
File name:
XA02110TEN_0524-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA TRxx, TCxx, TEC420, TPx100, TSx310, iTHERM TS111/TM211/TM41x/TM1xx/TM611
RTD/TC thermometers
ATEX:
Ex nA IIC T6 Gc
Ex ec IIC Txxx°C Gc
Ex tc IIIC Txxx°C DcEN 27/01/202520/11/202313/12/202214/03/202223/05/2019Language:
English
Version:
27/01/2025
File size:
458.7 KB
File name:
XA00044REN_2125-00.pdf
-
-
-
Special Documentation (SD)
Device viewer
Technical documentation in other languages
Language:
English
Version:
14/07/2021
File size:
478.5 KB
File name:
SD02429R09EN_0121.pdf
-