![Coriolis flowmeter - Proline Promass A 100 Coriolis flowmeter - Proline Promass A 100](/__image/a/22574/k/77addca77a783e4292d2d25225dd57f64337b82d/ar/1-1/w/344/t/jpg/b/ffffff/n/true/fn/Promass_A_100_8A1B_Front_Horiz___PP_01.jpg)
Specs at a glance
-
Max. measurement error
Mass flow (liquid): ±0.1 %
Volume flow (liquid): ±0.1 %
Mass flow (gas): ±0.5 %
Density (liquid): ±0.0005 g/cm³ -
Measuring range
0 to 450 kg/h (0 to 16.5 lb/min)
-
Medium temperature range
–50 to +205 °C (–58 to +401 °F)
-
Max. process pressure
PN 40, Class 300, 20K, 400 bar (5800 psi)
-
Wetted materials
Measuring tube: 1.4539 (904L); Alloy C22, 2.4602 (UNS N06022)
Connection: 1.4539 (904L); Alloy C22, 2.4602 (UNS N06022); 1.4404 (316/316L)
Field of application
Promass A is known for its highly accurate measurement of small quantities of liquids and gases for high pressure and low pressure. Combined with the smallest transmitter housing available today it delivers full performance on the smallest footprint. Promass A 100 is the preferred choice for system integrators, skid builders and equipment manufacturers. Available with an ultra-compact stainless steel hygienic housing it can be placed even into the most compact rigs.
Measuring principle operates independently of physical fluid properties such as viscosity or density
Measuring accurately smallest quantities of liquids and gases for continuous process control.
Device properties
Nominal diameter: DN 1 to 4 (1/24 to 1/8")
Process pressure up to 400 bar (5800 psi)
Medium temperature up to +205 °C (+401 °F)
Robust, ultra-compact transmitter housing
High ingress protection: IP69K
Local display available
Benefits
Highest process safety – self-drainable measuring tube design
Fewer process measuring points – multivariable measurement (flow, density, temperature)
Space-saving installation – no in/outlet run needs
Space-saving transmitter – full functionality on the smallest footprint
Time-saving local operation without additional software and hardware – integrated web server
Integrated verification – Heartbeat Technology
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity
![FLEX: Extended FLEX: Extended](/__image/a/9247232/k/39217366b16bac2230ce4c49a4e705e44f102e8c/ar/4-3/w/496/t/jpg/b/ffffff/fn/eh_2020-11_FLEX_segmentation_Visual_E_1250x300px.jpg)
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Special Documentation (SD)
Proline Promass 100 Register information Modbus RS485 Special Documentation
English version - 04/2013
Coriolis mass flow measuring system
EN 01/04/201301/03/2012Language:
English
Version:
01/04/2013
File size:
1.5 MB
File name:
SD00154DEN_0213.pdf
-
-
-
Device Type Manager (DTM)
Device Type Manager (DTM) - Promass 100 - Modbus RS485
Language neutral - 06/2023
Endress+Hauser, DeviceCare, 1.07.06 Endress+Hauser, Field Xpert - SMT70, 1.07.00 Endress+Hauser, FieldCare, 2.17.00
Language:
Language neutral
Version:
16/06/2023
File size:
102.6 MB
File name:
EH_Promass_100_8x1Bxx_MB_FW_1_01_zz_Dev_Rev_1.zip
-
-
-
Technical Information (TI)
Proline Promass A 100 Technical Information
Coriolis flowmeter
The single-tube flowmeter for smallest flow quantities with an
ultra-compact transmitterEN 01/12/201510/06/201419/09/201301/04/2013Language:
English
Version:
01/12/2015
File size:
2.8 MB
File name:
TI01104DEN_0415.pdf
-
-
-
Operating Instruction (BA)
Proline Promass A 100 EtherNet/IP Operating Instructions
Coriolis flowmeter
EN 31/12/201401/04/2013Language:
English
Version:
31/12/2014
File size:
4.3 MB
File name:
BA01182DEN_0214.pdf
-
-
-
Operating Instruction (BA)
Proline Promass A 100 PROFINET Operating Instructions
Coriolis flowmeter
EN 01/12/2015Language:
English
Version:
01/12/2015
File size:
3.3 MB
File name:
BA01424DEN_0115.pdf
-
-
-
Operating Instruction (BA)
Proline Promass A 100 HART Operating Instructions
Coriolis flowmeter
EN 10/06/201401/04/2013Language:
English
Version:
10/06/2014
File size:
4 MB
File name:
BA01187DEN_0214.pdf
-
-
-
Operating Instruction (BA)
Proline Promass A 100 Modbus RS485 Operating Instructions
Coriolis flowmeter
EN 01/04/2013Language:
English
Version:
01/04/2013
File size:
2.9 MB
File name:
BA01179DEN_0113.pdf
-
-
-
Operating Instruction (BA)
Proline Promass A 100 PROFIBUS DP Operating Instructions
Coriolis flowmeter
EN 31/12/201419/09/2013Language:
English
Version:
31/12/2014
File size:
4.5 MB
File name:
BA01246DEN_0214.pdf
-
-
-
Device Parameter (GP)
Proline Promass 100 PROFINET Description of Device Parameters
Coriolis flowmeter
EN 01/10/201701/12/2015Language:
English
Version:
01/10/2017
File size:
1.4 MB
File name:
GP01037DEN_0217.pdf
-
-
-
Device Parameter (GP)
Proline Promass 100 HART Description of Device Parameters
Coriolis flowmeter
EN 01/10/201701/12/2015Language:
English
Version:
01/10/2017
File size:
1.9 MB
File name:
GP01033DEN_0217.pdf
-
-
-
Device Parameter (GP)
Proline Promass 100 PROFIBUS DP Description of Device Parameters
Coriolis flowmeter
EN 01/10/201701/12/2015Language:
English
Version:
01/10/2017
File size:
1.7 MB
File name:
GP01034DEN_0217.pdf
-
-
-
Device Parameter (GP)
Proline Promass 100 EtherNet/IP Description of Device Parameters
Coriolis flowmeter
EN 01/10/201723/12/2015Language:
English
Version:
01/10/2017
File size:
1.5 MB
File name:
GP01036DEN_0217.pdf
-