
Specs at a glance
-
Max. measurement error
Mass flow (liquid): ±0.15 % (standard), ±0.10 % (option)
Volume flow (liquid): ±0.15 %
Mass flow (gas): ±0.50 %
Density (liquid): ±0.0005 g/cm³ -
Measuring range
0 to 180 000 kg/h (0 to 6600 lb/min)
-
Medium temperature range
–40 to +150 °C (–40 to +302°F)
-
Max. process pressure
PN 100, Class 600, 63K
-
Wetted materials
Measuring tube: 1.4539 (904L)
Connection: 1.4404 (316/316L)
Field of application
The robust Promass E has a long-standing reputation as reliable solution accurately measuring liquids and gases in a wide range of standard applications. Its ultra-compact transmitter delivers full performance on the smallest footprint and enables seamless system integration, making Promass E 100 the preferred choice for skid builders, equipment manufacturers and system integrators. Heartbeat Technology enables measurement reliability and compliant verification.
Measuring principle operates independently of physical fluid properties such as viscosity or density
Accurate measurement of liquids and gases for a wide range of standard applications.
Device properties
Compact dual-tube sensor
Medium temperature up to +150 °C (+302 °F)
Process pressure: up to 100 bar (1450 psi)
Robust, ultra-compact transmitter housing
High ingress protection: IP69
Local display available
Benefits
Cost-effective – multipurpose device; an alternative to conventional volumetric flowmeters
Fewer process measuring points – multivariable measurement (flow, density, temperature)
Space-saving installation – no in-/outlet run needs
Space-saving transmitter – full functionality on the smallest footprint
Time-saving local operation without additional software and hardware – integrated web server
Integrated verification – Heartbeat Technology
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
EU Declaration
Product family: Promass A, Promass E, Promass F, Promass G, Promass H, Promass I, Promass O, Promass P, Promass S, Promass X
English version - 11/2021
Product root: 8A1B-, 8E1B-, 8E1C-, 8F1B-, 8G1B-, 8H1B-, 8I1B-, 8O1B-, 8P1B-, 8S1B-, 8S1C-, 8X1B- Declaration number: EC_00253_04.21
EN 05/11/2021Language:
English
Version:
05/11/2021
File size:
323.1 KB
File name:
EC_00253_04.21.pdf
-
-
-
Manufacturer Declaration
Product family: , Dosimass, Dosimass OEM, Promass 40, Promass 80, Promass 83, Promass 84, Promass A, Promass E, Promass F, Promass K , Promass Q
English version - 01/2024
Product root: 40E-, 80A-, 80E-, 80F-, 83A-, 83E-, 83F-, 84A-, 84F-, 8A1B-, 8A2B-, 8A3B-, 8A3C-, 8A5B-, 8A5C-, 8BE-, 8E1B-, 8E1C-, 8E 2B-, 8E2C-, 8E3B-, 8E5B-, 8F1B-, 8F2B-, 8F3B-, 8F5B-, 8KBB-, 8PE-, 8Q3B-, 8Q5B-, 8RE-, D8AB-, O8E1B-, O8E1C-, O8E3B-, O8E5B-, O8F1B- , O8F3B-, O8F5B-, O8Q3B-, O8Q5B-, S40E-, S80A-, S80E-, S80F-, S83A-, S83E-, S83F-, S84A-, S84F-, S8A1B-, S8A2B-, S8A3B-, S8A3C-, S8A 5B-, S8A5C-, S8BE-, S8E1B-, S8E1C-, S8E2B-, S8E2C-, S8E3B-, S8E5B-, S8F1B-, S8F2B-, S8F3B-, S8F5B-, S8KBB-, S8Q3B-, S8Q5B- Declaration number: HE_00351_07.23 Manufacturer specification: Food hygiene, 1935/2004
EN 01/01/2024Language:
English
Version:
01/01/2024
File size:
1.2 MB
File name:
HE_00351_07.23.pdf
-
-
-
Technical Information (TI)
TI Proline Promass E 100
Coriolis flowmeter
EN 20/12/202401/11/202401/01/202103/09/201801/10/2017Language:
English
Version:
20/12/2024
File size:
4.6 MB
File name:
TI01351DEN_0524-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promass E 100
Coriolis flowmeter
HARTEN 20/12/202401/11/202401/01/202101/10/2017Language:
English
Version:
20/12/2024
File size:
4.5 MB
File name:
BA01713DEN_0524-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promass E 100
Coriolis flowmeter
Modbus RS485EN 01/11/202401/01/202101/10/2017Language:
English
Version:
01/11/2024
File size:
3.6 MB
File name:
BA01711DEN_0424-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promass E 100
Coriolis flowmeter
PROFINETEN 20/12/202401/11/202401/01/202101/10/2017Language:
English
Version:
20/12/2024
File size:
3.9 MB
File name:
BA01715DEN_0524-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promass E 100
Coriolis flowmeter
PROFIBUS DPEN 01/11/202401/01/202101/10/2017Language:
English
Version:
01/11/2024
File size:
3.8 MB
File name:
BA01714DEN_0424-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promass E 100
Coriolis flowmeter
EtherNet/IPEN 20/12/202401/11/202401/01/202101/10/2017Language:
English
Version:
20/12/2024
File size:
3.7 MB
File name:
BA01712DEN_0524-00.pdf
-
-
-
Device Parameter (GP)
Proline Promass 100 HART Description of Device Parameters
Coriolis flowmeter
EN 01/10/201701/12/2015Language:
English
Version:
01/10/2017
File size:
1.9 MB
File name:
GP01033DEN_0217.pdf
-
-
-
Device Parameter (GP)
Proline Promass 100 PROFIBUS DP Description of Device Parameters
Coriolis flowmeter
EN 01/10/201701/12/2015Language:
English
Version:
01/10/2017
File size:
1.7 MB
File name:
GP01034DEN_0217.pdf
-
-
-
Device Parameter (GP)
Proline Promass 100 Modbus RS485 Description of Device Parameters
Coriolis flowmeter
EN 01/10/201723/12/2015Language:
English
Version:
01/10/2017
File size:
1 MB
File name:
GP01035DEN_0217.pdf
-
-
-
Device Parameter (GP)
Proline Promass 100 PROFINET Description of Device Parameters
Coriolis flowmeter
EN 01/10/201701/12/2015Language:
English
Version:
01/10/2017
File size:
1.4 MB
File name:
GP01037DEN_0217.pdf
-