![Electromagnetic flowmeter - Dosimag Electromagnetic flowmeter - Dosimag](/__image/a/21824/k/cbb27d056765dbf7fc43f2e571b972728122ca3d/ar/1-1/w/344/t/jpg/b/ffffff/n/true/fn/Dosimag_5BH_DN15_Horiz_Side___PP_01.jpg)
This product is not available in this market.
Specs at a glance
-
Max. measurement error
±0.25 % o.r. ± 1 to 4 m/s (3.3 to 13 ft/s)
±0.5 % o.r. ± 1 mm/s (0.04 in/s)
±5 % o.r. -
Measuring range
0.14 to 1.66 l/s (0.035 to 0.44 gal/s)
-
Medium temperature range
Seal material EPDM: –20 to +130 °C (–4 to +266 °F)
Seal material Silicone: –20 to +130 °C (–4 to +266 °F)
Seal material Viton: 0 to +150 °C (+32 to +302 °F) -
Max. process pressure
PN 16
-
Wetted materials
Liner: PFA
Electrodes: 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022), Tantalum,
Platinum
Field of application
Dosimag is specially designed for filling and bottling applications of conductive liquids. It measures volume directly. Designed for applications where space is a premium, Dosimag will be the preferred choice for system integrators, skid builders and equipment manufacturers.
The bidirectional measuring principle is virtually independent of pressure, density, temperature and viscosity
For demanding dosing and filling applications.
Device properties
Wetted materials CIP, SIP cleanable
Nominal diameter: DN 4 to 25 (1/8 to 1")
Measuring device conform to FDA
Pulse/frequency/switch output, Modbus RS485
Custody transfer approvals (MID, NTEP)
Excellent and easy cleanable transmitter
Benefits
High process safety – high measuring accuracy and repeatability in shortest filling time
Energy-saving flow measurement – no pressure loss due to cross-section constriction
Maintenance-free – no moving parts
Versatile and time-saving wiring – plug connector
Industry-optimized – ultra-compact design
For hygiene requirements – stainless steel housing
Videos
Xpert selection
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
![Xpert: Master your most challenging applications Xpert: Master your most challenging applications](/__image/a/9247233/k/60c65301e6a2e97c8a48a03e5c8328769c0cc273/ar/4-3/w/496/t/jpg/b/ffffff/fn/eh_2020-11_FLEX_segmentation_Visual_X_1250x300px.jpg)
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Operating Instruction (BA)
Dosimag Operating Instructions
English version - 02/2017
Electromagnetic flowmeter
EN 01/02/201701/09/201513/08/201415/05/2006Language:
English
Version:
01/02/2017
File size:
1.4 MB
File name:
BA00098DEN_1517.pdf
-
-
-
Technical Information (TI)
Dosimag Technical Information
English version - 02/2017
Electromagnetic flowmeter Flowmeter with maximum repeatability and ultra-compact sensor with hygienic design
EN 01/02/201701/09/201513/08/201401/11/2005Language:
English
Version:
01/02/2017
File size:
1.6 MB
File name:
TI00066DEN_1517.pdf
-
-
-
Technical Information (TI)
Dosimag Technical Information
Electromagnetic flowmeter
Flowmeter with maximum repeatability and ultra-compact sensor with
hygienic designEN 01/02/201701/09/201513/08/201401/11/2005Language:
English
Version:
01/02/2017
File size:
1.6 MB
File name:
TI00066DEN_1517.pdf
-
-
-
Operating Instruction (BA)
Dosimag Operating Instructions
Electromagnetic flowmeter
EN 01/02/201701/09/201513/08/201415/05/2006Language:
English
Version:
01/02/2017
File size:
1.4 MB
File name:
BA00098DEN_1517.pdf
-
-
-
Operating Instruction (BA)
Dosimag Modbus RS485 Operating Instructions
Electromagnetic flowmeter
EN 01/02/201701/09/201513/08/2014Language:
English
Version:
01/02/2017
File size:
1.5 MB
File name:
BA01321DEN_0317.pdf
-
-
-
Device Parameter (GP)
Dosimag Description of Device Parameters
Electromagnetic flowmeter
EN 01/09/2015Language:
English
Version:
01/09/2015
File size:
526.3 KB
File name:
GP01049DEN_0115.pdf
-
-
-
Device Parameter (GP)
Dosimag Modbus RS485 Description of Device Parameters
Electromagnetic flowmeter
EN 01/09/2015Language:
English
Version:
01/09/2015
File size:
701.6 KB
File name:
GP01048DEN_0115.pdf
-
-
-
Short Instruction (KA)
Dosimag Brief Operating Instructions
Electromagnetic flowmeter
EN 01/02/201701/07/201601/04/201601/09/201513/08/2014Language:
English
Version:
01/02/2017
File size:
1.1 MB
File name:
KA01175DEN_0517.pdf
-
-
-
Installation Instructions (EA)
Adapter RSE8, RSE5, RSE4 Installation Instructions
Proline Dosimass, Dosimag
EN 01/10/201814/04/2014Language:
English
Version:
01/10/2018
File size:
297 KB
File name:
EA01104DA2_0218.pdf
-
-
-
Installation Instructions (EA)
Exchanging electronics module and gasket Installation Instructions
Dosimag 5BH
EN 01/04/201901/01/2006Language:
English
Version:
01/04/2019
File size:
275 KB
File name:
EA00041DA2_0219.pdf
-
-
-
Ex Safety Instruction (XA)
Dosimag ATEX: II3G Ex nA IIC T5 to T1 Gc IECEx: Zone 2 Ex nA IIC T5 to T1 Gc Safety Instructions
Documentation for hazardous areas
EN 01/02/201702/03/201601/09/201514/08/2014Language:
English
Version:
01/02/2017
File size:
321.4 KB
File name:
XA01332DEN_0417.pdf
-
-
-
Special Documentation (SD)
Dosimag Custody transfer Special Documentation
Electromagnetic flowmeter
EN 14/12/2015Language:
English
Version:
14/12/2015
File size:
171.3 KB
File name:
SD01514DEN_0115.pdf
-