Specs at a glance
-
Max. measurement error
Volume flow: ±0.5 % o.r.± 1 mm/s (0.04 in/s)
Option: ±0.2 % o.r. ± 2 mm/s (0.08 in/s) -
Measuring range
0.06 dm3/min to 600 m3/h (0.015 gal/min to 2650 gal/min)
-
Medium temperature range
0 to +60 °C (+32 to +140 °F), 0 to +80 °C (+32 to +176 °F), –20 to +50 °C (–4 to +122 °F), –20 to +180 °C (–4 to +356 °F), –20 to +150 °C (–4 to +266 °F)
-
Max. process pressure
PN 40, Cl. 300, JIS 20 K
-
Wetted materials
Liner: Polyurethane, Hard rubber, PFA, PTFE, Natural rubber
Electrodes: 1.4435/304L, Alloy C-22, Tantalum, Platinum, Duplex 1.4465, Tungsten carbide, Titanum
Field of application
Promag S is the specialist for inhomogeneous, abrasive and corrosive fluids. The robust sensor design, featuring industry-optimized liners, enables its use in most challenging surroundings and metering jobs such as sewage treatment, pulp and paper production or in the primaries and metals industry. Due to its high-performance transmitter, Promag 55S not only measures flow reliably, but also calculates solids content at low maintenance requirements.
The bidirectional measuring principle is virtually independent of pressure, density, temperature and viscosity
Ideal for the most demanding applications with high solids content and high abrasion.
Device properties
Intensified coil system
Large range of liners
Solids content up to 80 % by weight
4-line backlit display with touch control
Two switch outputs
HART, PROFIBUS PA/DP, FOUNDATION Fieldbus
Benefits
Superb signal stability due to unique signal processing
Maximum safety – industry-optimized measuring electrodes and linings
Energy-saving flow measurement – no pressure loss due to cross-section constriction
Maintenance-free – no moving parts
Highest performance – with integrated solids measurement for demanding fluids
Highest safety – integrated electrode cleaning
Automatic recovery of data for servicing
Videos
Xpert selection
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
Proline Promag 55S Technical Information
English version - 04/2021
Electromagnetic Flow Measuring Flow rate measurement of liquids with solids content or inhomogeneous liquids
EN 27/04/202127/11/201701/03/201116/10/200901/12/2007Language:
English
Version:
27/04/2021
File size:
3.4 MB
File name:
TI00071DEN_1521.pdf
-
-
-
Installation Instructions (EA)
Conversion transmitter Promag 50, 53 remote version to Promag 55 remote version Installation Instructions
English version - 12/2018
Promag 50, 53, 55
EN 17/12/201824/06/201523/11/2009Language:
English
Version:
17/12/2018
File size:
452.4 KB
File name:
EA00059DA2_1418.pdf
-
-
-
Technical Information (TI)
Proline Promag 55S Technical Information
Electromagnetic Flow Measuring
Flow rate measurement of liquids with solids content or inhomogeneous
liquidsEN 27/04/202127/11/201701/03/201116/10/200901/12/2007Language:
English
Version:
27/04/2021
File size:
3.4 MB
File name:
TI00071DEN_1521.pdf
-
-
-
Operating Instruction (BA)
Proline Promag 55
Electromagnetic Flow Measuring System for liquids with solids content or
inhomogeneous liquids. The description of the device functions are in a
separate documentation.EN 27/04/202113/11/201719/10/200901/11/200701/09/2006Language:
English
Version:
27/04/2021
File size:
8 MB
File name:
BA00119DEN_1421.pdf
-
-
-
Operating Instruction (BA)
Proline Promag 55
Description of the device functions (Options and inputs). Additional
documentation for Proline Promag 55 Operating Instructions.EN 19/10/200901/11/200701/09/2006Language:
English
Version:
19/10/2009
File size:
1.5 MB
File name:
BA120DEN_1009.pdf
-
-
-
Operating Instruction (BA)
Proline Promag 55 FOUNDATION Fieldbus Operating Instructions
Electromagnetic Flow Measuring System for liquids with solids content or
inhomogeneous liquids. The description of the device functions are in a
separate documentation.EN 27/11/201701/12/200901/09/2006Language:
English
Version:
27/11/2017
File size:
5.6 MB
File name:
BA00126DEN_1317.pdf
-
-
-
Operating Instruction (BA)
Proline Promag 55 PROFIBUS DP/PA Operating Instructions
Electromagnetic Flow Measuring System for liquids with solids content or
inhomogeneous liquids. The description of the device functions are in a
separate documentation.EN 27/11/201701/03/201114/09/201019/10/200901/12/2007Language:
English
Version:
27/11/2017
File size:
8.7 MB
File name:
BA00124DEN_1417.pdf
-
-
-
Operating Instruction (BA)
Proline Promag 55 PROFIBUS DP/PA Description of Device Functions
Description of the device functions (Options and inputs). Additional
documentation for Proline Promag 55 PROFIBUS DP/PA Operating
Instructions.EN 01/02/201114/09/201001/12/200701/09/2006Language:
English
Version:
01/02/2011
File size:
1.1 MB
File name:
BA00125DEN_1311.pdf
-
-
-
Operating Instruction (BA)
Proline Promag 55 FOUNDATION Fieldbus Description of Device Functions
Description of the device functions (Options and inputs). Additional
documentation for Proline Promag 55 FOUNDATION Fieldbus Operating
Instructions.EN 01/12/200901/09/2006Language:
English
Version:
01/12/2009
File size:
1.4 MB
File name:
BA127DEN_0709.pdf
-
-
-
Short Instruction (KA)
Proline Promag 55 Brief Operating Instructions
Electromagnetic Flow Measuring System
EN 27/04/202127/11/201728/09/201518/03/201101/03/2011Language:
English
Version:
27/04/2021
File size:
2.3 MB
File name:
KA00029DEN_1721.pdf
-
-
-
Installation Instructions (EA)
EA Replacing cover and O-ring
Proline 10, 23, 50, 51, 53, 55, 400, 800, 40, 80, 83, 84, 8ME, 8FF, 8FE
,8CM, 90, 91, 92, 93, 65, 72, 73EN 15/10/202401/10/201828/06/2012Language:
English
Version:
15/10/2024
File size:
797.3 KB
File name:
EA00098DA2_1624-00.pdf
-
-
-
Installation Instructions (EA)
Replacing amplifier board Installation Instructions
Promag 50, 51, 53, 55, Promass 40, 80, 83, 84, Cubemass DCI 8CN, CNGmass
DCI 8DF, Prosonic Flow 90, 93, t-mass 65EN 15/11/201805/08/2014Language:
English
Version:
15/11/2018
File size:
393.9 KB
File name:
EA00064DA2_1518.pdf
-