
Specs at a glance
-
Process temperature
-80 °C ... +200 °C
(-112 °F ... +392 °F) -
Process pressure / max. overpressure limit
Vacuum ... 100 bar
(Vacuum ... 1450 psi)
Field of application
Liquicap FTI51 is a rod probe for point level detection of liquids that are highly viscous and tend to form build-up. Also used for detection of interface and foam of conductive liquids. Due to its active build-up compensation FTI51 offers maximum reliability and is suited for a wide range of applications thanks to international certificates. The parts in contact with the process are made of corrosion-resistant and FDA-listed materials - this guarantees a high safety standard.
For liquids that tend to form build-up. Interface detection of different liquids. Two-point control (pump control) with just one process connection. Foam detection of conductive liquids.
Process connections: Flanges, threads, special hygienic process connections
Temperature: -80 to +200°C (-112 to +392°F)
Pressure: Vacuum to +100bar (vacuum to +1,450psi)
Sensor length: 6m (20ft)
International explosion protection certificates, overfill prevention WHG, SIL, hygienic certificates, marine approval
Benefits
Cost savings thanks to easy and fast commissioning as calibration takes place at the press of a button
Reliable and safe measurement due to active build-up compensation
Reliable and universal application thanks to wide range of certificates and approvals
Short reaction time
Material in contact with the process made of corrosion-resistant and FDA-listed materials
Two-stage overvoltage protection
No need for recalibration after replacing electronics
Videos
Lean selection
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Explosion Protection
Product family: Liquicap M
English version - 10/2021
Productroot: FMI51-, FMI52-, FTI51-, FTI52- Region: Europe (ATEX) Approval agency: Endress+Hauser Protection: Ex e, Ex t Zone 22
EN 29/10/2021Language:
English
Version:
29/10/2021
File size:
1.2 MB
File name:
EU_00957_01.21 .pdf
-
-
-
Operating Instruction (BA)
Operating Instructions Liquicap M FTI51, FTI52
English version - 06/2017
Capacitance point level switch
EN 22/06/201712/01/201105/03/201005/10/200824/08/2006Language:
English
Version:
22/06/2017
File size:
1.7 MB
File name:
BA00299FEN_1417.pdf
-
-
-
Technical Information (TI)
TI Liquicap M FTI51
Capacitance
EN 05/09/202425/09/2023Language:
English
Version:
05/09/2024
File size:
1.7 MB
File name:
TI01530FEN_0224-00.pdf
-
-
-
Technical Information (TI)
TI Weld-in adapter, process adapter and flanges
Level, pressure and temperature measurement
EN 06/12/202425/03/202415/09/202328/10/202130/07/2021Language:
English
Version:
06/12/2024
File size:
1.3 MB
File name:
TI00426FEN_2624.pdf
-
-
-
Technical Information (TI)
Technical Information Liquicap M FTI51, FTI52
Capacitance
Point level switch for liquidsEN 22/06/201712/01/201105/03/201006/11/200821/09/2007Language:
English
Version:
22/06/2017
File size:
1.8 MB
File name:
TI00417FEN_1417.pdf
-
-
-
Operating Instruction (BA)
Operating Instructions Liquicap M FTI51, FTI52
Capacitance point level switch
EN 22/06/201712/01/201105/03/201005/10/200824/08/2006Language:
English
Version:
22/06/2017
File size:
1.7 MB
File name:
BA00299FEN_1417.pdf
-
-
-
Operating Instruction (BA)
BA Liquicap M FTI51
Capacitance
EN 05/09/202425/09/2023Language:
English
Version:
05/09/2024
File size:
2.7 MB
File name:
BA02031FEN_0224-00.pdf
-
-
-
Short Instruction (KA)
Liquicap M FTI51
Capacitance point level switch
EN 01/09/2021Language:
English
Version:
01/09/2021
File size:
949.6 KB
File name:
KA01471FEN_0120.pdf
-
-
-
Installation Instructions (EA)
Cover for housing T13 electronic compartment Installation instruction
Liquiphant M/S, Soliphant M, Liquicap M, Solicap M/S
EN 11/08/201409/08/2012Language:
English
Version:
11/08/2014
File size:
164.3 KB
File name:
EA01048FA2_0214.pdf
-
-
-
Installation Instructions (EA)
Cover for housing T13 terminal compartment Installation instruction
Liquiphant M/S, Soliphant M, Liquicap M, Solicap M/S
EN 24/02/202215/08/201409/08/2012Language:
English
Version:
24/02/2022
File size:
119 KB
File name:
EA01050FA2_0322.pdf
-
-
-
Installation Instructions (EA)
Cover for housing F13 Installation instruction
Liquiphant M/S, Soliphant M, Liquicap M, Solicap M/S
EN 11/08/201409/08/2012Language:
English
Version:
11/08/2014
File size:
134.4 KB
File name:
EA01046FA2_0214.pdf
-
-
-
Installation Instructions (EA)
Cover for housing T13 electronic compartment with sight glas Installation instruction
Liquicap M, Solicap M, Liquphant M/S/FailSafe, Soliphant M
EN 09/08/2012Language:
English
Version:
09/08/2012
File size:
158.7 KB
File name:
EA01049FA2_01.12.pdf
-