![Liquipoint FTW23 - Capacitance point level Liquipoint FTW23 - Capacitance point level](/__image/a/995047/k/6b30c892971581e0a416b4ab3b6228f7237afb80/ar/1-1/w/344/t/jpg/b/ffffff/n/true/fn/Liquipoint_FTW23_PP_3.jpg)
Specs at a glance
-
Process temperature
Standard:
-20 ... 100°C
Cleaning:
-20 ... 135°C for 1h
-4 ... 275F for 1h -
Process pressure / max. overpressure limit
Vacuum ... 16 bar
Vacuum ....232 psi
Field of application
The Liquipoint FTW23 is developed and built for the food industry and meets all international hygiene requirements. The device also fits perfectly for industrial applications in all industries. It is intended for use in applications in liquid media without build-up. The IO-Link capability allows easy parameter setting.
For use in storage tanks, mixing vessels and pipes. For water-based liquids; Ex works for media with dielectric constant > 20, with adjustment via IO-Link for media with dielectric constant > 1.5 discernible.
Process connections: Threads
Temperature: -20 to +100°C (-4 to +212°F), CIP/SIP to 135°C (275°F) for 1 hour
Pressure: -1 to 16bar abs (-14.5 to 232psi)
Hygienic certificates
Benefits
Easy installation thanks to compact design, even in tight conditions or where access is restricted
IO-Link reduces costs and complexity due to easy configuration of the devices via engineering tools
CIP and SIP cleanability ensured - up to protection class IP 69
Individual adjustment to each medium not necessary
LED display for on-site function check
Videos
Fundamental selection
-
Simple products
- Easy to select, install and operate
Technical excellence
Simplicity
![FLEX: Fundamental FLEX: Fundamental](/__image/a/9247230/k/ff2cdfd22a6dfc7f1ff30d6801ddb8949a3817a7/ar/4-3/w/496/t/jpg/b/ffffff/fn/eh_2020-11_FLEX_segmentation_Visual_F_1250x300px.jpg)
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
TI Liquipoint FTW23
English version - 07/2023
Capacitance point level measurement
EN 06/07/202330/10/201731/03/201630/10/201501/10/2015Language:
English
Version:
06/07/2023
File size:
835.7 KB
File name:
TI01202FEN_0623-00.pdf
-
-
-
ZE (Certificate)
Herstellerbescheinigung/Declaration of Compliance Liquipoint FTW23
English version - 08/2018
HE_00252_02.15
EN 20/08/2018Language:
English
Version:
20/08/2018
File size:
1.6 MB
File name:
ZE01052FA2_0118.pdf
-
-
-
Technical Information (TI)
TI Weld-in adapter, process adapter and flanges
Level, pressure and temperature measurement
EN 25/03/202415/09/202328/10/202130/07/202119/06/2020Language:
English
Version:
25/03/2024
File size:
1.1 MB
File name:
TI00426FEN_2524.pdf
-
-
-
Technical Information (TI)
TI Liquipoint FTW23
Capacitance point level measurement
EN 06/07/202330/10/201731/03/201630/10/201501/10/2015Language:
English
Version:
06/07/2023
File size:
835.7 KB
File name:
TI01202FEN_0623-00.pdf
-
-
-
Operating Instruction (BA)
Liquipoint FTW23 IO-Link Operating Instructions
Point level switch for liquids
in the food and beverage industryEN 30/10/2017Language:
English
Version:
30/10/2017
File size:
1.4 MB
File name:
BA01792FEN_0117.pdf
-
-
-
Operating Instruction (BA)
Liquipoint FTW23 Operating Instructions Betriebsanleitung
Point level switch for liquids in the food and beverage industry
EN 30/10/201524/06/2015Language:
English
Version:
30/10/2015
File size:
1.4 MB
File name:
BA01373FA2_0215.pdf
-
-
-
Short Instruction (KA)
Liquipoint FTW23 IO-Link Brief Operating Instructions
Point level switch for liquids
in the food and beverage industryEN 19/11/2018Language:
English
Version:
19/11/2018
File size:
1.3 MB
File name:
KA01401FEN_0118.pdf
-
-
-
Short Instruction (KA)
KA Liquipoint FTW23 IO-Link
Point level switch for liquids
in the food and beverage industryEN 15/08/2022Language:
English
Version:
15/08/2022
File size:
342.8 KB
File name:
KA01592FEN_0122-00.pdf
-
-
-
Short Instruction (KA)
KA Liquipoint FTW23
Point level switch for liquids
in the food and beverage industryEN 15/08/2022Language:
English
Version:
15/08/2022
File size:
335.7 KB
File name:
KA01593FEN_0122-00.pdf
-
-
-
ZE (Certificate)
Certificate of Compliance Liquipoint FTW23
ACTALIA -3/2015 (EHEDG)
EN 07/02/201815/02/201730/11/2015Language:
English
Version:
07/02/2018
File size:
1.9 MB
File name:
ZE01026FEN_0318.pdf
-
-
-
ZE (Certificate)
Herstellerbescheinigung/Declaration of Compliance Liquipoint FTW23
HE_00252_02.15
EN 20/08/2018Language:
English
Version:
20/08/2018
File size:
1.6 MB
File name:
ZE01052FA2_0118.pdf
-
-
-
Special Documentation (SD)
SD Hygiene certificates
Level and pressure measuring devices
EN 07/05/202427/09/202315/12/202129/01/202105/06/2020Language:
English
Version:
07/05/2024
File size:
564.2 KB
File name:
SD02503FEN_0624-00.pdf
-