©Endress+Hauser
Specs at a glance
Process temperature
-40 °C ... 150 °C (-40 °F ... 302 °F)
Process pressure / max. overpressure limit
Vacuum ... 30 bar (Vacuum ... 435 psi)
Min. conductivity of medium
Field of application
The 11362Z is a high resistant probe for applications requiring accurate point level detection or overfill prevention in plastic vessels or vessels made of non-conducting material. The two-point control can be carried out in vessels with electrically conducting walls.
For vessels made of plastic or non-conducting material. For applications in explosion hazardous areas, in waste water plants, which are sometimes regarded as Zone 0 or as overfill prevention for water-polluting liquids.
Process connections: Threads and flanges
Measuring range: 100 to 4,000mm (5.9 to 157")
Temperature: -50 to +150°C (-58 to +302°F)
Pressure: -1 to +30bar (-15 to +435psi)
Components: Transmitter FTW325
International explosion protection certificates, overfill prevention WHG
Benefits
Reliable and safe measurement
Safe measurement even for applications in explosion hazardous area
Variable process connections for various applications
Lean selection
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
©Endress+Hauser
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Loading alternative products
Characteristic / Application
Double rod probe with high-class media contacting wetted parts
Ambient temperature
-20 °C ... 80 °C (-4 °F ... 176 °F)
Process temperature
-40 °C ... 150 °C (-40 °F ... 302 °F)
Process pressure / max. overpressure limit
Vacuum ... 30 bar (Vacuum ... 435 psi)
Min. conductivity of medium
Main wetted parts
PTFE, PFA, 316 TI, Alloy B/C4, Titan, Tantal, Monel
Process connection
G 1 1/2A NPT1 1/2" Flange DIN /ASME
Sensor length
0.1m ... 4m (4ft ... 157ft)
Application limits
Observe min medium conductivity
Most downloaded
Double-rod probes 11362, 11362Z
Technical Information
English version - 08/2018
High resistant probes,
for corrosive liquids,
for use in plastic vessels.
EN
DE HR PL RO RU SK
More
09/08/2018
01/06/2003
Language:
English
Version:
09/08/2018
File size:
370.1 KB
File name:
TI00121FEN_1318.pdf
15 documents
Double-rod probes 11362, 11362Z
Technical Information
High resistant probes, for corrosive liquids, for use in plastic vessels.
EN
German Croatian Polish Romanian Russian Slovak
Select other language
09/08/2018
01/06/2003
Language:
English
Version:
09/08/2018
File size:
370.1 KB
File name:
TI00121FEN_1318.pdf
Conductive Limit Detection 11362Z, 11363Z, 11375Z, 11961Z
II 1/2 G Ex ia IIC T6 Ga/Gb
Language:
English
Version:
13/09/2021
File size:
403.2 KB
File name:
XA02618FEN_0121-00.pdf
Safety Instructions
Conductive Limit Detection 11362Z, 11363Z
Ex ia IIC T6-T4 GYJ13.1132X (NEPSI)
EN
Chinese
Select other language
17/07/2013
Language:
English
Version:
17/07/2013
File size:
254.2 KB
File name:
XA01094FB2_0113.pdf
Conductive Limit Detection 11362Z, 11363Z, 11375Z, 11961Z
II 1/2 G Ex ia IIC T6 Ga/Gb
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Italian Lithuanian Latvian Dutch Polish Portuguese Romanian Slovak Slovenian Swedish
Select other language
07/06/2021
29/08/2016
01/08/2002
Language:
English
Version:
07/06/2021
File size:
405.3 KB
File name:
XA00197FEN_1421.pdf
Product family: Doppelstabsonde, Dreistabsonde, Einstabsonde
Product root: 11362Z-, 11363Z-, 11375Z-, 11961Z- Declaration number: EU_01077_01.22
EN
German French
Select other language
31/08/2022
Language:
English
Version:
31/08/2022
File size:
997.8 KB
File name:
EU_01077_01.22.pdf
Product family: Doppelstabsonde, Dreistabsonde, Einstabsonde
Product root: 11362Z-, 11363Z-, 11375Z-, 11961Z- Declaration number: TÜV02ATEX1951X
EN
German
Select other language
14/01/2021
Language:
English
Version:
14/01/2021
File size:
2.4 MB
File name:
EG_02 050-f.pdf
Product family: Doppelstabsonde, Dreistabsonde, Einstabsonde
Product root: 11362Z-, 11363Z-, 11375Z-, 11961Z- Declaration number: UK_00434_01.21
EN
German French
Select other language
12/10/2021
Language:
English
Version:
12/10/2021
File size:
302.1 KB
File name:
UK_00434_01.21.pdf
Product family: Doppelstabsonde, Dreistabsonde, Einstabsonde
Product root: 11362Z-, 11363Z-, 11375Z-, 11961Z- Declaration number: UK_00271_01.21
Language:
English
Version:
11/05/2021
File size:
267 KB
File name:
UK_00271_01.21.pdf
Product family: Doppelstabsonde, Dreistabsonde, Einstabsonde, Liquipoint, Liquipoint T
Product root: 11362Z-, 11363Z-, 11371-, 11375Z-, 11961Z-, FTW23-, FTW31-, FTW32-, FTW33- Region: Eurasian Economic Union Approval agency: EAC Approval number: TR CU 020/2011
Language:
Russian
Version:
30/09/2024
File size:
847.9 KB
File name:
EAC KZ 7500533 13 12 04809.pdf
Product family: Doppelstabsonde, Dreistabsonde, Einstabsonde, Liquipoint
T
Product root: 11362Z-, 11363Z-, 11375Z-, 11961Z-, FTW31-, FTW32- Region: Eurasian Economic Union Approval agency: EAC Protection: Ex ia
Language:
Russian
Version:
17/07/2020
File size:
2.4 MB
File name:
Liquipoint T, conductive probes valid 26.03.2025.pdf
2 spare parts & accessories
2 spare parts
2 accessories
No spare parts available.
Please back to PCM for repair.
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all