
Specs at a glance
-
Accuracy
Rod probe :+/- 2 mm (0.08 in)
Rope probe <= 15 m (49 ft):
+/- 2 mm (0.08 in)
Rope probe > 15 m (49 ft):
+/- 10 mm (0.39 in) -
Process temperature
-50...+200 °C
(-58...+392 °F) -
Process pressure / max. overpressure limit
Vacuum...40 bar
(Vacuum...580 psi) -
Max. measurement distance
Rod:
4 m (13 ft) Min DK>1.6
Rope:
25 m...30 m (82 ft...98 ft) Min DK>1.6;
30 m...45 m (98 ft...148 ft) Min DK>1,9 -
Main wetted parts
Rod probe:
304, 304L, 316L, PTFE, PFA
Rope probe:
304, 304L, 316, 316L, PTFE, PFA
Field of application
Levelflex FMP52 for level measurement in aggressive liquids with chemically resistant gap-free PFA-coated probe. All wetted parts are FDA listed materials. FMP52 guided radar offers maximum reliability even in case of moved surface. Levelflex FMP52 is used for continuous level measurement of liquids, pastes and slurries but also for interface measurement. The measurement is not affected by changing media, temperature changes, gas blankets or vapors.
Version with rod or rope probe.
Process connections: Flange or process connections for hygiene requirements (Tri-Clamp, 11851)
Temperature: -50 to +200°C (-58 to +392°F)
Pressure: -1 to +40bar (-14.5 to +580psi)
Maximum measuring range: Rod 4m (13ft), rope 45m (148ft)
Accuracy: Rod probe ±2mm (0.08")
International explosion protection certificates, overfill prevention WHG, SIL, hygienic certificates, marine approval, 5-point linearity protocol
Benefits
Reliable measurement even for changing product and process conditions
HistoROM data management concept for fast and easy commissioning, maintenance and diagnostics
Highest reliability due to new Multi-Echo Tracking evaluation
Hardware and software developed according to IEC 61508 up to SIL3
Heartbeat Technology for a cost-effective and safe plant operation during the entire life cycle
Seamless integration into control or asset management systems and intuitive, menu-guided operation concept (on-site or via the control system)
World's easiest proof test for SIL and WHG saves time and costs
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Operating Instruction (BA)
BA Levelflex FMP51, FMP52, FMP54 HART
English version - 10/2024
Guided-wave radar
EN 01/10/202413/12/202230/06/202231/07/202012/04/2018Language:
English
Version:
01/10/2024
File size:
5.4 MB
File name:
BA01001FEN_2524-00.pdf
-
-
-
Technical Information (TI)
TI Levelflex FMP51, FMP52, FMP54
English version - 10/2024
Guided-wave radar
EN 01/10/202422/02/202312/04/202231/07/202004/03/2019Language:
English
Version:
01/10/2024
File size:
5 MB
File name:
TI01001FEN_3024-00.pdf
-
-
-
Technical Information (TI)
TI Weld-in adapter, process adapter and flanges
Level, pressure and temperature measurement
EN 06/12/202425/03/202415/09/202328/10/202130/07/2021Language:
English
Version:
06/12/2024
File size:
1.3 MB
File name:
TI00426FEN_2624.pdf
-
-
-
Technical Information (TI)
TI Levelflex FMP51, FMP52, FMP54
Guided-wave radar
EN 01/10/202422/02/202312/04/202231/07/202004/03/2019Language:
English
Version:
01/10/2024
File size:
5 MB
File name:
TI01001FEN_3024-00.pdf
-
-
-
Operating Instruction (BA)
Levelflex / Levelflex M Zentrierscheibe / Centering disk (PFA) Mounting Instructions
Accessory
EN 29/09/201727/02/201425/04/201208/02/201124/09/2010Language:
English
Version:
29/09/2017
File size:
82.6 KB
File name:
BA00378FA2_1717.pdf
-
-
-
Operating Instruction (BA)
BA Levelflex FMP51, FMP52, FMP54 PROFIBUS PA
Guided-wave radar
EN 01/10/202421/02/202330/06/202212/04/201816/11/2017Language:
English
Version:
01/10/2024
File size:
4.9 MB
File name:
BA01006FEN_2124-00.pdf
-
-
-
Operating Instruction (BA)
BA Levelflex FMP51, FMP52, FMP54 HART
Guided-wave radar
EN 01/10/202413/12/202230/06/202231/07/202012/04/2018Language:
English
Version:
01/10/2024
File size:
5.4 MB
File name:
BA01001FEN_2524-00.pdf
-
-
-
Operating Instruction (BA)
BA Levelflex FMP51, FMP52, FMP54 FOUNDATION Fieldbus
Guided-wave radar
EN 01/10/202421/02/202330/06/202212/04/201816/11/2017Language:
English
Version:
01/10/2024
File size:
6.1 MB
File name:
BA01052FEN_0924-00.pdf
-
-
-
Device Parameter (GP)
Levelflex FMP5x HART Description of Device Parameters
Guided wave radar
EN 28/04/201630/10/201426/02/201429/07/201101/10/2010Language:
English
Version:
28/04/2016
File size:
3.3 MB
File name:
GP01000FEN_1616.pdf
-
-
-
Device Parameter (GP)
Levelflex FMP50, FMP51, FMP52, FMP53, FMP54, FMP55, FMP56, FMP57 PROFIBUS PA Description of Device Parameters
Guided wave radar
EN 30/10/201404/08/2011Language:
English
Version:
30/10/2014
File size:
4.7 MB
File name:
GP01001FEN_1314.pdf
-
-
-
Device Parameter (GP)
Levelflex FMP50, FMP51, FMP52, FMP53, FMP54, FMP55, FMP56, FMP57 FOUNDATION Fieldbus Description of Device Parameters
Guided wave radar
EN 09/06/201527/04/2012Language:
English
Version:
09/06/2015
File size:
3.5 MB
File name:
GP01015FEN_0215.pdf
-
-
-
Short Instruction (KA)
Levelflex FMP51, FMP52, FMP54 HART
Guided wave radar
EN 30/06/202212/04/201817/11/201712/02/201526/02/2014Language:
English
Version:
30/06/2022
File size:
1.5 MB
File name:
KA01077FEN_1922-00.pdf
-