Specs at a glance
-
Accuracy
+/- 2mm (0.08")
-
Process temperature
-40…+80°C
(-40…+176°F) -
Process pressure / max. overpressure limit
-1…3 bar
(-14,5…43 psi) -
Max. measurement distance
40 mm/ 1-1/2": 20m (65.6 ft)
80 mm/ 3": 30m (98.4 ft) -
Main wetted parts
PVDF, PBT/PC
Field of application
The Micropilot FMR20B offers continuous non-contact level measurement with 80 GHz technology. Guiding wizards enable easy handling for installation, commissioning and operation. Efficiency through reduced downtime can be realized with on-demand process verification and device diagnostics, thanks to Heartbeat Technology. The compact design of the device also allows use in narrow installation conditions.
The Micropilot FMR20B is a free space radar device with a measuring range of up to 30m (98ft) for liquid and solid applications in the Water & Wastewater, Mining, Minerals & Metals and Food & Beverage industries, as well as for utility applications across all industries:
Open baisins
River monitoring
Sewer management
Pump station / lift station
Open channel flow
IBC and storage tanks
Silos
Stockpiles
Pneumatic conveying
Benefits
Fast commissioning and operation thanks to guided setup sequences (wizards)
Bluetooth connectivity enables easy, reliable and encrypted wireless remote access
Device identification during Bluetooth connection thanks to “It’s me-function” (LED flashing) and status indication via LED
Simple device selection thanks to clear segmentation and easy configuration
Heartbeat Technology allows on-demand verification and diagnostics guided through the wizard without process interruption
Videos
Lean selection
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
TI Micropilot FMR20B
English version - 12/2024
Free-space radar HART
EN 10/12/202425/09/2024Language:
English
Version:
10/12/2024
File size:
2.4 MB
File name:
TI01796FEN_0324-00.pdf
-
-
-
Device Parameter (GP)
GP Micropilot FMR20B, FMR30B
English version - 09/2024
Radar HART
EN 30/09/2024Language:
English
Version:
30/09/2024
File size:
1.3 MB
File name:
GP01229FEN_0124-00.pdf
-
-
-
Technical Information (TI)
TI Micropilot FMR20B
Free-space radar
HARTEN 10/12/202425/09/2024Language:
English
Version:
10/12/2024
File size:
2.4 MB
File name:
TI01796FEN_0324-00.pdf
-
-
-
Operating Instruction (BA)
BA Micropilot FMR20B
Free-space radar
HARTEN 25/09/2024Language:
English
Version:
25/09/2024
File size:
2.6 MB
File name:
BA02364FEN_0224-00.pdf
-
-
-
Device Parameter (GP)
GP Micropilot FMR20B, FMR30B
Radar
HARTEN 30/09/2024Language:
English
Version:
30/09/2024
File size:
1.3 MB
File name:
GP01229FEN_0124-00.pdf
-
-
-
Short Instruction (KA)
KA Micropilot FMR20B
Free-space radar
HARTEN 25/09/2024Language:
English
Version:
25/09/2024
File size:
1.2 MB
File name:
KA01723FEN_0124-00.pdf
-
-
-
Special Documentation (SD)
SD Micropilot FMR10B, FMR20B, FMR30B
Free-space radar
EN 17/09/2024Language:
English
Version:
17/09/2024
File size:
246.7 KB
File name:
SD03324FEN_0124-00.pdf
-
-
-
Special Documentation (SD)
SD Flooding protection tube
Accessories
EN 01/11/2024Language:
English
Version:
01/11/2024
File size:
295.3 KB
File name:
SD03340FEN_0124-00.pdf
-
-
-
Special Documentation (SD)
SD Micropilot FMR20B, FMR30B
Application package
Heartbeat Verification
HARTEN 25/09/2024Language:
English
Version:
25/09/2024
File size:
451.2 KB
File name:
SD03301FEN_0124-00.pdf
-
-
-
Innovation (IN)
Innovation Brochure – Micropilot FMR10B, FMR20B, FMR30B
The simpler, the better.
Language:
English
Version:
29/08/2024
File size:
4.2 MB
File name:
Micropilot-FMR10B-FMR20B-FMR30B_IN01345F00EN_eBrochure_short-version.pdf
-
-
-
Innovation (IN)
Innovationsbroschüre – Micropilot FMR10B, FMR20B, FMR30B
Je einfacher, desto besser.
Language:
German
Version:
26/09/2024
File size:
1.8 MB
File name:
Micropilot-FMR10B-FMR20B-FMR30B_IN01345F00DE_eBrochure_short-version.pdf
-
-
-
Manufacturer Declaration
Product family: Micropilot
Product root: FMR10B-, FMR20B-, FMR30B-
Declaration number: HE_01997_02.24
Manufacturer specification: RoHS
Additional information: China RoHSEN 16/10/2024Language:
English
Version:
16/10/2024
File size:
259.9 KB
File name:
HE_01997_02.24.pdf
-