![Product picture - Microwave flow indicator Solimotion FTR16 Product picture - Microwave flow indicator Solimotion FTR16](/__image/a/9550118/k/73d9bb5f04bb9d4e40d2ac5020436b851ac3ea12/ar/1-1/w/344/t/jpg/b/ffffff/n/true/fn/Solimotion_FTR16_PP_01.jpg)
Specs at a glance
-
Process temperature
Non-contact installation: any
Within installation:
-20°C ... +60°C (-4°F ... +140°F)
With high temperature adapter:
up to +450°C (+842°F) -
Process pressure / max. overpressure limit
Non-contact installation: any
Within installation:
0.5 bar ... 6.8 bar (7.2 psi ... 99 psi) abs.
With high pressure adapter:
up to +21 bar (+305 psi) abs. -
Min. density of medium
Solid weight: > 10 g/l
Field of application
The Solimotion FTR16 is an ultra-compact flow indicator for efficient and reliable monitoring of pneumatic
and mechanical transport processes of bulk solids. It can also be used in difficult-to-access or confined installation conditions. For non-metallic container materials, measurement from the outside is possible.
The Solimotion FTR16 is ideally suited for the monitoring of mass flow rates and can be used wherever a bulk material movement has to be monitored cost-effectively. The individual adaptation to the application is carried out with the help of parameterizable functions. The device can be used in multiple industries like primaries, energy and food.
Benefits
Non-contact measuring principle - detection almost independent of process properties
High security - permanent self-diagnosis and full self-test
First flow indicator for bulk solids with IP69 protection classification
Meets the requirements of EU 1935/2004
Very simple and cost-effective commissioning
Safe detection - non-contact measuring method guarantees wear-free and maintenance-free continuous operation
Robust design - housing made of stainless steel
Lean selection
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
![FLEX: Lean FLEX: Lean](/__image/a/9247231/k/f1a07bc9ba53308b25c74262bc3e2c87d78db9bd/ar/4-3/w/496/t/jpg/b/ffffff/fn/eh_2020-11_FLEX_segmentation_Visual_L_1250x300px.jpg)
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
Solimotion FTR16 Technical Information
Flow indicator for bulk solids
EN 18/02/202215/08/2021Language:
English
Version:
18/02/2022
File size:
1.6 MB
File name:
TI01610FEN_0322.pdf
-
-
-
Operating Instruction (BA)
Solimotion FTR16 Operating Instructions
Flow indicator for bulk solids
EN 18/02/202215/08/2021Language:
English
Version:
18/02/2022
File size:
1.5 MB
File name:
BA02155FEN_0322.pdf
-
-
-
Short Instruction (KA)
Solimotion FTR16 Brief Operating Instructions
Flow indicator for bulk solids
EN 18/02/202215/08/2021Language:
English
Version:
18/02/2022
File size:
1 MB
File name:
KA01536FEN_0322.pdf
-
-
-
Ex Safety Instruction (XA)
Solimotion FTR16, FTR20
ATEX, IECEx: Ex ta/tb IIIC Da/Db, Ex tb IIIC Db
EN 10/03/202215/12/2021Language:
English
Version:
10/03/2022
File size:
384.6 KB
File name:
XA02804FEN_0222.pdf
-
-
-
Competence Brochure (CP)
Point level detection in liquids and bulk solids
Selection and engineering guide
Language:
English
Version:
27/08/2024
File size:
13.4 MB
File name:
CP00007F00EN1824.pdf
-
-
-
Competence Brochure (CP)
Grenzstanddetektion in Flüssigkeiten und Schüttgütern
Auswahl- und Projektierungshilfe
Language:
German
Version:
27/08/2024
File size:
13.8 MB
File name:
CP00007F00DE1824.pdf
-
-
-
EU Declaration
Product family: Solimotion
Productroot: FTR16-, FTR20-
Declaration number: EU_00986_01.21EN 15/12/2021Language:
English
Version:
15/12/2021
File size:
1.3 MB
File name:
EU_00986_01.21.pdf
-
-
-
UK Conformity Assessed
Product family: Solimotion
Product root: FTR16-, FTR20-
Declaration number: UK_00546_01.22Language:
English
Version:
20/12/2022
File size:
251.6 KB
File name:
UK_00546_01.22.pdf
-
-
-
UK Conformity Assessed
Product family: Solimotion
Product root: FTR16-, FTR20-
Declaration number: UK_00544_01.22Language:
English
Version:
20/12/2022
File size:
376.5 KB
File name:
UK00544_01.22.pdf
-
-
-
Explosion Protection
Product family: Soliwave
Product root: FDR56-, FQR56-, FTR20-
Region: Europe (ATEX)
Approval agency: BVS
Category: II 2
010, 005~010 020010
Protection: Ex tb IIIC Txxx°C Db, Ex ta/tb IIIC Txxx°C Da/DbEN 23/11/2021Language:
English
Version:
23/11/2021
File size:
528.2 KB
File name:
BVS_11_ATEX_E_064_N3-ENDE.pdf
-