Successor
The standard sensor for highest demands in bulk solids level measurement
Read more
Highest performance for demanding applications
Discover more
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Characteristic / Application
Non-contact level measurement especially in powdery to granular bulk solids. Level measurement in tall silos with extremely dusty bulk solids e.g. cement, raw meal or animal feed. Applications with highly abrasive bulk solids e.g. ferrite / clinker
Supply / Communication
2-wire (HART / PROFIBUS PA / FOUNDATION Fieldbus)
Antenna
Parabolic DN200/8", DN250/10" Horn DN80/3", DN100/4"
Accuracy
+/- 15mm (or 0.04% of range, whatever is larger)
Ambient temperature
-40 °C...+80 °C (-40 °F...+176 °F)
Process temperature
-40 °C...+200 °C (-40 °F...+392 °F)
Process pressure / max. overpressure limit
Vacuum...16bar (Vaccum...232psi)
Main wetted parts
PEEK, 1.4435, 1.4404, 316L
Process connection
Thread: R1 1/2", NPT1 1/2 Flange: DN80, DN 100 ASME 3", 4" JIS 80A, 100A UNI DN100/4"...DN250/10"
Blocking distance
Antenna length + 400mm (15.75")
Max. measurement distance
Communication
4...20 mA HART PROFIBUS PA FOUNDATION Fieldbus
Options
Separate display Antenna extension 250 mm/ 10" or 450 mm/18" Top Target Positioner (+/-15°)
Application limits
Dk < 1.6 Reduction of the max. possible measuring range through: Media with poor reflection properties Angle of repose Extremely loose surfaces of bulk solids, e.g. bulk solids with low bulk weight for pneumatic filling Build-up, above all of moist products
Most downloaded
Micropilot M FMR250
PROFIBUS PA
Operating Instructions
English version - 07/2010
Continuous and non-contact level measurement in solids.
Cost-effective 4 to 20mA 2-wire technology.
EN
DE FR IT
More
30/07/2010
18/05/2009
31/08/2006
31/01/2006
28/11/2005
Language:
English
Version:
30/07/2010
File size:
7.3 MB
File name:
BA331FEN_0310.pdf
Micropilot M FMR250
Technical Information
English version - 10/2012
Continuous and non-contact level measurement in solids.
Cost effective 4 to 20 mA 2-wire technology.
EN
DE ES FR IT JA PL PT RU ZH
More
01/10/2012
31/01/2011
31/12/2009
03/08/2009
04/05/2009
Language:
English
Version:
01/10/2012
File size:
2.2 MB
File name:
TI00390FEN_1412.pdf
89 documents
Micropilot M FMR250
Technical Information
Continuous and non-contact level measurement in solids. Cost effective 4 to 20 mA 2-wire technology.
EN
German Spanish French Italian Japanese Polish Portuguese Russian Chinese
Select other language
01/10/2012
31/01/2011
31/12/2009
03/08/2009
04/05/2009
Language:
English
Version:
01/10/2012
File size:
2.2 MB
File name:
TI00390FEN_1412.pdf
Micropilot M FMR250
PROFIBUS PA
Operating Instructions
Continuous and non-contact level measurement in solids. Cost-effective 4 to 20mA 2-wire technology.
EN
German French Italian
Select other language
30/07/2010
18/05/2009
31/08/2006
31/01/2006
28/11/2005
Language:
English
Version:
30/07/2010
File size:
7.3 MB
File name:
BA331FEN_0310.pdf
Micropilot M FMR250
HART
Operating Instructions
Conitnuous and non-contact level measurement in solids. Cost-effective 4 to 20mA 2-wire technology.
EN
Czech German Spanish French Italian Japanese Dutch Polish Portuguese Russian Chinese
Select other language
30/07/2010
18/05/2009
31/08/2006
31/01/2006
28/11/2005
Language:
English
Version:
30/07/2010
File size:
6.5 MB
File name:
BA284FEN_0310.pdf
Micropilot M FMR240, 244, 245, 250
HART, PROFIBUS PA,
FOUNDATION Fieldbus
Description of Instrument Functions
Continuous and con-contact level measurement. Cost-effective 4 to 20 mA 2-wíre technology. Suitable for hazardous locations.
EN
German Spanish French Italian Japanese Polish Portuguese Russian
Select other language
03/08/2006
31/01/2006
21/11/2005
01/08/2004
Language:
English
Version:
03/08/2006
File size:
1.8 MB
File name:
BA291FEN.pdf
Micropilot M FMR250
FOUNDATION Fieldbus
Operating
Instructions
Continuous and non-contact level measurement in solids. Cost-effective 4 to 20mA 2-wire technology.
EN
German
Select other language
30/07/2010
18/05/2009
30/06/2007
Language:
English
Version:
30/07/2010
File size:
5.4 MB
File name:
BA336FEN_0310.pdf
Micropilot II/M - exchange of housing F12
Micropilot II/M - exchange of housing F12
EN
German
Select other language
15/04/2021
Language:
English
Version:
15/04/2021
File size:
194.9 KB
File name:
KA00556F00_A2.pdf
Micropilot M FMR250
HART (SW 1.0)
Instalation
instructions for parabolic reflector
Smart Transmitter for continuous and non-contact level measurement in solids. Cost-effective 4
20 mA 2-wire technology.
EN
German Spanish French Italian Dutch
Select other language
30/07/2004
01/08/2003
Language:
English
Version:
30/07/2004
File size:
63.6 KB
File name:
KA236FA6.pdf
Micropilot M, Leveflex M, Prosonic M - Modification of F12 housing (2
wire) for
connection of FHX40
Micropilot M, Leveflex M, Prosonic M - Modification of F12 housing (2 wire) for connection of FHX40
EN
German
Select other language
20/04/2021
Language:
English
Version:
20/04/2021
File size:
188.7 KB
File name:
KA00594F_A2.pdf
Micropilot M FMR250
Brief Operating Instructions
Continuous and non-contact level measurement in solids. Cost-effective 4 to 20mA 2-wire technology.
EN
German French Chinese
Select other language
31/12/2009
Language:
English
Version:
31/12/2009
File size:
1.2 MB
File name:
KA1017FEN_1209.pdf
Micropilot M FMR250
Brief Operating Instructions
Continuous and non-contact level measurement in solids. Cost-effective 4 to 20mA 2-wire technology.
EN
German French Chinese
Select other language
31/12/2009
Language:
English
Version:
31/12/2009
File size:
1.2 MB
File name:
KA1016FEN_1209.pdf
Search spare parts by number in drawing
37 spare parts & accessories
37 spare parts
37 accessories
Set of screws housing F12/T12/F23
Drawing number
Order code
12
535720-9020
Cover F12/T12 Alu, coated, gasket
Drawing number
Order code
20
517391-0011
Cover T3/T12 Alu, coated, gasket
Drawing number
Order code
25
518710-0020
Cover F12/T12 Alu, window, gasket
Drawing number
Order code
20
52005936
Cover terminal compartment F12/F23
Drawing number
Order code
11
52006026
Cover terminal compartment F12/F23,FHX40
Drawing number
Order code
11
52019062
Drawing number
Order code
11
52005643
O-ring 113.9x3.63 EPDM, 5 pieces
Terminal module 4-pole, HART, 2-wire
Drawing number
Order code
35
52006197
Terminal module 4-pole, PA, FF
Drawing number
Order code
35
52012156
Terminal mod. Ex d, 4-pol., 2wr,HART,T12
Drawing number
Order code
35
52013302
Terminal mod. Ex d, 2-pol.,2wr,PA/FF,T12
Drawing number
Order code
35
52013303
Terminal mod. 4-pol.,EEx ia,HART,T12,OVP
Drawing number
Order code
35
52018949
Terminal mod. 2-p.,EEx ia,PA/FF,T12,OVP
Drawing number
Order code
35
52018950
Drawing number
Order code
40
52026443
Parabolic reflector 197x25, 316L
Drawing number
Order code
55
52025233
Horn FMR250/540,100mm/4",length 430mm,SS
Drawing number
Order code
55
71020169
Parabolic reflector 173x60, 316L
Drawing number
Order code
55
71090287
Parabolic reflector 236x88, 316L
Drawing number
Order code
55
71090289
Adaption kit housing F12, 2-wire, FHX40
Tool for unplugging the antenna cable
Adapterk. FMR2xx,FMx4x,PMx7x,FMD7x,FMG60
Adapter cable FMR2xx/53x, FMU4x, FMP4x
Modification name plate, non Ex
Protective cover for housing T12/F12, SS
Mounting bracket FHX40 1" / 2" pipe
Weather protection cover FMR250, FMR57
Horn protection, 100mm (4") horn
Horn protection, 80mm (3") horn
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all