

Field of application
TMD1 is used in combination with field level gauge LT5 for remote calibration of a tank. TMD1 communicates via various protocols such as V1, BCD, Sakura to transmit level, temperature and alarm.
Ambient temperature, weather proof type: -20 to +60°C (-4 to +140°F), flameproof type: -20 to +40°C (-4 to +140°F)
Benefits
Calibration and adjustment for transmission output can be done by HHT (handheld terminal) after the installation of the transmitter
Modules for remote transmission output, temperature A/D conversion, level alarm and output for external instrument operation, etc., are available
HART temperature sensor can be connected via HART communication
It can be connected to existing or newly-mounted tank gauges of ours just by installing the modules
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
TMD1000 TMD1 Technical Information
Tank Gauging
EN 28/12/201813/07/2017Language:
English
Version:
28/12/2018
File size:
1.9 MB
File name:
TI00463GEN_0318.pdf
-
-
-
Technical Information (TI)
Technical Information_TMD1
Tank Gauging
EN 01/12/201001/09/2008Language:
Japanese
Version:
01/12/2010
File size:
1.7 MB
File name:
TI024N08ja09.08.pdf
-
-
-
Operating Instruction (BA)
BA TMD1
HHT2 Hand Held Terminal
EN 08/11/202427/12/201913/07/2017Language:
English
Version:
08/11/2024
File size:
4.3 MB
File name:
BA00429GEN_0424-00.pdf
-
-
-
Operating Instruction (BA)
TMD1000 TMD1 Operating Instructions
Tank Gauging
EN 28/12/201813/07/2017Language:
English
Version:
28/12/2018
File size:
1010.2 KB
File name:
BA00428GEN_0318.pdf
-
-
-
Operating Instruction (BA)
TMD1 series - operating Instructions module
Tank gauging
Language:
Japanese
Version:
01/11/2008
File size:
2 MB
File name:
BA1046N08ja01.09.pdf
-
-
-
Operating Instruction (BA)
TMD1000 TMD1 Operating Instructions
Tank Gauging
EN 28/12/201813/07/2017Language:
English
Version:
28/12/2018
File size:
1.2 MB
File name:
BA00427GEN_0318.pdf
-
-
-
Ex Safety Instruction (XA)
防爆注意事項説明書 デジタル発信器 TMD1 TC20243 ( 液面計発信器) TC20249 ( 液面計発信器)
本説明書は、検定合格番号 第TC20243 号 および第TC20249 号のデジ
タル発信器TMD1 の防爆に関する注意事項を記載しています。Language:
Japanese
Version:
22/04/2014
File size:
479.8 KB
File name:
XA01072G-A08JA01.12.pdf
-
-
-
Ex Safety Instruction (XA)
Safety Instruction for TMD1- FM approved version.
Certificate No. FM16US0252X
XA's contents completed (FM accepted) at April 2017.Language:
Japanese
Version:
30/11/2012
File size:
151.1 KB
File name:
XA01089G-A_08_en_TMD1_FM_20170710.pdf
-
-
-
Explosion Protection
Product family: Sakura, System & Gauging
Product root: TMD1-
Region: Japan
Approval agency: TIIS
Protection: Ex d IIB T4Language:
Japanese
Version:
01/07/2024
File size:
3.1 MB
File name:
TIIS_TC20249_TMD1_AC_2024.pdf
-
-
-
Explosion Protection
Product family: Sakura, System & Gauging
Product root: TMD1-
Region: Japan
Approval agency: TIISLanguage:
Japanese
Version:
08/12/2017
File size:
66.9 KB
File name:
TIIS_T64016_TMD1500_[H29_2017].pdf
-