

This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
Predecessor
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-
-
-
Technical Information (TI)
Proservo NMS5 - Technical Information
• SIL2 Certified
• Measures liquid to an accuracy of +/- 0.7 mm
•Measures two clear interface levels and specific gravity of
up to three liquid phases
•Profiling of Iiquid density
throughout the
tank (Tank profile) and upper layer (I/F profile)
•Latest microtechnology keeps the design simple, lightweight
and compact
•Wetted parts are completely separated from the
electronic circuit
•Tank top mounting with 3” flange weighing
only 12
kg (aluminum version)
• Wide range of output signals including
V1,
RS 485,WM550,M/S, Enraf BPM and HART® protocolEN 02/06/201623/12/201505/09/201407/01/201402/10/2013Language:
English
Version:
02/06/2016
File size:
2.8 MB
File name:
TI00452G08EN08.16.pdf
-
-
-
Technical Information (TI)
Tank side monitor For tank side monitoring and controlling of Proservo NMS 5 intelligent tank gauge
Remote monitoring and control for Proservo tank gauge
Indication via two line illuminated display
Operation via 3 optical keys (touch control) and Endress+Hauser user
friendly
Programming matrix
Protection class IP 67 housing
Explosion proof forhazardous area mountingEN 01/07/200901/08/2005Language:
English
Version:
01/07/2009
File size:
738.9 KB
File name:
TI008N08en07.09.pdf
-
-
-
Technical Information (TI)
Proservo NMS 5/7 series
Intelligent tank gauge with high accuracy performance
Liquid level, I/F, Density & Density ProfileEN 01/04/200901/09/200501/08/2005Language:
English
Version:
01/04/2009
File size:
1.5 MB
File name:
TI006NEN.pdf
-
-
-
Operating Instruction (BA)
Proservo NMS 53x Operating Instructions
High accuracy servo level gauge based on the principle of displacement
measurementEN 01/11/2004Language:
English
Version:
01/11/2004
File size:
3.8 MB
File name:
BA001NEN.pdf
-
-
-
Operating Instruction (BA)
Proservo NMS5/7 series- Operating Instructions
The proservo NMS series ofintelligent tank gauges are designed for high
accuracy measurement in storage and process applications. They fulfill
the exact demands of tank inventory management, loss control, total
saving and safe operation.EN 01/04/2009Language:
English
Version:
01/04/2009
File size:
5.2 MB
File name:
BA1001N08en04.09.pdf
-
-
-
Operating Instruction (BA)
Proservo NMS5 - Operating Instructions
Proservo NMS5 of intelligent tank gauge is designed for high-accuracy
liquid level measurement in storage and process applications.
NMS5 performs the tank inventory management, loss control, total cost
saving, and safe operation.
NMS5 is designed for the purpose of single or multi-task installations,
converting a wide range of measurement functions.EN 02/06/201623/12/201505/09/201407/01/201402/09/2013Language:
English
Version:
02/06/2016
File size:
9.4 MB
File name:
BA00401G08EN08.16.pdf
-
-
-
Operating Instruction (BA)
Promonitor NRF560 Operating Instructions
Tank side monitor for integration and communication with Proservo and
ProthermoEN 01/11/2004Language:
English
Version:
01/11/2004
File size:
443 KB
File name:
BA003NEN.pdf
-
-
-
Short Instruction (KA)
MODBUS communication protcol-Proservo NMS5
Tank Gauging - MODBUS communication protocol
EN 01/07/200701/08/2005Language:
English
Version:
01/07/2007
File size:
317.1 KB
File name:
KA002N08en07.07.pdf
-
-
-
Short Instruction (KA)
WM550 communication protcol-Proservo NMS5
Tank Gauging - WM550 communication protocol
Language:
English
Version:
01/04/2004
File size:
266.9 KB
File name:
KA001N08en11.04.pdf
-
-
-
Ex Safety Instruction (XA)
Proservo NMS53x Series - Safety Instructions
Safety Instructions for Electrical Apparatus Certified for Use in
Explosion-hazardous
Areas Designation according to IECEx 02: Equipment Protection Level (EPL)EN 13/05/201505/07/201318/05/2011Language:
English
Version:
13/05/2015
File size:
438.5 KB
File name:
XA00582G-C08EN03.15.pdf
-