©Endress+Hauser
©Endress+Hauser
Field of application
The switching unit FTL325P is used for point level detection in liquid tanks and bulk material silos, also in hazardous explosion areas. Also suitable for liquid detection in pipes for dry running protection for pumps and overfill prevention for tanks with combustible or non-combustible liquids harmful to water. Up to 3 measuring devices for two-point control and point level detection. Functional safety up to SIL3 in accordance to IEC 61508 using Liquiphant with electronic insert FEL57.
Switching unit with intrinsically safe signal circuit for connection to Liquiphant or Soliphant.
Ambient temperature: -20 to +60°C (-4 to +158°F) and DIN version only +50°C
International explosion protection certificates, overfill prevention WHG, marine approvals
Benefits
Nivotester FTL325P for connecting one, two or three measuring cells (1-, 2- or 3-channel devices)
Intrinsically safe signal circuits Ex ia for use of measuring sensor in explosion hazardous areas
Functional safety up to SIL2 through line monitoring. Simplified proof testing to WHG/SIL by pressing push-button
DIN Rail housing for simple series installation on standard rails in switch cabinet
Simple wiring using pluggable terminal blocks
Inputs are galvanically isolated from each other, from the mains and from the outputs
Extended selection
High-end products
Highly functional and convenient
Technical excellence
Simplicity
©Endress+Hauser
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Loading alternative products
Characteristic / Application
Switching unit PFM technology for rail mounting Intrinsically safe Highest SIL safety
Specialities
If sensors are redundant, SIL3
Supply / Communication
85...253 V AC, 20...30 V AC/ 20...60 V DC
Ambient temperature
Single installation: -20 °C ... 60 °C (-4 °F ... 140 °F) Rail mounting: -20 °C ... 50 °C (-4 °F ... 122 °F)
Communication
1 Channel: 1 Level SPDT + 1 Alarm SPST 3 Channel: 3 level SPDT + 1 Alarm SPST
Certificates / Approvals
ATEX, FM, CSA, IEC Ex, TIIS, INMETRO, NEPSI, EAC
Safety approvals
Overfill prevention WHG SIL
Characteristic / Application
Switching unit PFM technology for rail mounting Intrinsically safe
Supply / Communication
85...253 V AC, 20...30 V AC / 20...60 V DC
Ambient temperature
Single installation: -20 °C ... 60 °C (-4°F ... 140 °F) Rail mounting: -20 °C ... 50 °C (-4 °F ... 122 °F)
Communication
1 Channel: 1 Level SPDT + 1 Alarm SPST 3 Channel: 3 level SPDT + 1 Alarm SPST
Certificates / Approvals
ATEX, FM, CSA, IEC Ex, TIIS, INMETRO, NEPSI
Safety approvals
Overfill prevention WHG SIL
Most downloaded
Nivotester FTL325P
English version - 09/2020
Vibronic
EN
DE ES FR IT JA PL PT RU ZH
29/09/2020
28/06/2019
14/08/2015
01/02/2003
Language:
English
Version:
29/09/2020
File size:
579.8 KB
File name:
TI00350FEN_1520.pdf
Nivotester FTL325P, single-channel
English version - 09/2020
Vibronic
EN
DE ES FR IT JA PT RU ZH
29/09/2020
28/06/2019
Language:
English
Version:
29/09/2020
File size:
618.6 KB
File name:
BA01971FEN_0220.pdf
63 documents
EN
German Spanish French Italian Japanese Polish Portuguese Russian Chinese
29/09/2020
28/06/2019
14/08/2015
01/02/2003
Language:
English
Version:
29/09/2020
File size:
579.8 KB
File name:
TI00350FEN_1520.pdf
Nivotester FTL325P, single-channel
Vibronic
EN
German Spanish French Italian Japanese Portuguese Russian Chinese
29/09/2020
28/06/2019
Language:
English
Version:
29/09/2020
File size:
618.6 KB
File name:
BA01971FEN_0220.pdf
Nivotester FTL325P, 3-channel
Vibronic
EN
German Spanish French Italian Japanese Portuguese Russian Chinese
21/06/2021
29/09/2020
28/06/2019
Language:
English
Version:
21/06/2021
File size:
1.2 MB
File name:
BA01970FEN_0321.pdf
Nivotester FTL325P, 3-channel
Vibronic
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Indonesian Italian Japanese Korean Lithuanian Latvian Dutch Norwegian Polish Portuguese Romanian Russian Slovak Slovenian Swedish Thai Turkish Chinese
21/06/2021
29/09/2020
28/06/2019
Language:
English
Version:
21/06/2021
File size:
879.2 KB
File name:
KA01432FEN_0321.pdf
Nivotester FTL325P single-channel
Vibronic
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Indonesian Italian Japanese Korean Lithuanian Latvian Dutch Norwegian Polish Portuguese Romanian Russian Slovak Slovenian Swedish Thai Turkish Chinese
29/09/2020
28/06/2019
Language:
English
Version:
29/09/2020
File size:
543.5 KB
File name:
KA01431FEN_0220.pdf
KA Nivotester FTL325P, 3-channel
Level detector with PFM input
Vibronic
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Indonesian Italian Japanese Korean Lithuanian Latvian Dutch Norwegian Polish Portuguese Romanian Russian Slovak Slovenian Swedish Thai Turkish Chinese
18/06/2024
Language:
English
Version:
18/06/2024
File size:
367.5 KB
File name:
KA01702FEN_0124-00.pdf
Nivotester FTL325
Betriebsanleitung
Mit eigensicherem Signalstromkreis zum Anschluss an Messaufnehmer Liquiphant und Soliphant
EN
German Spanish French Italian Japanese Dutch Russian
24/07/2015
16/02/2004
01/04/2001
Language:
English
Version:
24/07/2015
File size:
605.2 KB
File name:
KA00168FA6_1315.pdf
Bedienungsanleitung/ Operating Instuctions Liquiphant M/S + FEL57
Selbsttest Self test
EN
German Spanish French Italian Dutch Russian Chinese
27/02/2017
01/03/2002
Language:
English
Version:
27/02/2017
File size:
227.1 KB
File name:
KA00147FA6_1316.pdf
KA Nivotester FTL325P, single-channel
Level detector with PFM input
Vibronic
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Indonesian Italian Japanese Korean Lithuanian Latvian Dutch Norwegian Polish Portuguese Romanian Russian Slovak Slovenian Swedish Thai Turkish Chinese
18/06/2024
Language:
English
Version:
18/06/2024
File size:
350 KB
File name:
KA01701FEN_0124-00.pdf
Nivotester FTL 325 P-# 1# 1Bedienungsanleitung
Füllstandgrenzschalter mit PFM- Eingang.
EN
Czech German Spanish French Italian Japanese Dutch Portuguese Russian
24/07/2015
01/04/2001
Language:
English
Version:
24/07/2015
File size:
440.9 KB
File name:
KA00167FA6_1315.pdf
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all