For solid applications: New generation 80 GHz radar sensors
Designed for special demands: Yours.
The new Micropilot range of 80 GHz radar sensors meets your individual requirements for simpler, more efficient and future-proof plant processes. Guided Wizards make it easier for you to commission, operate and troubleshoot devices. Features such as Heartbeat Technology support you in minimizing sources of error, while low-maintenance measuring principles help you to increase your productivity. Innovative communication options such as Ethernet-APL prepare your plant for the digital future.
Benefits
Simplicity: The Endress+Hauser SmartBlue app uses wizards to guide you through commissioning and enables intuitive operation and error detection from a remote location. The radar technology can be operated without significant training.
Wide-ranging portfolio: The Micropilot completes Endress+Hauser's range of radar devices, which is suitable for virtually any radar application and can handle individual customer requirement.
Safety: Human errors are reduced by simple wizards. Remote operation via smartphone or tablet protects your staff. Functional safety is increased thanks to Endress+Hauser's many years of SIL expertise.
Heartbeat Technology: Innovative Heartbeat Technology, with its reliable build-up detection and real-time diagnostic and monitoring functions, enables predictive maintenance, which in turn supports optimized processes and plant availability.
Future-proof: Innovative communication options such as Ethernet-APL ensure data transparency across your site and prepare your plant processes for the future.
Easy to use

The new Micropilot meets your need for a measuring technology that is straightforward from commissioning through to troubleshooting. Wizards guide you through the commissioning process without the need for significant training. Operation and error analysis via Bluetooth® Technology are intuitive, as is the resolution of problems based on real-time data. If one of your devices needs to be replaced, its parameters can be transferred by the HistoROM unit without any data loss.
Heartbeat Technology

Ready for the future? Thanks to intelligent diagnostic, monitoring and verification functions provided by Heartbeat Technology, the new generation is ready for use in a digital future. Our measuring technology meets your expectations in terms of optimizing efficiency gains. Build-up is detected early on, and predictive maintenance means that you avoid plant shutdowns. Regular diagnosis of processes and device conditions can extend maintenance intervals and increase the efficiency.
The combination of Heartbeat Technology and the Radar Accuracy Index (RAI) makes even traceable verification possible. This in turn means that essential calibrations can be replaced with verification and a high-precision measurement is fully guaranteed. Furthermore, the verification option available in this product range fulfills the requirements of DIN ISO 9001 and saves you time-consuming documentation work.
80 GHz performance

Do you have particularly high demands when it comes to radar performance? With the new 80 GHz radar chip, the new Micropilot delivers reliable measuring values under harsh conditions, in the case of long measuring ranges and in all media. It is possible to achieve exact measurements in narrow and extremely tall vessels or silos, regardless of temperature or dust. If you have tall process tanks, the new chip enables a measuring range of more than 100 m and a factory calibration of up to 50 m.
Material flow and dust

The Micropilot is used for the storage of gravel and sand in heaps where it allows you to automate optimal surface filling, regardless of material flow and weather conditions. The filling process is monitored at an optimal level without the need for maintenance. Accurate level measurement is guaranteed even in the presence of dust, for example in the case of conveyor belt transfer stations. The same applies in the case of abrasion or product moisture in cement, buffer and production silos.
Designed for special demands: Yours.
Micropilot for solid applications
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Downloads
-
-
Company facts
Innovation Brochure - Designed for special demands: Yours.
Innovation brochure - The new generation of 80 GHz radar sensors - Micropilot
File size:
File name:
-
-
-
Company facts
eBook - Designed for special demands: Yours.
eBook - The new generation of 80 GHz radar sensors - Micropilot
File size:
File name:
-
-
-
Company facts
Information flyer: Heartbeat Technology Radar Accuracy Index
Information flyer: Heartbeat Technology Radar Accuracy Index - Keeping an eye on your accuracy
File size:
File name:
-