
Specs at a glance
-
Process temperature
Any
-
Process pressure / max. overpressure limit
Any
-
Max. measurement distance
Unlimited measuring range,
Cascade -
Accuracy
+/-1%
-
Main wetted parts
Non-contact
Field of application
The Gammapilot FMG50 compact transmitter is designed for non-contact point level detection, continuous level, interface and density measurement in liquids, solids, suspensions or sludges. As the first true 2-wire loop powered compact transmitter it minimizes engineering and installation efforts.
For all kinds of process vessels, like reactors, autoclaves, separators, acid tanks, cyclones
For liquids, solids, suspensions or sludges etc.
Extreme measuring conditions, for example corrosion, abrasion, viscosity, toxicity
Process temperature: No limitation (non-invasive)
Process pressure: No limitation (non-invasive)
Housing material: 316L, aluminum
International explosion protection certificates, SIL, overfill prevention WHG
Benefits
First real 2-wire loop-powered compact transmitter minimizes engineering and installation efforts
Reduced installation and engineering costs thanks to the first 2-wire loop powered compact transmitter
Increased plant safety, efficiency and availability even under extreme process and ambient conditions
Designed according to IEC 61508 with SIL2/3 approval for all measuring tasks
Reduced verification effort and minimized plant shut-downs due to state-of-art Heartbeat Technology
-
Usage in up to +80°C (+176°F) ambient temperature without additional cooling thanks to innovative sensor technology
Bluetooth® wireless technology for remote operation out of the radiation beam
Videos
Xpert selection
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
TI Gammapilot FMG50
English version - 06/2024
Radiometric measuring technology
EN 03/06/202417/02/202230/03/202016/08/2019Language:
English
Version:
03/06/2024
File size:
1.9 MB
File name:
TI01462FEN_0424-00.pdf
-
-
-
Operating Instruction (BA)
BA Gammapilot FMG50
English version - 06/2024
Radiometric measuring technology
EN 03/06/202430/08/202208/03/202216/08/202116/08/2019Language:
English
Version:
03/06/2024
File size:
4.8 MB
File name:
BA01966FEN_0624-00.pdf
-
-
-
Technical Information (TI)
TI Gammapilot FMG50
Radiometric measuring technology
EN 03/06/202417/02/202230/03/202016/08/2019Language:
English
Version:
03/06/2024
File size:
1.9 MB
File name:
TI01462FEN_0424-00.pdf
-
-
-
Operating Instruction (BA)
BA Gammapilot FMG50
Radiometric measuring technology
EN 03/06/202430/08/202208/03/202216/08/202116/08/2019Language:
English
Version:
03/06/2024
File size:
4.8 MB
File name:
BA01966FEN_0624-00.pdf
-
-
-
Device Parameter (GP)
Gammapilot FMG50
Radiometric measurement
EN 22/08/2019Language:
English
Version:
22/08/2019
File size:
362.1 KB
File name:
GP01141FEN_0119.pdf
-
-
-
Short Instruction (KA)
KA Gammapilot FMG50 HART
Radiometric measuring technology
EN 03/06/202410/07/202301/12/202016/08/2019Language:
English
Version:
03/06/2024
File size:
1.1 MB
File name:
KA01427FEN_0424-00.pdf
-
-
-
Installation Instructions (EA)
Housing
Gammapilot
Cerabar, DeltabarEN 10/03/202311/09/2020Language:
English
Version:
10/03/2023
File size:
1.3 MB
File name:
EA01330FEN_0222-00.pdf
-
-
-
Installation Instructions (EA)
EA HAN7D plug, 90 deg, housing side HAN7D socket, cable side
Gammapilot, Micropilot
Cerabar, DeltabarEN 30/11/202327/05/202009/08/2019Language:
English
Version:
30/11/2023
File size:
495.6 KB
File name:
EA01268FEN_0323-00.pdf
-
-
-
Installation Instructions (EA)
EA Cable gland M20x1.5
Gammapilot, Liquiphant, Micropilot
Cerabar, DeltabarEN 11/09/202327/01/202225/05/202006/02/202009/08/2019Language:
English
Version:
11/09/2023
File size:
1.2 MB
File name:
EA01262FEN_0623-00.pdf
-
-
-
Installation Instructions (EA)
NaI scintillator
Gammapilot FMG50
EN 11/09/202016/08/2019Language:
English
Version:
11/09/2020
File size:
268.1 KB
File name:
EA01274FEN_0220.pdf
-
-
-
Installation Instructions (EA)
Mounting clamp 80 mm, 95 mm Installation Instructions
Gammapilot FMG50
EN 16/08/2019Language:
English
Version:
16/08/2019
File size:
158 KB
File name:
EA01271FEN_0119.pdf
-
-
-
Installation Instructions (EA)
PVT scintillator
Gammapilot FMG50
EN 11/09/202016/08/2019Language:
English
Version:
11/09/2020
File size:
330.3 KB
File name:
EA01275FEN_0220.pdf
-