
Specs at a glance
-
Measuring range
0,1 - 10ppm total chlorine; pH 6,5 - 9,5
-
Process temperature
5°C - 45°C
-
Process pressure
0bar - 3bar
Field of application
CCS120 is the analog sensor for standard measurement of total chlorine. It delivers reliable values even if fluctuations in flow or conductivity occur and allows control of the disinfection loop so that the water is free of germs. At the same time, the sensor is designed for long calibration and service intervals reducing your maintenance effort.
CCS120 measures total chlorine in:
Drinking and process water
- Process and distribution networks
- Monitoring, control and optimization of disinfection processesWastewater treatment plants
- Disinfection monitoring and control in wastewater outlet
- Reuse of outlet waterUtilities of all industries
- All disinfection measuring points
Benefits
Recalibration intervals approx. 1 to 3 months under constant operating conditions
Easy membrane replacement thanks to prefabricated membrane cap
Measured values are not affected by conductivity fluctuation
Measurement virtually independent of flow rate in the range above 30 l/h
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
Technical Information CCS120
Sensor for total chlorine
EN 01/07/200601/11/2004Language:
English
Version:
01/07/2006
File size:
274.9 KB
File name:
TI388CEN.pdf
-
-
-
Technical Information (TI)
Technical Information CCM 223/
Measurement of chlorine / chlorine dioxide / total chlorine
Transmitter for chlorine sensorsEN 24/10/201320/06/201101/07/200601/09/2000Language:
English
Version:
24/10/2013
File size:
642.3 KB
File name:
TI00214CEN_1413.pdf
-
-
-
Operating Instruction (BA)
Operating Instructions CCS120
Sensor for total chlorine
EN 01/11/2004Language:
English
Version:
01/11/2004
File size:
349.3 KB
File name:
BA388CEN.pdf
-
-
-
Fields of Activities (FA)
Sensors, transmitters, compact devices and assemblies
Experts in Liquid Analysis
Language:
English
Version:
24/09/2024
File size:
4.2 MB
File name:
FA00007CEN_Analyse_21.24_LowRes.pdf
-
-
-
Fields of Activities (FA)
Sensoren, Messumformer, Kompaktgeräte and Armaturen
Kompetenz in der Flüssigkeitsanalyse
Language:
German
Version:
24/09/2024
File size:
4.1 MB
File name:
FA00007CDE_Analyse_21.24_LowRes.pdf
-
-
-
Competence Brochure (CP)
Making sure your WWTP runs and runs and runs
Efficient and effective wastewater treatment
Language:
English
Version:
03/08/2018
File size:
3.5 MB
File name:
CP01197CEN_0118_Making sure your WWTP runs.pdf
-
-
-
Competence Brochure (CP)
Damit Ihre Kläranlage läuft und läuft und läuft
Effizienz und Effektivität in der Abwasseraufbereitung
Language:
German
Version:
03/08/2018
File size:
3.4 MB
File name:
CP01197CDE_0118_Damit Ihre Kläranlage läuft.pdf
-
-
-
Electrolytes
71412916 (Finland)
Electrolyte CCS120/CCS120D
Language:
Finnish
Version:
08/10/2021
File size:
133.5 KB
File name:
MSDS_71412916_(SF).pdf
-
-
-
Electrolytes
71412916 (Switzerland (Italian))
Electrolyte CCS120/CCS120D
Language:
Italian
Version:
08/10/2021
File size:
134.4 KB
File name:
MSDS_71412916_(CHI).pdf
-
-
-
Electrolytes
71412916 (Croatia)
Electrolyte CCS120/CCS120D
Language:
Croatian
Version:
08/10/2021
File size:
304.7 KB
File name:
MSDS_71412916_(CRO).pdf
-