![Memosen CPS12E - Digital ORP sensor with platinum cap for processes with stable conditions Memosen CPS12E - Digital ORP sensor with platinum cap for processes with stable conditions](/__image/a/9145433/k/19d623a3ef181b05b20c0c9bef64ab2001d95330/ar/1-1/w/344/t/jpg/b/ffffff/n/true/fn/CPS12E-ORP-sensor-platinum-cap.jpg)
Specs at a glance
-
Measurement range
-1500 mV to +1500 mV
-
Process temperature
-15 to 135 °C
(5 to 275 °F) -
Process pressure
0.8 to 17 bar (11.6 to 246.5 psi) absolute
Field of application
Memosens CPS12E is the digital all-round ORP sensor. It measures reliably even in harsh applications or hazardous areas. Designed for low maintenance and a long operating life, the ORP sensor offers you best value for money. Memosens CPS12E features Memosens 2.0 digital technology that provides the perfect basis for predictive maintenance thanks to extended storage of calibration and process data. The plug & play principle of Memosens allows for easy operation and more process uptime.
Long-term monitoring and limit monitoring of processes with stable process conditions:
- Chemical industry
- Pulp & paper industry
- Power plants
- Incineration plants
Water & wastewater treatment:
- Drinking water
- Cooling water
- Well water
- Wastewater treatment plants
With ATEX, IECEx, CSA C/US, NEPSI, Japan, INMETRO approvals for use in hazardous areas, zones 0, 1 and 2.
Benefits
Robust, low maintenance ORP sensor: Large, dirt-repellent PTFE junction protects from soiling by the medium. Long poison diffusion path prevents poisoning of the electrode reference.
Suitable for harsh applications: Gold pin or platinum cap cover the full range of oxidizing or reducing media. Shaft glass ensures high chemical stability. The sensor is pressure stable up to 17 bar (246.5 psi) absolute.
Memosens 2.0 technology enables the sensor to store more process and calibration data. It lays the basis for IIoT services and predictive maintenance.
-
Extremely reliable measurement with to non-contact, inductive signal transmission results in increased process safety.
Lab calibration and fast sensor replacement on site allow for minimized process downtimes, reducing operating costs.
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity
![FLEX: Extended FLEX: Extended](/__image/a/9247232/k/39217366b16bac2230ce4c49a4e705e44f102e8c/ar/4-3/w/496/t/jpg/b/ffffff/fn/eh_2020-11_FLEX_segmentation_Visual_E_1250x300px.jpg)
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
Memosens CPS12E
English version - 08/2020
ORP sensor for standard applications in process technology and environmental engineering
EN 11/08/2020Language:
English
Version:
11/08/2020
File size:
682.3 KB
File name:
TI01494CEN_0120.pdf
-
-
-
Technical Information (TI)
Memosens CPS12E
ORP sensor for standard applications in process technology and
environmental engineeringEN 11/08/2020Language:
English
Version:
11/08/2020
File size:
682.3 KB
File name:
TI01494CEN_0120.pdf
-
-
-
Operating Instruction (BA)
pH sensors CPSx1E, CPFx1E ORP sensors CPSx2E, CPFx2E
pH and ORP measurement
EN 14/10/202131/03/202109/07/202019/05/2020Language:
English
Version:
14/10/2021
File size:
1 MB
File name:
BA01988CEN_0421.pdf
-
-
-
Ex Safety Instruction (XA)
Memosens pH/ORP sensors
pH and ORP measurement
Supplement to BA01988C, BA02142C
Safety instructions for electrical apparatus in explosion-hazardous
areas
UK Ex II 1 G Ex ia IIC T3/T4/T6 Ga
UK Ex II 1GEx ia IIC T4/T6 GaLanguage:
English
Version:
26/11/2021
File size:
684.7 KB
File name:
XA02588CEN_0221-00.pdf
-
-
-
Ex Safety Instruction (XA)
Memosens pH/ORP sensors
pH and ORP measurement
Supplement to BA01988C, BA02142C
Safety instructions for electrical apparatus in explosion-hazardous
areas
EAC Ex 0Ex ia IIC T3/T4/T6 Ga X
EAC Ex 0Ex ia IIC T4/T6 Ga XEN 26/01/2022Language:
English
Version:
26/01/2022
File size:
424.3 KB
File name:
XA02817CEN_0122-00.pdf
-
-
-
Ex Safety Instruction (XA)
Memosens pH/ORP sensors
pH and ORP measurement
Safety instructions for electrical apparatus in explosion-hazardous
areasEN 23/04/202118/02/202103/07/2020Language:
English
Version:
23/04/2021
File size:
893.2 KB
File name:
XA01991CEN_0321.pdf
-
-
-
Ex Safety Instruction (XA)
Memosens pH/ORP sensors
pH and ORP measurement
Supplement to: BA01988C, BA02142C
Safety instructions for electrical apparatus in explosion-hazardous
areas
NEPSI Ex ia IIC T3/T4/T6 Ga
NEPSI Ex ia IIC T4/T6 GaEN 07/09/202105/08/2020Language:
English
Version:
07/09/2021
File size:
529.3 KB
File name:
XA02113CEN_0221.pdf
-
-
-
Ex Safety Instruction (XA)
Memosens pH/ORP sensors
pH and ORP measurement
Safety instructions for electrical apparatus in explosion-hazardous
areasEN 22/04/202115/10/2020Language:
English
Version:
22/04/2021
File size:
491.8 KB
File name:
XA02244CEN_0221.pdf
-
-
-
Ex Safety Instruction (XA)
Memosens pH/ORP sensors
pH and ORP measurement
Supplement to BA01988C, BA02142C
Safety instructions for electrical apparatus in explosion-hazardous
areas
KOR Ex ia IIC T3/T4/T6 Ga
KOR Ex ia IIC T4/T6 GaEN 22/10/2021Language:
English
Version:
22/10/2021
File size:
425.6 KB
File name:
XA02739CEN_0121.pdf
-
-
-
Ex Safety Instruction (XA)
Memosens pH/ORP sensors
pH and ORP measurement
Safety instructions for electrical apparatus in explosion-hazardous
areasEN 22/04/202131/07/2020Language:
English
Version:
22/04/2021
File size:
505.2 KB
File name:
XA02082CEN_0221.pdf
-
-
-
Ex Safety Instruction (XA)
Memosens pH/ORP sensors
CSA C/US IS Cl. I Div. 1 GP A-D T3/T4/T6 + CSA C/US IS Cl. I Zone 0 AEx
ia IIC T3/T4/T6
CSA C/US IS Cl. I Div. 1 GP A-D T4/T6 + CSA C/US IS Cl. I Zone 0 AEx ia
IIC T4/T6
CSA C/ US Cl. 1 Div 1&2 GP A-D T6…T3
Safety InstructionsEN 01/12/202215/02/202220/08/2020Language:
English
Version:
01/12/2022
File size:
860.7 KB
File name:
XA02235CEN_0422-00.pdf
-