![Liquiline System CA80AM - Colorimetric analyzer for all wastewater treatment plants Liquiline System CA80AM - High-precision process analyzer for ammonium measurement](/__image/a/77847/k/e161e79d8b58ee7b8485a002ea8853bdc41c0ef4/ar/1-1/w/344/t/jpg/b/ffffff/n/true/fn/CA80_closed.jpg)
Specs at a glance
-
Measurement range
0.05 to 20 mg/l NH4-N
0.5 to 50 mg/l NH4-N
1 to 100 mg/l NH4-N
0.5 to 50 mg/l with dilution function to maximum 10 to 1000 mg/l NH4-N -
Process temperature
4 to 40 °C (39 to 104 °F)
-
Process pressure
Unpressurized
-
Measuring method
Comply with standard colorimetric measuring principle - indophenol blue method following ISO 7150-1, DIN 38406-5 and GB 7481-87
Field of application
Liquiline System CA80AM offers high-precision ammonium measurement in all critical control points. As member of the Liquiline platform, it enables plug & play and easy upgrade to a measuring station - minimizing the installation effort. Automatic calibration and cleaning as well as the low consumption of reagents save you operating and maintenance costs. Advanced diagnostics with remote access ensure process safety and support you in providing process documentation to the authorities.
Liquiline System CA80AM monitors and controls:
Inlets of wastewater treatment plants
Outlets of wastewater treatment plants for documentation purposes
Aeration basins
Water treatment
Cleaning capacity of municipal and industrial wastewater plants
Benefits
Fast commissioning and plug & play thanks to Memosens technology and user-friendly operation
Easy upgrade of functionality - even to a complete measuring station - simply by adding modules and connecting Memosens sensors
Advanced diagnostics with remote access for increased process safety
Reduced operating costs through automatic, configurable calibration and cleaning and long reagent shelf life with optional cooling module
Compliance with standard colorimetric measuring principle - indophenol blue method - following ISO 7150-1, DIN 38406-5 and GB 7481-87
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity
![FLEX: Extended FLEX: Extended](/__image/a/9247232/k/39217366b16bac2230ce4c49a4e705e44f102e8c/ar/4-3/w/496/t/jpg/b/ffffff/fn/eh_2020-11_FLEX_segmentation_Visual_E_1250x300px.jpg)
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
TI Liquiline System CA80AM
Colorimetric analyzer for ammonium
EN 22/05/202402/12/202213/07/202114/02/202009/06/2017Language:
English
Version:
22/05/2024
File size:
4.3 MB
File name:
TI01111CEN_0924-00.pdf
-
-
-
Operating Instruction (BA)
Memosens
Sensor inputs with Memosens protocol
EN 30/05/202228/02/2019Language:
English
Version:
30/05/2022
File size:
3.3 MB
File name:
BA01245CEN_0822-00.pdf
-
-
-
Operating Instruction (BA)
BA Liquiline System CA80AM
Colorimetric analyzer for ammonium
EN 22/05/202402/12/202213/07/202113/01/202015/01/2017Language:
English
Version:
22/05/2024
File size:
6.7 MB
File name:
BA01240CEN_0924-00.pdf
-
-
-
Short Instruction (KA)
Liquiline System CA80AM
Colorimetric analyzer for ammonium
EN 31/05/202119/02/202006/10/201707/04/201701/02/2016Language:
English
Version:
31/05/2021
File size:
3.5 MB
File name:
KA01158CEN_0721.pdf
-
-
-
Installation Instructions (EA)
Einbauanleitung/ Installation Instructions Kit Module/Modules
Für erweiterte Funktionalität
For extended functionalityEN 07/07/201425/03/201331/12/2011Language:
English
Version:
07/07/2014
File size:
2.4 MB
File name:
EA00008CA2_0314.pdf
-
-
-
Installation Instructions (EA)
Kit CM44x/CSXxx/CA80XX
Module 485MB or 485DP
For Ethernet configuration,PROFIBUS DP, Modbus RS485EN 28/11/2022Language:
English
Version:
28/11/2022
File size:
1.8 MB
File name:
EA01447CEN_0122-00.pdf
-
-
-
Installation Instructions (EA)
SD card kit
Industrial flash drive, 1 GB
With firmware, no. 71127100
Without firmware, no. 71110815EN 23/03/202109/10/202020/03/201725/06/201401/07/2012Language:
English
Version:
23/03/2021
File size:
506.9 KB
File name:
EA00011CEN_0621.pdf
-
-
-
Installation Instructions (EA)
Einbauanleitung/ Installation Instructions Kit Service-Schnittstelle/Service interface
CDI-Flanschstecker, Gegenmutter
CDI-flange connector, counter nutEN 24/06/201431/12/2011Language:
English
Version:
24/06/2014
File size:
2 MB
File name:
EA00002CA2_0214.pdf
-
-
-
Installation Instructions (EA)
Kit CA80 Outdoor
Kit for mounting analyzer on a post outdoor
EN 14/02/2020Language:
English
Version:
14/02/2020
File size:
414.2 KB
File name:
EA01293CEN_0119.pdf
-
-
-
Special Documentation (SD)
CY81AM
Mixing the reagents
EN 22/11/202201/08/2017Language:
English
Version:
22/11/2022
File size:
357.5 KB
File name:
SD02080CEN_0222-00.pdf
-