
Specs at a glance
-
Measuring range
0 to 4 AU
0 to 8 OD (depending on optical path length) -
Process temperature
0 to 90 °C (32 to 194 °F)
Max. 135 °C for max. 2 hours -
Process pressure
Max. 10 bar abs at 90 °C
(Max. 150 psi at 194 °F)
Field of application
The OUSBT66 NIR absorption sensor monitors cell growth, biomass processes, algae systems and crystallization processes. It provides you with reliable, precise measured values in real-time to optimize your process and your product yield. The sensor's hygienic design is CIP/SIP resistant and allows autoclavation. Equipped with NIST-traceable and certified clip-on filters, OUSBT66 is outstandingly easy to calibrate and verify.
The OUSBT66 sensor measures the cell density, biomass and suspended solids in life sciences applications, such as:
Cell growth in bacterial fermentation
Mammalian cell culture applications
Biomass during fermentation processes
Monitoring of algae concentration
Monitoring of crystallization processes
Suspended solids measurement
OUSBT66 is suitable for laboratory, pilot scale and production fermenters and bioreactors.
Benefits
Real-time measurement for optimized processes and product yields
Reliable, precise measured values with excellent laboratory correlation
Easy verification and calibration with NIST-traceable clip-on filters - no need for complex liquid calibrations
Hygienic stainless steel body and sapphire windows without seals or crevices
Suitable for CIP/SIP and autoclaving
Various path lengths and sensor lengths for perfect fit into every fermenter and bioreactor
PG 13.5 thread for standard assemblies or head plate installations
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
TI OUSBT66
NIR absorption sensor for the measurement of cell growth and biomass
EN 07/11/202408/12/202222/09/202131/10/201731/03/2016Language:
English
Version:
07/11/2024
File size:
444.4 KB
File name:
TI00469CEN_0724-00.pdf
-
-
-
Operating Instruction (BA)
BA OUSBT66
NIR absorption sensor for the measurement of cell growth and biomass
EN 07/11/202408/12/202231/01/201901/06/201731/03/2016Language:
English
Version:
07/11/2024
File size:
541.6 KB
File name:
BA00469CEN_0724-00.pdf
-
-
-
PU (Publication)
Prioritize scalability for an efficient biopharmaceutical product development lifecycle
This technical paper studies the importance of scalability as a
competitive advantage in bioprocessing in the Life Science industry,
and Endress+Hauser's scalable Raman systems (Raman Rxn2,
Raman Rxn4, Rxn-10, Rxn-45, Rxn-46, bio multi optic and sleeve,
flow cell and flow bench, Raman optic system for single use) and
liquid analysis sensor technology and Liquid Analysis portfolio
(Liquiline CM44P, CM442 and OUSAF44, OUSBT66 and
Memosens CPS61E, CLS82E, COS81E, CLS82E).Language:
Czech
Version:
06/09/2024
File size:
381.4 KB
File name:
PU01584CEN_0124_cz_view.pdf
-
-
-
PU (Publication)
Endress+Hauser - ライフサイエンス技術のワンストップパートナー
Endress+Hauserが、ライフサイエンス分野の専門知識と、ラマン分
光システム(Raman Rxn2、Raman Rxn4、Rxn-10、Rxn-45、Rxn-46、
バイオマルチオプティックおよびスリーブ、フローフィル、フロー
ベンチ、シングルユース用Ramanオプティックシステム)や水質分
析センサ技術(Liquiline CM44P、CM442、OUSAF44、OUSBT66、
Memosens CPS61E、CLS82E、COS81E、CLS82E)などの信頼性の高い
インラインおよびリアルタイム測定技術によって、世界トップクラ
スのバイオ医薬品メーカーから信頼されている理由を強調したグラ
フィック。Language:
Japanese
Version:
04/10/2024
File size:
2.7 MB
File name:
PU01585CJA_0124_Graphic_EH biopharma trust.pdf
-
-
-
PU (Publication)
Endress+Hauser - your one-source Life Sciences technology partner
Graphic highlighting why Endress+Hauser is trusted by the
world's top biopharmaceutical manufacturers for its Life
Sciences expertise and reliable inline, real-time measurement
technologies like Raman spectroscopy systems (Raman Rxn2,
Raman Rxn4, Rxn-10, Rxn-45, Rxn-46, bio multi optic and sleeve,
flow cell and flow bench, Raman optic system for single use) and
liquid analysis sensor technology (Liquiline CM44P, CM442 and
OUSAF44, OUSBT66 and Memosens CPS61E, CLS82E, COS81E,
CLS82E).Language:
English
Version:
27/06/2024
File size:
1.9 MB
File name:
PU01585CEN_0124.pdf
-
-
-
PU (Publication)
Prioritize scalability for an efficient biopharmaceutical product development lifecycle
This technical paper studies the importance of scalability as a
competitive advantage in bioprocessing in the Life Science industry,
and Endress+Hauser's scalable Raman systems (Raman Rxn2,
Raman Rxn4, Rxn-10, Rxn-45, Rxn-46, bio multi optic and sleeve,
flow cell and flow bench, Raman optic system for single use) and
liquid analysis sensor technology and Liquid Analysis portfolio
(Liquiline CM44P, CM442 and OUSAF44, OUSBT66 and
Memosens CPS61E, CLS82E, COS81E, CLS82E).Language:
English
Version:
27/06/2024
File size:
753.7 KB
File name:
PU01584CEN_0124.pdf
-
-
-
PU (Publication)
効率的なバイオ医薬品の製品開発ライフサイクルのために拡張性を優先
この技術文書では、ライフサイエンス産業におけるバイオプロセス
の競争優位性としての拡張性の重要性と、Endress+Hauserの拡張性
のあるラマンシステム(Raman Rxn2、Raman Rxn4、Rxn-10、Rxn-45
、Rxn-46、バイオマルチオプティックおよびスリーブ、フローフィ
ル、フローベンチ、シングルユース用Ramanオプティックシステム)
、水質分析センサ技術、および水質分析製品ラインナップ
(LiquilineCM44P、CM442、OUSAF44、OUSBT66、Memosens CPS61E、
CLS82E、COS81E、CLS82E)について考察しています。Language:
Japanese
Version:
04/10/2024
File size:
1.3 MB
File name:
PU01584CJA_0124_Scalability in biopharma development.pdf
-
-
-
PU (Publication)
Endress+Hauser - your one-source Life Sciences technology partner
Graphic highlighting why Endress+Hauser is trusted by the
world's top biopharmaceutical manufacturers for its Life
Sciences expertise and reliable inline, real-time measurement
technologies like Raman spectroscopy systems (Raman Rxn2,
Raman Rxn4, Rxn-10, Rxn-45, Rxn-46, bio multi optic and sleeve,
flow cell and flow bench, Raman optic system for single use) and
liquid analysis sensor technology (Liquiline CM44P, CM442 and
OUSAF44, OUSBT66 and Memosens CPS61E, CLS82E, COS81E,
CLS82E).Language:
Czech
Version:
06/09/2024
File size:
353 KB
File name:
PU01585CEN_0124_cz_view.pdf
-
-
-
PU (Publication)
Lab-to-process monitoring & control in Life Sciences - Reliable measurement of bioprocess physical and chemical properties
A combined product list of analysis offerings from both Optical Analysis
and LIquid Analysis for bioprocessing applications in the life science
industry (including Raman Rxn2 analyzer, Raman Rxn4 analyzer,
Rxn-10 probe, bio multi optic and bio sleeve, Raman flow assembly,
Rxn-45 probe, Rxn-46 probe, Raman optic system for single use,
Memosens CPS61E, Memosens COS81E, OUSBT66, Memosens CPS61E,
Memosens CPS77E, Memosens CLS82E, OUSAF44, Memosens CPS11E,
Memosens CLS16E, TOC Analyzer CA79, Liquiline transmitter platform, and
Memobase software).Language:
English
Version:
11/04/2024
File size:
776.1 KB
File name:
PU01484CEN_0224.pdf
-
-
-
Fields of Activities (FA)
水質分析の専門知識
センサからすべてを備えた
ターンキーソリューションまでLanguage:
Japanese
Version:
30/06/2025
File size:
4.6 MB
File name:
FA01018CJA_0422_Analysis_Portfolio_lowres.pdf
-