![Memosens CPS76E - Digital sensor for simultaneous pH and ORP measurement Memosens CPS76E - Digital combined pH/ORP sensor for chemical processes and poisoning media](/__image/a/9337705/k/2bc17fc61317f7ecd4ae61b8f4954cae210f8eb6/ar/1-1/w/344/t/jpg/b/ffffff/n/true/fn/CPS76E-combined-pH-ORP-sensor.jpg)
Specs at a glance
-
Measurement range
ORP: –1 500 to 1 500 mV
Application B
• pH: 0 to 14
Application H
• pH: 0 to 12 -
Process temperature
Application B and H:
0 to 140 ° C (32 to 284 ° F)
Version TB:
0 to 140 ° C (32 to 284 ° F)
Version TU, TP (pressurized reference):
0 to 140 ° C (32 to 284 ° F) (140 ° C (284 ° F) for sterilization only)
maximum 100 ° C (212 ° F) in continuous operation due to increasing
pressure drop at T> 100 ° C (212 ° F) -
Process pressure
Application B: 0.8 to 14 bar (11.6 to 203 psi) absolute
Application H: 0.8 to 7 bar (11.6 to 101,5 psi) absolute
Field of application
Memosens CPS76E is the heavy-duty specialist for simultaneous pH and ORP measurement. Its unique, contamination-resistant reference guarantees stable measurement in polluted, poisoning media and in media with low conductivity. Thanks to Memosens 2.0 digital technology, CPS76E combines maximum process integrity with simple operation. It resists moisture, enables lab calibration and offers extended storage of calibration and process data providing the perfect basis for predictive maintenance.
Processes in chemical industry and monitoring of processes with:
Quickly changing pH or ORP values
High proportion of electrode poisons such as H2S
With ATEX, IECEx, CSA C/US, NEPSI, Japan, INMETRO approvals for use in hazardous areas, zones 0, 1 and 2.
Benefits
Memosens 2.0 offers extended storage of calibration and process data, enabling better trend identification and providing a future-proof basis for predictive maintenance and enhanced IIoT services.
Simultaneous measurement of pH, ORP and rH values (in rH mode) provides a better process overview and allows for a tighter process control.
Its optional pressurized reference ensures reliable measurement in blocking media, such as dispersions.
Unique ion trap prevents poisoning of the electrode's junction and reference ensuring a long sensor lifetime.
Flexible installation thanks to optional upside-down mounting.
Maximum process safety through non-contact, inductive signal transmission.
Reduced operating costs thanks to minimized process downtime and extended sensor lifetime.
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity
![FLEX: Extended FLEX: Extended](/__image/a/9247232/k/39217366b16bac2230ce4c49a4e705e44f102e8c/ar/4-3/w/496/t/jpg/b/ffffff/fn/eh_2020-11_FLEX_segmentation_Visual_E_1250x300px.jpg)
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
Memosens CPS76E
English version - 07/2021
pH/ORP sensor for process technology
EN 27/07/2021Language:
English
Version:
27/07/2021
File size:
1.1 MB
File name:
TI01601CEN_0121.pdf
-
-
-
Operating Instruction (BA)
Combined pH/ORP sensors CPS16E, CPS76E and CPS96E
English version - 10/2021
pH and ORP measurement
EN 14/10/202130/07/2021Language:
English
Version:
14/10/2021
File size:
756.6 KB
File name:
BA02142CEN_0221.pdf
-
-
-
Technical Information (TI)
Memosens CPS76E
pH/ORP sensor for process technology
EN 27/07/2021Language:
English
Version:
27/07/2021
File size:
1.1 MB
File name:
TI01601CEN_0121.pdf
-
-
-
Operating Instruction (BA)
Combined pH/ORP sensors CPS16E, CPS76E and CPS96E
pH and ORP measurement
EN 14/10/202130/07/2021Language:
English
Version:
14/10/2021
File size:
756.6 KB
File name:
BA02142CEN_0221.pdf
-
-
-
Ex Safety Instruction (XA)
Memosens pH/ORP sensors
pH and ORP measurement
Supplement to BA01988C, BA02142C
Safety instructions for electrical apparatus in explosion-hazardous
areas
UK Ex II 1 G Ex ia IIC T3/T4/T6 Ga
UK Ex II 1GEx ia IIC T4/T6 GaLanguage:
English
Version:
26/11/2021
File size:
684.7 KB
File name:
XA02588CEN_0221-00.pdf
-
-
-
Ex Safety Instruction (XA)
Memosens pH/ORP sensors
pH and ORP measurement
Supplement to BA01988C, BA02142C
Safety instructions for electrical apparatus in explosion-hazardous
areas
EAC Ex 0Ex ia IIC T3/T4/T6 Ga X
EAC Ex 0Ex ia IIC T4/T6 Ga XEN 26/01/2022Language:
English
Version:
26/01/2022
File size:
424.3 KB
File name:
XA02817CEN_0122-00.pdf
-
-
-
Ex Safety Instruction (XA)
Memosens pH/ORP sensors
pH and ORP measurement
Safety instructions for electrical apparatus in explosion-hazardous
areasEN 23/04/202118/02/202103/07/2020Language:
English
Version:
23/04/2021
File size:
893.2 KB
File name:
XA01991CEN_0321.pdf
-
-
-
Ex Safety Instruction (XA)
Memosens pH/ORP sensors
pH and ORP measurement
Supplement to: BA01988C, BA02142C
Safety instructions for electrical apparatus in explosion-hazardous
areas
NEPSI Ex ia IIC T3/T4/T6 Ga
NEPSI Ex ia IIC T4/T6 GaEN 07/09/202105/08/2020Language:
English
Version:
07/09/2021
File size:
529.3 KB
File name:
XA02113CEN_0221.pdf
-
-
-
Ex Safety Instruction (XA)
Memosens pH/ORP sensors
pH and ORP measurement
Supplement to BA01988C, BA02142C
Safety instructions for electrical apparatus in explosion-hazardous
areas
KOR Ex ia IIC T3/T4/T6 Ga
KOR Ex ia IIC T4/T6 GaEN 22/10/2021Language:
English
Version:
22/10/2021
File size:
425.6 KB
File name:
XA02739CEN_0121.pdf
-
-
-
Ex Safety Instruction (XA)
Memosens pH/ORP sensors
pH and ORP measurement
Safety instructions for electrical apparatus in explosion-hazardous
areasEN 22/04/202131/07/2020Language:
English
Version:
22/04/2021
File size:
505.2 KB
File name:
XA02082CEN_0221.pdf
-
-
-
Ex Safety Instruction (XA)
Memosens pH/ORP sensors
CSA C/US IS Cl. I Div. 1 GP A-D T3/T4/T6 + CSA C/US IS Cl. I Zone 0 AEx
ia IIC T3/T4/T6
CSA C/US IS Cl. I Div. 1 GP A-D T4/T6 + CSA C/US IS Cl. I Zone 0 AEx ia
IIC T4/T6
CSA C/ US Cl. 1 Div 1&2 GP A-D T6…T3
Safety InstructionsEN 01/12/202215/02/202220/08/2020Language:
English
Version:
01/12/2022
File size:
860.7 KB
File name:
XA02235CEN_0422-00.pdf
-
-
-
Ex Safety Instruction (XA)
Memosens pH/ORP sensors
pH and ORP measurement
Safety instructions for electrical apparatus in explosion-hazardous
areasEN 22/04/202115/10/2020Language:
English
Version:
22/04/2021
File size:
491.8 KB
File name:
XA02244CEN_0221.pdf
-