![Memosens CPF81E - Compact, digital pH sensor with integrated assembly for harsh environments Memosens CPF81E - Digital pH sensor for wastewater, mining, minerals and metal industries](/__image/a/9327527/k/022ac65610f5e65757d04fcb128935b4112ba113/ar/1-1/w/344/t/jpg/b/ffffff/n/true/fn/CPF81E-digital-pH-sensor.jpg)
Specs at a glance
-
Measurement range
pH 0 to 14
-
Process temperature
Version LH: 0 to 110 °C (32 to 230 °F)
Version NN: 0 to 80 °C (32 to 170 °F) -
Process pressure
1 to 10 bar abs at 80 °C
(15 to 145 psi at 176 °F)
Field of application
Memosens CPF81E is the digital, robust solution for harsh environments. It measures reliably and accurately even in abrasive media and at high flow rates. With its integrated assembly, the electrode saves installation space. Thanks to Memosens 2.0 digital technology, CPF81E combines maximum process integrity with simple operation. It resists moisture and enables lab calibration. It offers extended storage of calibration and process data providing the perfect basis for predictive maintenance.
Memosens CPF81E is the robust pH sensor for processes in mining industries and treatment of industrial water and wastewater. It monitors:
Flotation
Leaching
Neutralization
Inlet and outlet
With CSA C/US approval for use in hazardous areas, zones 0, 1 and 2.
Benefits
Memosens 2.0 offers extended storage of calibration and process data, enabling better trend identification and providing a future-proof basis for predictive maintenance and enhanced IIoT services.
Long time stable: Double junction provides better protection against electrode poisoning ions such as S2- or CN-.
Robust polymer housing protects against mechanical damage.
Optional flat membrane makes the sensor suitable for high flow rates and abrasive media.
Non-contact, inductive signal transmission ensures maximum process safety.
Maximum process uptime and extended sensor lifetime reduce operating costs.
Videos
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity
![FLEX: Extended FLEX: Extended](/__image/a/9247232/k/39217366b16bac2230ce4c49a4e705e44f102e8c/ar/4-3/w/496/t/jpg/b/ffffff/fn/eh_2020-11_FLEX_segmentation_Visual_E_1250x300px.jpg)
Predecessor
-
-
Technical Information (TI)
Memosens CPF81E
English version - 04/2021
pH sensor for mining operations, industrial water and wastewater treatment
EN 07/04/2021Language:
English
Version:
07/04/2021
File size:
924.4 KB
File name:
TI01594CEN_0121.pdf
-
-
-
Technical Information (TI)
Memosens CPF81E
pH sensor for mining operations, industrial water and wastewater
treatmentEN 07/04/2021Language:
English
Version:
07/04/2021
File size:
924.4 KB
File name:
TI01594CEN_0121.pdf
-
-
-
Operating Instruction (BA)
pH sensors CPSx1E, CPFx1E ORP sensors CPSx2E, CPFx2E
pH and ORP measurement
EN 14/10/202131/03/202109/07/202019/05/2020Language:
English
Version:
14/10/2021
File size:
1 MB
File name:
BA01988CEN_0421.pdf
-
-
-
Ex Safety Instruction (XA)
Memosens pH/ORP sensors
CSA C/US IS Cl. I Div. 1 GP A-D T3/T4/T6 + CSA C/US IS Cl. I Zone 0 AEx
ia IIC T3/T4/T6
CSA C/US IS Cl. I Div. 1 GP A-D T4/T6 + CSA C/US IS Cl. I Zone 0 AEx ia
IIC T4/T6
CSA C/ US Cl. 1 Div 1&2 GP A-D T6…T3
Safety InstructionsEN 01/12/202215/02/202220/08/2020Language:
English
Version:
01/12/2022
File size:
860.7 KB
File name:
XA02235CEN_0422-00.pdf
-
-
-
Fields of Activities (FA)
Sensors, transmitters, compact devices and assemblies
Experts in Liquid Analysis
Language:
English
Version:
08/03/2022
File size:
4.8 MB
File name:
FA00007CEN_Analyse_20.22_LowRes.pdf
-
-
-
Fields of Activities (FA)
Sensoren, Messumformer, Kompaktgeräte and Armaturen
Kompetenz in der Flüssigkeitsanalyse
Language:
German
Version:
08/03/2022
File size:
4.6 MB
File name:
FA00007CDE_Analyse_20.22_LowRes.pdf
-
-
-
White paper (WP)
Damit bei der pH-Messung höchste Genauigkeit garantiert ist
Kalibrierung,Justierung und Verifizierung
Language:
German
Version:
07/04/2021
File size:
605.2 KB
File name:
WP01154C07DE_01.21_Damit bei der pH-Messung hoechste Genauigkeit garantiert ist.pdf
-
-
-
White paper (WP)
Ensuring maximum accuracy in pH measurement
Calibration, adjustment and verification
Language:
English
Version:
07/04/2021
File size:
600 KB
File name:
WP01154C07EN_01.21_Ensuring maximum accuracy in pH measurement.pdf
-
-
-
AI (Application note)
Smart vertical farming in big cities
Cost-efficient and intuitive monitoring of nutrient supply
Language:
English
Version:
25/11/2021
File size:
544.4 KB
File name:
AI01343C_Smart vertical farming in big cities.pdf
-
-
-
AI (Application note)
Smart Vertical Farming in Großstädten
Kosteneffiziente und intuitive Überwachung der Nährstoffversorgung
Language:
German
Version:
25/11/2021
File size:
648 KB
File name:
AI01343C_Smart vertical farming in Grossstaedten.pdf
-
-
-
Manufacturer Declaration
Product family: Memosens
Product root: CPF81E-
Declaration number: HE_01871_01.24
Manufacturer specification: RoHS
Additional information: China-RoHSEN 18/01/2024Language:
English
Version:
18/01/2024
File size:
392.7 KB
File name:
HE_01871_01.24_CPF81E_China-RoHS_orange.pdf
-