

Specs at a glance
-
Measuring range
Trace: 0 to 5 mg/l HOCl
Standard: 0 to 20 mg/l HOCl -
Process temperature
+0 to 55 °C (32 to 130°F), non-freezing
-
Process pressure
1 bar (14.5 psi)
-
Measuring method
- Closed, membrane covered measuring cell
- Reduction of free chlorine at the cathode
Field of application
CCS51 is a robust, low-maintenance sensor for free chlorine. It provides high-precision measurement with long-term stability in drinking water, pool and process water and ensures consistent disinfection monitoring even at low water volumes. The analog free chlorine sensor features extremely fast response times guaranteeing efficient process control and safe processes. CCS51 ensures continuity for the installed base of analog free chlorine measuring points.
CCS51 is an analog free chlorine sensor for skid builders and end customers. It measures reliably in:
Drinking water - to ensure reliable disinfection
Process water - for hygienic and safe packaging and bottling of products
Utilities - to detect the absence or presence of free chlorine
Pool water - to dose disinfectant efficiently
Benefits
-
Fast response time (t90 < 25 s) provides accurate process view and enables prompt reaction to process changes as well as efficient process control.
Increased process safety: precise and long-term stable measurement ensures consistent process monitoring and allows for individually adapted disinfectant dosing.
The low-maintenance, amperometric sensor reduces the cost of ownership of the measuring point, particularly compared to colorimetric measuring systems.
Connection to the Liquisys chlorine transmitter ensures continuity for the installed base of analog free chlorine measuring points.
Predecessor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
CCS51 Technical Information
Sensor for determining free chlorine
EN 20/09/2018Language:
English
Version:
20/09/2018
File size:
662.7 KB
File name:
TI01424CEN_0118.pdf
-
-
-
Operating Instruction (BA)
CCS51
Sensor for measuring free chlorine
EN 05/08/202016/12/201920/09/2018Language:
English
Version:
05/08/2020
File size:
835.7 KB
File name:
BA01905CEN_0320.pdf
-
-
-
Fields of Activities (FA)
Sensors, transmitters, compact devices and assemblies
Experts in Liquid Analysis
Language:
English
Version:
24/09/2024
File size:
4.2 MB
File name:
FA00007CEN_Analyse_21.24_LowRes.pdf
-
-
-
Fields of Activities (FA)
Sensoren, Messumformer, Kompaktgeräte and Armaturen
Kompetenz in der Flüssigkeitsanalyse
Language:
German
Version:
24/09/2024
File size:
4.1 MB
File name:
FA00007CDE_Analyse_21.24_LowRes.pdf
-
-
-
Electrolytes
CCV05-50x_51x (Türkiye)
Electrolyte for CCS50(D)/CCS51(D)
Language:
Turkish
Version:
17/10/2023
File size:
185.9 KB
File name:
MSDS_CCV05-50x_51x_(TR).pdf
-
-
-
Electrolytes
CCV05-50x_51x (France)
Electrolyte for CCS50(D)/CCS51(D)
Language:
French
Version:
29/04/2022
File size:
42.9 KB
File name:
MSDS_CCV05-50x_51x_(F).pdf
-
-
-
Electrolytes
CCV05-50x_51x (Estonia)
Electrolyte for CCS50(D)/CCS51(D)
Language:
Estonian
Version:
29/04/2022
File size:
40.4 KB
File name:
MSDS_CCV05-50x_51x_(EST).pdf
-
-
-
Electrolytes
CCV05-50x_51x (Malta)
Electrolyte for CCS50(D)/CCS51(D)
Language:
English
Version:
29/04/2022
File size:
40.1 KB
File name:
MSDS_CCV05-50x_51x_(M).pdf
-
-
-
Electrolytes
CCV05-50x_51x (Belgium (Dutch))
Electrolyte for CCS50(D)/CCS51(D)
Language:
Dutch
Version:
29/04/2022
File size:
42.1 KB
File name:
MSDS_CCV05-50x_51x_(BNL).pdf
-
-
-
Electrolytes
CCV05-50x_51x (Saudi Arabien)
Electrolyte for CCS50(D)/CCS51(D)
Language:
Arabic
Version:
29/04/2022
File size:
168.8 KB
File name:
MSDS_CCV05-50x_51x_(SAA).pdf
-