
Specs at a glance
-
Process temperature
max.130°C
266°F -
Process pressure
Stainless steel: max. 16 bar; PVDF: max 4 bar
Field of application
The CYA680 flow assembly is the simple solution for pH and conductivity measurement in pipelines of hygienic and sterile applications. It is designed for inline cleaning and sterilization and perfectly suited for small pipe diameters, offering maximum safety for your high-quality products. For perfect performance in aggressive and corrosive media, CYA680 is available as PVDF version.
The CYA680 flow assembly is used in combination with 12-mm sensors, e.g.
pH measurement
Conductivity measurement
It is especially suited for all applications where small diameters are required such as:
Chromatography
Filtration
Reverse osmosis
Benefits
Optimized product yield thanks to fast measured values in low volume
High product safety: Assembly is suitable for cleaning-in-place (CIP) and sterilization-in-place (SIP)
Compliant with strict Life Sciences regulations: Certified biocompatibility according to USP class VI, FDA-listed seals and hygienic electropolished surface Ra=0.38 µm (15 µinch)
Suitable even for aggressive and corrosive media with PVDF version
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
TI CYA680
Flow Assembly for the Life Sciences and Chemical Industry
EN 08/12/202325/04/201703/03/2016Language:
English
Version:
08/12/2023
File size:
497 KB
File name:
TI01295CEN_0323-00.pdf
-
-
-
Operating Instruction (BA)
BA CYA680
Flow assembly
EN 08/12/202328/04/201730/03/2016Language:
English
Version:
08/12/2023
File size:
604.5 KB
File name:
BA01597CEN_0323-00.pdf
-
-
-
Manufacturer Declaration
Product family: Armaturen
Product root: CYA680-
Declaration number: HE_01377_01.20
Manufacturer specification: Explosion protectionEN 25/11/2020Language:
English
Version:
25/11/2020
File size:
201.1 KB
File name:
CYA680_HE Ex_HE_01377_01.20 unterschrieben.pdf
-
-
-
Manufacturer Declaration
Product family: Armaturen
Product root: CYA680-
Declaration number: HE_01520_01.21
Manufacturer specification: PEDEN 18/10/2021Language:
English
Version:
18/10/2021
File size:
325 KB
File name:
Klassifizierungsbescheinigung nach DGRL f�r CYA680.pdf
-