

Specs at a glance
-
Process temperature
max. 140°C
-
Process pressure
max. 10bar
Field of application
The Unifit CPA442 process assembly is the simple solution for pH/ORP or oxygen measurement in tanks and pipelines of hygienic and sterile applications. Unifit is designed for inline cleaning and sterilization according to EHEDG and 3A criteria. You can be absolutely sure that your high-quality products are never contaminated but always completely safe.
Unifit CPA442 is intended for permanent installation in tanks and pipework in:
Food and beverage
Life sciences
Water treatment
Chemicals
It is suitable for use with pressures of up to 12 bar (stainless steel).
Benefits
Certified hygienic design: Complies with 3A standard 74-05 and the criteria of EHEDG Class I
No contamination thanks to leak-tight, built-in electrode seal (molded seal)
Electropolished surface prevents build-up of residues (Ra=0.38 µm or 0.76 µm)
Suitable for CIP and SIP
Flexible adaptation to all applications by various hygienic process connections and flanges
Predecessor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
Technical Information UniFit CPA 442
Process assembly
For safe installation of 12 mm sensors (Pg 13.5) in the food, beverage,
pharmaceitical and chemical industry.EN 23/01/201301/10/200401/08/2001Language:
English
Version:
23/01/2013
File size:
1.3 MB
File name:
TI00306CEN_1313.pdf
-
-
-
Operating Instruction (BA)
Operating Instructions Unifit CPA442
Process assembly
For installation of 120 mm sensors in food industry, biotechnology and
chemical industryEN 29/05/2013Language:
English
Version:
29/05/2013
File size:
643.9 KB
File name:
BA01166CEN_0113.pdf
-
-
-
Fields of Activities (FA)
Esperti nell’analisi dei liquidi
Dai sensori singoli a soluzioni
complete “chiavi in mano”Language:
Italian
Version:
12/01/2017
File size:
3.9 MB
File name:
FA01018CIT_02.16.pdf
-
-
-
Fields of Activities (FA)
Jistota v analýze kapalin
Od senzorů po kompletní dodávku na klíč
Language:
Czech
Version:
12/01/2017
File size:
740.3 KB
File name:
Analyza_FA01018Ccs_0216.pdf
-
-
-
Fields of Activities (FA)
Catálogo Portfolio Analítica
Desde sensores hasta soluciones completas
Language:
Spanish
Version:
12/01/2017
File size:
1.5 MB
File name:
FA01018CES_Portfolio_Analitica_0216.pdf
-
-
-
Manufacturer Declaration
Product family: UniFit H
Product root: CPA442-
Declaration number: HE_00679_02.17
Manufacturer specification: 1935/2004EN 01/09/2017Language:
English
Version:
01/09/2017
File size:
358.7 KB
File name:
HE_00679_02.17_CPA442.pdf
-
-
-
FDA Declaration
Product family: UniFit H
Product root: CPA442-
Declaration number: FDA_00227_01.19
FDA specification: SealingEN 21/10/2019Language:
English
Version:
21/10/2019
File size:
276.2 KB
File name:
FDA_00227_01.19.pdf
-
-
-
FDA Declaration
Product family: UniFit H
Product root: CPA442-
Declaration number: FDA_00335_01.24
FDA specification: SealingEN 13/02/2024Language:
English
Version:
13/02/2024
File size:
1.4 MB
File name:
FDA_00335_01.24.pdf
-
-
-
FDA Declaration
Product family: UniFit H
Product root: CPA442-
Declaration number: FDA_00228_01.19
FDA specification: SealingEN 15/11/2019Language:
English
Version:
15/11/2019
File size:
275 KB
File name:
FDA_00228_01.19.pdf
-