©Endress+Hauser
Specs at a glance
Process pressure
Max. 4 bar at 20°C (Max. 58 psi at 68°F)
Field of application
The Dipfit CPA111 immersion assembly is designed for applications in open and closed tanks. It offers space for three sensors that can be easily mounted and removed via the bayonet lock. The adjustable flange gives you the required flexibility for universal use. Dipfit is the time- and cost-efficient solution for standard water and wastewater treatment.
Dipfit CPA111 is intended for universal use in open basins, channels and closed tanks in:
Wastewater
Water treatment
It is suitable for use with pressures of up to 4 bar.
Benefits
Simple installation and removal of electrode holder due to bayonet lock
Flexible immersion depth thanks to adjustable flange
Reduces installation effort by providing 3 mounting positions for 120 mm sensors or an optional cleaning unit
Made of environmentally compatible polypropylene material
Get this product as part of a bundle
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Success stories
An automated system for pH measurements at AVR
AVR Waste in Botlek, Rotterdam, processes up to 1.7 million tons of residual waste per year. Discover how they optimized their pH measurement thanks to Endress+Hauser
Read the full story
Toilet flushing with a fresh sea breeze
Using seawater to flush toilets can save a lot of drinking water. To ensure a constant water supply, the sensors used must function reliably to meet the water quality objectives (WQO).
Read the full story
Monitoring biological parameters in wastewater
Examination of wastewater, using the Liquistation CSF48 and the Liquiport CSP48 mobile, can provide valuable information about the occurrence of Covid 19 infections in a specific area
Read the full story
Application
Water, waste water, process
Characteristic
For open and closed tanks and channels
Design
Bayonet technology, 3 electrode installation locations, 120 mm electrodes, variable holder length, integrated spray cleaning CPR31, external spray cleaning CPR30, process connection with fix or adjustable flange
Material
Sensor holder: PP-GF 20 Immersion tube: PP
Dimension
Length: 500 to 3000 mm (19.7 to 118 inch), special lengths on request
Process pressure
Max. 4 bar at 20°C (Max. 58 psi at 68°F)
Connection
Suspended assembly, lap joint flange DN100 Pressurized flange DN100/PN4, adjustable flange DN100
Application
Water, waste water, process
Characteristic
For open and closed tanks and channels
Design
Bayonet technology, 3 electrode installation locations, 120 mm electrodes, variable assembly length, integrated spray cleaning CPR31, external spray cleaning CPR30, process connection with fix or adjustable flange
Material
Sensor holder: PP-GF 20 Immersion tube: PP O-ring: VITON
Dimension
500 to 3000 mm (19.7 to 118 inch), special lengths on request
Process pressure
max. 4 bar at 20°C (58 psi at 68°F)
Connection
- Suspended assembly - lap joint flange DN100- pressurized flange DN100/PN4 - adjustable flange DN100
Most downloaded
Dipfit CPA111
Operating Instructions
English version - 09/2015
Immersion and installation assemblyfor pH/ORP measurement
EN
CS DE ES FR HU IT JA PL PT RU ZH
30/09/2015
01/06/2007
01/03/2000
Language:
English
Version:
30/09/2015
File size:
1 MB
File name:
BA00112CEN_1315.pdf
Technical Information CPA 111
English version - 09/2015
Immersion assembly
EN
DE ES FR HU IT JA PL PT RU ZH
30/09/2015
01/04/1998
Language:
English
Version:
30/09/2015
File size:
749.3 KB
File name:
TI00112CEN_1315.pdf
11 documents
Technical Information CPA 111
Immersion assembly
EN
German Spanish French Hungarian Italian Japanese Polish Portuguese Russian Chinese
30/09/2015
01/04/1998
Language:
English
Version:
30/09/2015
File size:
749.3 KB
File name:
TI00112CEN_1315.pdf
Dipfit CPA111
Operating Instructions
Immersion and installation assemblyfor pH/ORP measurement
EN
Czech German Spanish French Hungarian Italian Japanese Polish Portuguese Russian Chinese
30/09/2015
01/06/2007
01/03/2000
Language:
English
Version:
30/09/2015
File size:
1 MB
File name:
BA00112CEN_1315.pdf
For assemblies with a dummy plug (e.g.: CxA111, CPA240, CPA250, CYA27, 12mm electrodes with PG13.5 thread)
EN
German Japanese
21/05/2021
Language:
English
Version:
21/05/2021
File size:
590.4 KB
File name:
EA01355CEN_0121.pdf
Mounting instruction for pendoulous suspension of assemblies
Special Documentation Pendulumverse/Pendulum Frame for pendulous suspension of assemblies CPA111,CLA111,CPA510, CYA611
Language:
English
Version:
01/11/1997
File size:
129.6 KB
File name:
SD038CA2.pdf
Mounting instruction pendulum frame
for pendulous suspension of the assemblies CPA111/CLA111/CPA510/CYA611
Language:
English
Version:
01/11/1997
File size:
167.7 KB
File name:
Sd034ca2.pdf
さまざまな産業およびアプリケーション向けのpH測定セレクションガイド
Language:
Japanese
Version:
08/02/2024
File size:
2.6 MB
File name:
CP00010CJA_1315_1024_pH_selection_guide.pdf
pH measurement in industrial processes
Selection and engineering guide for different industries and applications
Language:
English
Version:
02/12/2021
File size:
3.2 MB
File name:
CP00010CEN_1621_pH selection guide_2021.pdf
pH-Messung in Industrieprozessen
Auswahl- und Engineering-Hilfe für verschiedene Industriebranchen und Applikationen
Language:
German
Version:
01/12/2021
File size:
3.3 MB
File name:
CP00010CDE_1621_pH Auswahlhilfe_2021.pdf
Un effort de maintenance réduit, une sécurité accrue
Memosens CPS47D dans le lessivage du cyanure dans une mine d’or
Language:
French
Version:
15/04/2020
File size:
1.5 MB
File name:
CS01638CFR-0120-Gold leaching.pdf
Reduced maintenance effort, enhanced saftey in gold mine
Reduced maintenance effort, enhanced saftey: Memosens CPS47D measures pH value in cyanide leaching
Language:
English
Version:
15/04/2020
File size:
1.3 MB
File name:
CS01638CEN_CPS47D_Gold leaching.pdf
Search spare parts by number in drawing
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Kit CPA111 Sealing set EPDM
Kit CPA111 Sealing set FKM
Kit CXA111/140 cover complete
Drawing number
Order code
10
51500400
Kit CxA111/140 Small parts
Kit CxA111 Star handle screws (2x)
Drawing number
Order code
20
71467090
Kit CxA111 adapter for adj. flange
Drawing number
Order code
60
71467087
Kit CxA111 adjustable flange
Drawing number
Order code
70
71467086
Drawing number
Order code
30
50066593
Kit CPA111 electr. holder small parts
Kit CPA111 electrode holder
Drawing number
Order code
50
71467078
Kit CPA111 potential matching pin
Drawing number
Order code
40
71467080
Suspension bracket assembly
Drawing number
Order code
80
50075422
Kit CxA111 Additional weights
Drawing number
Order code
90
71467089
Kit CxA O-ring 10.69x3.53 EPDM (10x)
Calibration cap for CPA111
Drawing number
Order code
120
50066569
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all