©Endress+Hauser
Field of application
The Dipfit CPA140 immersion assembly is designed for all demanding applications where aggressive media are involved. With its flange connection, Dipfit is installed safely in the process and offers space for three sensors. Its bayonet lock offers you easy sensor installation even in sticky media or media containing solid particles, thus saving time for maintenance and recalibration.
Dipfit CPA140 is intended to be used in closed tanks in:
It is suitable for use with pressures of up to 10 bar (stainless steel) or 6 bar (PVDF).
Benefits
Simple installation and removal of the electrode holder thanks to bayonet lock
Flexible connection to the process by means of various flanges (DIN, ANSI, JIS)
Less condensation due to a Goretex filter
Reduces installation effort by providing 3 mounting positions for 120 mm sensors plus a cleaning unit
Success stories
Measurable and testable: Monitoring with Teqwave
Efficient component cleaning is an important part of the production of industrially manufactured components. Borer Chemie AG therefore relies on the concentration measurement with Teqwave F, I and T.
Read the full story
Liquid analysis in LNG trains
The various process steps in a gas liquefaction plant must comply with different limit values. Our products are ideally suited for these processes.
Read the full story
Improved thickener operation at Minera Valle Central
The measurement of interface in thickeners is done manually, while the turbidity measurement is done by obtaining samples sent to the laboratory. With Endress+Hauser there is an automated solution.
Read the full story
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Application
Chemical industry, power stations and incinerator plants, metal extraction and metal processing
Design
Bayonet technology, 3 electrode installation locations, 120 mm electrodes, integrated spray cleaning CPR31
Material
Immersion tube, sensor holder: PVDF or stainless steel 1.4404 O-rings: EPDM, VITON, Chemraz or Fluoraz
Dimension
Immersion depth: 500 to 2500 mm (19.7 to 98.4 inch), special lengths on request
Connection
Pressurized flange DN80/PN16, ASME 3" lbs150, JIS 10K80A
Additional certifications
Material certification 3.1B EN 10204
Application
Chemical industry, power stations and incinerator plants, metal extraction and metal processing
Design
Bayonet technology, 3 electrode installation locations, 120 mm electrodes, integrated spray cleaning CPR31
Material
Immersion tube, sensor holder: PVDF or stainless steel 1.4404 O-rings: EPDM, VITON, Chemraz or Fluoraz
Dimension
Immersion depth: 500 to 2500 mm (19.7 to 98.4 inch), special lengths on request
Connection
Pressurized flange DN80/PN16, ASME 3" lbs150, JIS 10K80A
Additional certifications
Material certification 3.1B EN 10204
Most downloaded
Dipfit CPA140
Technical Information
English version - 08/2018
Immersion assembly with flange connection for very demanding processes
EN
DE ES FR IT JA PL PT RU
31/08/2018
01/09/1998
Language:
English
Version:
31/08/2018
File size:
579.4 KB
File name:
TI00178CEN_1318.pdf
13 documents
Dipfit CPA140
Technical Information
Immersion assembly with flange connection for very demanding processes
EN
German Spanish French Italian Japanese Polish Portuguese Russian
31/08/2018
01/09/1998
Language:
English
Version:
31/08/2018
File size:
579.4 KB
File name:
TI00178CEN_1318.pdf
Dipfit CPA140
Operating Instructions
Immersion assembly for pH or ORP sensors
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Indonesian Italian Japanese Korean Lithuanian Latvian Dutch Norwegian Polish Portuguese Romanian Russian Slovak Slovenian Swedish Thai Turkish Chinese
31/08/2018
01/09/1998
Language:
English
Version:
31/08/2018
File size:
1.3 MB
File name:
BA00178CEN_1318.pdf
Sensors, transmitters, compact devices and assemblies
Experts in Liquid Analysis
Language:
English
Version:
24/09/2024
File size:
4.2 MB
File name:
FA00007CEN_Analyse_21.24_LowRes.pdf
Sensoren, Messumformer, Kompaktgeräte and Armaturen
Kompetenz in der Flüssigkeitsanalyse
Language:
German
Version:
24/09/2024
File size:
4.1 MB
File name:
FA00007CDE_Analyse_21.24_LowRes.pdf
さまざまな産業およびアプリケーション向けのpH測定セレクションガイド
Language:
Japanese
Version:
08/02/2024
File size:
2.6 MB
File name:
CP00010CJA_1315_1024_pH_selection_guide.pdf
pH measurement in industrial processes
Selection and engineering guide for different industries and applications
Language:
English
Version:
02/12/2021
File size:
3.2 MB
File name:
CP00010CEN_1621_pH selection guide_2021.pdf
pH-Messung in Industrieprozessen
Auswahl- und Engineering-Hilfe für verschiedene Industriebranchen und Applikationen
Language:
German
Version:
01/12/2021
File size:
3.3 MB
File name:
CP00010CDE_1621_pH Auswahlhilfe_2021.pdf
L’automatisation des process vaut son pesant d’or
Memosens Les sondes de pH améliorent les process chez Agnico Eagle
Language:
French
Version:
01/07/2016
File size:
673.1 KB
File name:
CS01496CFR-0216-Agnico Eagle.pdf
Process automation worth its weight in gold
Memosens pH sensors improve processes at Agnico Eagle
Language:
English
Version:
01/07/2016
File size:
1.5 MB
File name:
CS01496CEN_0116_Agnico Eagle goldmine.pdf
Prozessautomatisierung, die Gold wert ist
Memosens pH-Sensoren verbessern Prozesse bei Agnico Eagle
Language:
German
Version:
01/07/2016
File size:
1.5 MB
File name:
CS01496CDE_0116_Agnico Eagle Goldmine.pdf
Search spare parts by number in drawing
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Chemraz-O-Ring-Set for CPA140
Drawing number
Order code
12
50089298
EPDM-O-Ring-Set for CPA140
Drawing number
Order code
12
50089296
Fluoraz-O-Ring-Set for CPA140
Drawing number
Order code
12
50089299
Viton-O-Ring-Set for CPA140
Drawing number
Order code
12
50089297
Kit CXA111/140 cover complete
Drawing number
Order code
1
51500400
Drawing number
Order code
2
51501131
Drawing number
Order code
2
51501148
Kit CXA140 Goretex filter
Drawing number
Order code
3
51501150
Kit CPA140-2xxBxxx flange DN80
Drawing number
Order code
6
51501185
Kit CPA140-2xxDxxx flange ANSI3 inch
Drawing number
Order code
6
51501187
Kit CPA140-2xxExxx flange JIS10K80A
Drawing number
Order code
6
51501189
Kit CPA140/240-2 holder Tantal/Viton
Drawing number
Order code
7
51501168
Kit CPA140/240-2 holder Tantal/Chemraz
Drawing number
Order code
7
51501169
Kit CPA140/240-2 holder Hateloy/Chemraz
Drawing number
Order code
7
51501165
Kit CPA140/240-2 holder Hasteloy/Fluoraz
Drawing number
Order code
7
51501166
Kit CPA140/240-2 holder Hasteloy/EPDM
Drawing number
Order code
7
51501163
Kit CPA140/240-2 holder Hasteloy/Viton
Drawing number
Order code
7
51501164
Kit CPA140/240-2 holder Tantal/EPDM
Drawing number
Order code
7
51501167
Kit CPA140/240-2 holder Tantal/Fluoraz
Drawing number
Order code
7
51501170
Kit CPA140/240-2 holder w/o PAL/EPDM
Kit CPA140/240-2 holder w/o PAL/Viton
Kit CPA140/240-2 holder w/o PAL/Chemraz
Kit CPA140/240-2 holder w/o PAL/Fluoraz
Kit CPA140/240-2 PM Tantal/Chemraz
Drawing number
Order code
10
51501160
Kit CPA140/240-2 PM Tantal/Viton
Drawing number
Order code
10
51501159
Kit CPA140/240-2 PM Tantal/Fluoraz
Drawing number
Order code
10
51501161
Kit CPA140/240-2 PM Hastelloy/Fluoraz
Drawing number
Order code
10
51501157
Kit CPA140/240-2 PM Hastelloy/Viton
Drawing number
Order code
10
51501155
Kit CPA140/240-2 PM Hastelloy/EPDM
Drawing number
Order code
10
51501154
Kit CPA140/240-2 PM Tantal/EPDM
Drawing number
Order code
10
51501158
Kit CPA140/240-2 PM Hastelloy/Chemraz
Drawing number
Order code
10
51501156
Kit CPA140/240 dummy plug Fluoraz
Drawing number
Order code
11
51501153
Kit CPA140/240 dummy plug Chemraz
Drawing number
Order code
11
51501152
Kit CPA140/240 dummy plug Viton
Drawing number
Order code
11
51501151
Kit CXA140/240 dummy plug EPDM
Drawing number
Order code
11
51501149
Kit CPA140-30 flange bushing
Drawing number
Order code
4
51501183
Drawing number
Order code
5
51501184
Kit CPA140-30 holder 1.4404/Chemraz
Drawing number
Order code
8
51501173
Kit CPA140-30 holder 1.4404/Viton
Drawing number
Order code
8
51501172
Kit CPA140-30 holder 1.4404/EPDM
Drawing number
Order code
8
51501171
Kit CPA140-30 holder 1.4404/Fluoraz
Drawing number
Order code
8
51501174
Kit CPA140/240-3 PM connection
Drawing number
Order code
9
51501162
Kit CxA O-ring 10.69x3.53 FKM (10x)
Drawing number
Order code
12
71516970
Kit CxA O-ring 10.69x3.53 EPDM (10x)
Drawing number
Order code
12
71516973
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all