
Specs at a glance
-
Measuring range
0 to 3 AU
0 to 6 OD (depending on optical path length) -
Process temperature
0 to 90 °C (32 to 194 °F) continuous
Max. 130 °C (266 °F) for 2 hours -
Process pressure
Max. 10 bar abs at 20 °C
(Max. 150 psi at 68 °F)
Field of application
OUSAF11 is a glass-free sensor for the inline detection of changing phases and suspended solids. Insert it in pipes and vessels to minimize product losses and to ensure the purity of your products. You may also apply it as an immersion sensor in open tanks and basins for efficient effluent monitoring. Its glass-free, hygienic design guarantees the highest safety of your products. OUSAF11 withstands high operating temperatures and aggressive media, making it suitable for all industries.
The OUSAF11 sensor detects phase separations and suspended solids in :
Food & Beverages:
- Milk detection in CIP solutions
- Phase separation in dairies and breweries
- Product loss detection in effluentPrimaries, mining and metals:
- Suspended solids measurement
Benefits
Highest safety for your products thanks to glass-free, hygienic design
Cost savings and reduced product loss thanks to fast interphase detection
Low-maintenance sensor with long service life and stable operation
Flexible installation: Sensor features insertion (with Triclamp and Varivent connection) and immersion (with holder and assembly system Flexdip CYA112 and CYH112)
Robust sensor resists aggressive chemicals and fouling
Suitable for cleaning-in-place (CIP) and sterilization-in-place (SIP)
FDA and 3-A approval
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
OUSAF11 Technical Information
Optical sensor for the measurement of VIS/NIR absorption
EN 31/03/201629/08/201401/11/2010Language:
English
Version:
31/03/2016
File size:
575 KB
File name:
TI00474CEN_1516.pdf
-
-
-
Operating Instruction (BA)
OUSAF11 Operating Instructions
Optical sensor for the measurement of VIS/NIR absorption
EN 25/08/201631/03/201629/08/201401/11/2010Language:
English
Version:
25/08/2016
File size:
809.7 KB
File name:
BA00474CEN_1616.pdf
-
-
-
Short Instruction (KA)
Integra OUM910/ OUSAF11/DP11
Analyzer/Sensor to measure Solid Concentration
Language:
English
Version:
01/06/2009
File size:
200.6 KB
File name:
KA928C_Quick_Start-up_Guide_OUM910_OUSAF11_DP11_06-09_WA_-_71097015.pdf
-
-
-
Special Documentation (SD)
SD Hygienic applications
Liquid analysis equipment
EN 29/08/202330/04/2021Language:
English
Version:
29/08/2023
File size:
512.7 KB
File name:
SD02751CEN_0223-00.pdf
-
-
-
Fields of Activities (FA)
Kompetenz in der Flüssigkeitsanalyse
Vom Sensor bis zur schlüsselfertigen Komplettlösung
Language:
German
Version:
21/09/2022
File size:
1.3 MB
File name:
FA01018CDE_0422_Analyse_Portfolio_lowres.pdf
-
-
-
Fields of Activities (FA)
Sıvı analizinde uzmanlık
Sensörlerden komple anahtar teslim çözümlere
Language:
Turkish
Version:
23/11/2023
File size:
7.2 MB
File name:
FA01088C56TR01.23.pdf
-
-
-
Fields of Activities (FA)
Expertise in liquid analysis
From sensors to complete turnkey solutions
Language:
English
Version:
21/09/2022
File size:
1.2 MB
File name:
FA01018CEN_0422_Analysis_Portfolio_lowres.pdf
-
-
-
Fields of Activities (FA)
Jistota v analýze kapalin
Od senzorů po kompletní dodávku na klíč
Language:
Czech
Version:
12/01/2017
File size:
740.3 KB
File name:
Analyza_FA01018Ccs_0216.pdf
-
-
-
Fields of Activities (FA)
Esperti nell’analisi dei liquidi
Dai sensori singoli a soluzioni
complete “chiavi in mano”Language:
Italian
Version:
12/01/2017
File size:
3.9 MB
File name:
FA01018CIT_02.16.pdf
-
-
-
Fields of Activities (FA)
Catálogo Portfolio Analítica
Desde sensores hasta soluciones completas
Language:
Spanish
Version:
12/01/2017
File size:
1.5 MB
File name:
FA01018CES_Portfolio_Analitica_0216.pdf
-