
Specs at a glance
-
Process temperature
5 to 50 °C (41 to 122 °F)
-
Process pressure
0.2 to 1 bar (3 to 15 psi)
Field of application
Stamoclean CAT411 provides bacteria-free micro filtration of samples from pressure pipes. Its self-cleaning crossflow filter avoids filter blocking, thus increasing your process safety. Thanks to a minimized dead volume, it reflects changes of your process promptly and shortens the response time of your downstream measuring devices. Stamoclean CAT411 can be easily integrated into existing processes.
Stamoclean CAT411 is a self-cleaning sample preparation for:
Municipal wastewater treatment plants:
- Return activated sludge
- Waste activated sludge
- Secondary clarifierIndustrial wastewater treatment plants:
- Return activated sludge
- Waste activated sludge
- Secondary clarifierProcess pressure pipe installations
Benefits
High operational safety thanks to robust construction
Bacteria-free micro filtration
Easy installation and integration
Short response time of downstream measuring devices thanks to low dead volume
Self-cleaning design minimizes operating costs
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
Stamoclean CAT411
Microfilter
Cross-flow filter for the filtration of aqueous samples from pressure
pipesEN 30/05/202212/07/201601/06/200701/07/2002Language:
English
Version:
30/05/2022
File size:
418.1 KB
File name:
TI00349CEN_1422-00.pdf
-
-
-
Operating Instruction (BA)
Stamoclean CAT411
Cross-flow filter for aqueous samples from pressure pipes
EN 30/05/202222/07/201603/10/2004Language:
English
Version:
30/05/2022
File size:
538.7 KB
File name:
BA00349CEN_1422-00.pdf
-
-
-
Fields of Activities (FA)
Analyseurs, capteurs in situ et préleveurs
Experts en analyses physico-chimiques
Language:
French
Version:
20/12/2023
File size:
9.7 MB
File name:
Analyseurs-Preleveurs-FA00012CFR.pdf
-
-
-
Fields of Activities (FA)
Analizzatori, sensori in loco e campionatori
Esperti nell'analisi dei liquidi
Language:
Italian
Version:
21/03/2017
File size:
26.5 MB
File name:
FA00012CIT_18.17.pdf
-
-
-
Fields of Activities (FA)
Analysatoren, In-Situ-Sensoren und Probenehmer
Kompetenz in Flüssigkeitsanalyse
Language:
German
Version:
18/01/2023
File size:
4.8 MB
File name:
FA00012CDE_Analyzer_20.22_LowRes.pdf
-
-
-
Fields of Activities (FA)
Catálogo Analizadores
Analizadores, sensores y tomamuestras in situ
Language:
Spanish
Version:
21/11/2018
File size:
3.6 MB
File name:
FA00012Ces_Catálogo Analizadores_19.18.pdf
-
-
-
Fields of Activities (FA)
Analyzers, in-situ sensors and samplers
Experts in Liquid Analysis
Language:
English
Version:
18/01/2023
File size:
4.8 MB
File name:
FA00012CEN_Analyzer_20.22_LowRes.pdf
-
-
-
Fields of Activities (FA)
Analizzatori, sensori in loco e campionatori
Esperti nell'analisi dei liquidi
Language:
Italian
Version:
21/11/2018
File size:
2.8 MB
File name:
FA00012CIT_19.18.pdf
-
-
-
Accessories
71000460 (Germany)
Activator for membrane filter (CAT411,430)
Language:
German
Version:
01/04/2022
File size:
186.6 KB
File name:
MSDS_71000460_(D).pdf
-
-
-
Accessories
71000460 (United Kingdom)
Activator for membrane filter (CAT411,430)
Language:
English
Version:
01/04/2022
File size:
176.9 KB
File name:
MSDS_71000460_(GB).pdf
-