

Specs at a glance
-
Measuring range
0.1 to 9999 µg/l (ppb) Na
-
Process temperature
10 to 40 °C
(50 to 104 °F) -
Process pressure
1 to 5 bar (abs)
14.5 to 72.5 psi
Field of application
Protect your water steam cycles and ion exchangers with the CA76NA sodium analyzer! An increase in sodium levels in high-purity or boiler feedwater indicates the presence of unwanted dissolved impurities. This can cause serious damage and consequently expensive repairs. CA76NA provides highly accurate online monitoring of water quality and enables fast detection of critical events. The sodium analyzer supports your preventive maintenance strategy to keep your power plant running.
The CA76NA sodium analyzer monitors low levels of sodium in the power industry and utilities:
Indication of the purity of water and steam used in boilers and turbines.
Provision of early warning for condenser leakages or malfunction of ion exchangers.
Control of the incoming water quality in power plants that use desalination plants as water source.
Benefits
Protection of expensive plant equipments in the power industry: CA76NA sodium analyzer monitors low levels of sodium in water steam cycles detecting carryover and impurities in your power plant.
Early indication of condenser leaks via online sodium measurement after the condensate extraction pump.
Reduced operating costs thanks to low consumption of DIPA reagent and standard solution.
Precise measurement: Separate reference pH electrode for accurate temperature compensation and optimized pH value adjustment.
-
Optimized investment costs: One analyzer for up to six sample channels.
Perfect process adaptation: Individual selection of sample channels and freely adjustable measuring intervals.
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
CA76NA
Analyzer for sodium
EN 13/07/202231/05/201918/08/201723/05/2017Language:
English
Version:
13/07/2022
File size:
732.6 KB
File name:
TI01339CEN_0422-00.pdf
-
-
-
Operating Instruction (BA)
CA76NA
Analyzer for sodium
EN 08/08/202216/01/202018/08/201723/05/2017Language:
English
Version:
08/08/2022
File size:
1.7 MB
File name:
BA01706CEN_0422-00.pdf
-
-
-
Short Instruction (KA)
CA76NA
Analyzer for sodium
EN 11/07/202230/11/201918/08/201723/05/2017Language:
English
Version:
11/07/2022
File size:
1.1 MB
File name:
KA01305CEN_0422-00.pdf
-
-
-
Installation Instructions (EA)
Kit CA76NA
Electrodes for installation in the analyzer
EN 23/09/202218/08/201723/05/2017Language:
English
Version:
23/09/2022
File size:
387.6 KB
File name:
EA01213CEN_0322-00.pdf
-
-
-
Installation Instructions (EA)
Kit CA76NA
Starter kit
EN 23/09/202223/05/2017Language:
English
Version:
23/09/2022
File size:
505.2 KB
File name:
EA01214CEN_0222-00.pdf
-
-
-
Reagents/standard solutions/cleaner for analyzer
71535319 (Türkiye)
Standard solution Na+ 5100ppb
Language:
Turkish
Version:
21/02/2024
File size:
182 KB
File name:
MSDS_71535319_(TR).pdf
-
-
-
Reagents/standard solutions/cleaner for analyzer
71358761 (Saudi Arabien)
standard solution 5100ppb Na for CA76NA
Language:
Arabic
Version:
17/08/2021
File size:
167.2 KB
File name:
MSDS_71358761_(SAA).pdf
-
-
-
Reagents/standard solutions/cleaner for analyzer
71358761 (Switzerland (Italian))
standard solution 5100ppb Na for CA76NA
Language:
Italian
Version:
17/08/2021
File size:
41.1 KB
File name:
MSDS_71358761_(CHI).pdf
-
-
-
Reagents/standard solutions/cleaner for analyzer
71358761 (Lithuania)
standard solution 5100ppb Na for CA76NA
Language:
Lithuanian
Version:
17/08/2021
File size:
220 KB
File name:
MSDS_71358761_(LT).pdf
-
-
-
Reagents/standard solutions/cleaner for analyzer
71358761 (China)
standard solution 5100ppb Na for CA76NA
Language:
Chinese
Version:
17/08/2021
File size:
252.8 KB
File name:
MSDS_71358761_(RC).pdf
-