
Specs at a glance
-
Process temperature
0 to 50°C
32 to 122 °F -
Process pressure
0 to 6 bar abs.
0 to 87 psi
Field of application
CAV01 allows for monitoring of up to 5 parameters when a Memosens Wave CAS80E spectrometer or a Viomax CAS51D nitrate/SAC sensor is installed. Thanks to the sensors' fast response times and continuous measurements, unexpected events in the process are identified at an early stage. The assembly's integrated pressure cleaning ensures extended maintenance intervals. CAV01 enables accurate measurements at low flows of 0.1 to 10 l/h, resulting in a minimum water loss.
CAV01 flow assembly is suitable for by-pass measurement of various parameters such as SAC54, TOCeq, CODeq, BODeq, DOCeq, turbidity, TSS, APHA/Hazen, nitrate in the following applications:
Drinking water treatment and network monitoring
Quality control of all measuring points in drinking water production
Raw water monitoring
Process water treatment and monitoring
Water re-use monitoring
Cooling water and condensate
Monitoring of municipal and industrial wastewater
Control of aeration basins
Benefits
Extended maintenance intervals thanks to optimized, automatic pressure cleaning.
Minimum water loss: Precise measurement at low sample flow
Robust design: Suitable for process pressures up to 6 bar (87 psi) and temperatures up to 50 °C (122 °F)
Full compatibility with all path lengths of Memosens Wave CAS80E and Viomax CAS51D
Simple installation thanks to pre-mounted wall bracket and fixed sensor orientation
Fast maintenance thanks to tool-free deinstallation
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
TI CAV01
Flow assembly for optical sensors
EN 30/07/2024Language:
English
Version:
30/07/2024
File size:
1.3 MB
File name:
TI01797CEN_0124-00.pdf
-
-
-
Operating Instruction (BA)
BA CAV01
Flow assembly for optical sensors
EN 30/07/2024Language:
English
Version:
30/07/2024
File size:
1.5 MB
File name:
BA02211CEN_0124-00.pdf
-
-
-
Installation Instructions (EA)
EA CAV01
Flow assembly for optical sensors Viomax CAS51D and Memosens Wave CAS80E
EN 27/04/2023Language:
English
Version:
27/04/2023
File size:
1015.2 KB
File name:
EA01472CEN_0123-00.pdf
-
-
-
Installation Instructions (EA)
EA CAV01 kit, seal set
for the CAV01 flow assembly
EN 14/08/2023Language:
English
Version:
14/08/2023
File size:
977.1 KB
File name:
EA01477CEN_0123-00.pdf
-