
This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
Predecessor
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-
-
-
Technical Information (TI)
Technical Information CUM 223/
Turbidity and suspended solids transmitter
EN 24/10/201320/06/201101/03/200701/05/1999Language:
English
Version:
24/10/2013
File size:
574.9 KB
File name:
TI00200CEN_1413.pdf
-
-
-
Technical Information (TI)
Technical Information Turbimax W CUS31
Installation and immersion sensor for drinking water and industrial
water according to the 90° scattered light methodEN 01/08/200701/12/2001Language:
English
Version:
01/08/2007
File size:
474.2 KB
File name:
TI176CEN_0807.PDF
-
-
-
Operating Instruction (BA)
Operating Instructions Liquisys M CUM 223/253
Transmitter for Turbidity and Solids Content
EN 24/10/201320/06/201101/03/200801/03/200701/07/2002Language:
English
Version:
24/10/2013
File size:
1.5 MB
File name:
BA00200CEN_1413.pdf
-
-
-
Operating Instruction (BA)
Operating Instructions TurbiMax W CUS31
Turbidity sensor
EN 01/08/200701/01/2002Language:
English
Version:
01/08/2007
File size:
626.9 KB
File name:
BA176CEN_0807.pdf
-
-
-
Special Documentation (SD)
Service procedures CUS31 / CUS31 W
Special Documentation
Service procedures CUS31 / CUS31 WLanguage:
English
Version:
01/01/2002
File size:
22.8 KB
File name:
SD073CEN.pdf
-