
Specs at a glance
-
Measured variables
Hg
-
Ambient temperature range
MERCEM300Z: –20 °C ... +50 °C
MERCEM300Z Indoor: +5 °C ... +35 °C -
Process temperature
≤ +1,300 °C
Field of application
The MERCEM300Z extractive mercury gas analyzer monitors Hg emissions in flue gases with high reliability down to the smallest measuring ranges. Thanks to a range of housing variants, the MERCEM300Z is suitable for both application in climate-controlled analysis containers and outdoors under exacting ambient conditions. The complete extractive system is designed to meet national and international official requirements.
Emission monitoring in incineration of domestic and hazardous waste
Emission monitoring in combustion of sewage sludge or hospital waste
Emission monitoring in cement plants and in power stations
Device properties:
Accurate measurement of “total mercury” directly in a thermal converter
Measuring operation without reagents
Integrated adjustment cell for automated drift checking
Automated adjustment of the entire measuring system with a built-in test gas generator
Completely modular system design
Benefits
Reliable measurement of concentration of elemental and chemically bound Hg in gases
Extremely low operating cost
Automated adjustment with test gas for high measurement certainty (optional)
Minimal maintenance required
Self-adjusting gas analyzer provides high long-term stability without the need for maintenance
Convenient, quick access for problem-free service and user-friendly remote diagnostics
Xpert selection
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Operating Instruction (BA)
MERCEM300Z
Mercury Analyzer
EN 01/01/2025Language:
English
Version:
01/01/2025
File size:
10.6 MB
File name:
8029884_YEI2_OI_MERCEM300Z_en_V2-0_2014-08_EHS.pdf
-
-
-
Industry Solution (SO)
Broad range of solutions for waste-to-energy plants
Endress+Hauser offers ideal automation and safety solutions for collection, sorting and recycling of waste.
Language:
English
Version:
01/01/2025
File size:
2.4 MB
File name:
8030416_SO_Waste_en_V1-0_2025.01_EHS.pdf
-
-
-
Competence Brochure (CP)
Emission Monitoring Solutions – broad instrument portfolio and longstanding experience
An overview brochure about emission monitoring, their measuring
principles and technologies, global requirements and services, a
selection guide and the measuring devices at a glanceLanguage:
English
Version:
01/01/2025
File size:
4.5 MB
File name:
8029975_CP_Emission_Monitoring_Solutions_en_V3-0_2025.01_EHS.pdf
-
-
-
Innovation (IN)
MERCEM300Z – mercury gas analyzer
The MERCEM300Z mercury measuring system monitors Hg emissions in flue gases with high reliability within the smallest measuring
ranges.Language:
English
Version:
01/01/2025
File size:
2.9 MB
File name:
8029958_IN_MERCEM300Z_en_V3-0_2025.01_EHS.pdf
-
-
-
Verification DTM
MERCEM300Z SDD file
SOPAS device description file for MERCEM300Z
Language:
Language neutral
Version:
19/05/2017
File size:
16 MB
File name:
MERCEM300Z SDD file
-