
Specs at a glance
-
Measured Variables
Concentration
Cell Pressure
Cell Temperature -
Hazardous area approvals
ATEX / IECEx - Zone 2
CSA Class I, Division 2
Field of application
The OXY5500 oxygen analyzer is a compact, stand-alone, single channel analyzer that uses quenched fluorescence (QF) technology to reliably measure oxygen in natural gas and gas processing applications. A sensor probe is inserted into the process stream and is connected to the controller by an optical fiber. Featuring an LCD display and built-in data logger, the OXY5500 also has full sample conditioning systems available as well as software for a PC interface.
Natural gas quality measurements in production, storage, transportation, and distribution
Monitoring in natural gas, upstream of production and gathering sites
Measurable range from ppm levels to 0-20% O2
Trace measurements as low as 0-10 ppmv oxygen in hydrogen for electrolyzer applications
Ideal for CCUS applications since optical oxygen measurement is unaffected by CO2 or H2S in the process
Benefits
Easy to navigate display and menu
Small optical sensor with no membrane or consumable chemicals
Optical measurement with fast, continuous response
Excellent long-term stability
Not affected by H2S
No moving parts, simple operation
Data logging for 30 days
Xpert selection
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
OXY5500 Optical Oxygen Analyzer Technical Information
System design and specification for the OXY5500 Optical Oxygen Analyzer
EN 29/06/2023Language:
English
Version:
29/06/2023
File size:
712.3 KB
File name:
TI01656CEN_0223.pdf
-
-
-
Operating Instruction (BA)
OXY5500 Gas Analyzer Operating Instructions
Commission, operation, and maintenance details for the
OXY5500 Gas AnalyzerEN 29/07/2024Language:
English
Version:
29/07/2024
File size:
4.7 MB
File name:
BA02195CEN_0324.pdf
Firmware:
01.04.02
-
-
-
Operating Instruction (BA)
OXY5500 Gas Analyzer Sample Conditioning System Operating Instructions
Commissioning, operation, and maintenance details for the
OXY5500 Gas Analyzer Sample Conditioning System (SCS)EN 29/06/2023Language:
English
Version:
29/06/2023
File size:
2 MB
File name:
BA02196CEN_0223.pdf
-
-
-
Installation Instructions (EA)
OXY5500 Transportable Analyzer Connection/Operation
Instructions for connecting and operating the
OXY5500 portable analyzerLanguage:
English
Version:
04/10/2021
File size:
288.4 KB
File name:
EA01389CEN_01.21.pdf
-
-
-
Ex Safety Instruction (XA)
OXY5500 Gas Analyzer Safety Instructions
ATEX/IECEx/UKEX: Zone 2
cCSAus: Class I, Division 2Language:
English
Version:
29/06/2023
File size:
707.1 KB
File name:
XA02754CEN_0323.pdf
-
-
-
Special Documentation (SD)
OXY5500 optical oxygen analyzer service software Special Documentation
Instructions for operating the service software to
diagnose and maintain the OXY5500 optical oxygen analyzerLanguage:
English
Version:
15/01/2025
File size:
1004.7 KB
File name:
SD02868CEN_0225.pdf
-
-
-
PU (Publication)
TDLASおよびQFアナライザアプリケーションガイド H2O、H2S、CO2、C2H2、NH3、O2の 正確で信頼性の高い測定
天然ガス、水素、バイオメタン、炭素回収、LNG、ガス処理、
NGL分留、石油化学、合成ガス、アンモニア、精製に関する石油・
ガスおよび化学産業向けのTDLASおよびQF技術のアプリケーション
ノート(J22、JT33、SS500、SS2100、SS2100a、SS2100i、および
OXY5500アナライザーに関連)Language:
Japanese
Version:
28/06/2024
File size:
4.5 MB
File name:
PU01459CJA_0323_TDLAS_QF_Analyzers_Guide.pdf
-
-
-
PU (Publication)
Real-time quality measurements in biogas and biomethane
A discussion on using TDLAS / QF analyzers (SS500, J22,
JT33, SS2100, and OXY5500) to measure the concentration
of compounds in biogas and biomethane in the Oil & Gas industry.Language:
English
Version:
31/10/2023
File size:
1.4 MB
File name:
PU01455CEN_0223.pdf
-
-
-
PU (Publication)
TDLAS and QF analyzers application guide - Accurate and reliable measurement of H2O, H2S, CO2, C2H2, NH3, and O2
A guide to TDLAS and QF technology application notes (natural gas,
hydrogen, biomethane, carbon capture, LNG, gas processing, NGL
fractionation, petrochemical, syngas, ammonia, and refining) for the
oil & gas and chemical industries (relating to J22, JT33, SS500, SS2100,
SS2100a, SS2100i, and OXY5500 analyzers).Language:
English
Version:
27/11/2023
File size:
4.1 MB
File name:
PU01459CEN_0323.pdf
-
-
-
PU (Publication)
エネルギー転換 - 当社のガスアナライザは準備ができています
エネルギー転換の概要と、石油・ガス産業における炭素から再生可
能エネルギー、天然ガス、水素、LNG、バイオガスなどへのエネル
ギーサプライチェーン転換の需要に対応するためのTDLAS、QF、ラ
マン分光法(J22、OXY5500、Raman Rxn4、Raman Rxn5アナライザを
含む)によるガス分析の重要性。Language:
Japanese
Version:
13/05/2024
File size:
2.9 MB
File name:
PU01458CJA_0122_EnergyTransition.pdf
-