
Specs at a glance
-
Sampling probe compatibility
Raman Rxn-20 probe
-
Wetted materials
316L stainless steel
PTFE
Adhesive – ISO 10993 compliant
Fused silica glass
Field of application
The Raman Rxn-20 probe offers the following easy-to-use accessories for enhanced solids analysis:
Non-contact (NCO) optic enables control of spot size, laser power per unit area, and volumetric sampling
Immersion tube allows direct sample contact without contamination in conjunction with a 3 mm or 6mm optic
Purgeable mount tube maintains the cleanliness of the lens using a low-flow gas
Sample compartment adapter tube connects the Rxn-20 probe to the standard sample compartment
Optimizes solids or semi-solids analysis
Supports general purpose areas in laboratories, process development or manufacturing
Used in a variety of industries: Life Sciences, Chemical, and Food and Beverage
Benefits
Removable lens, user-changeable to optimize data collection zone
Coater-compatible, purgeable sampling optics
Dryer-compatible, sealed sampling optics
Ability to directly measure samples such as pharmaceutical slurries and solids, in situ or off-line
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
Accessories for the Rxn-20 probe Technical Information
System design and specifications for Rxn-20 probe accessories
EN 03/08/2022Language:
English
Version:
03/08/2022
File size:
362.8 KB
File name:
TI01636CEN_0222.pdf
-
-
-
Technical Information (TI)
Rxn-20 Raman spectroscopic probe Technical Information
System design and specifications for the Raman Rxn-20 probe
EN 13/12/202403/08/202214/09/2021Language:
English
Version:
13/12/2024
File size:
670.1 KB
File name:
TI01631CEN_0323.pdf
-
-
-
Operating Instruction (BA)
Rxn-20 Raman spectroscopic probe Operating Instructions
Commissioning, operation, and maintenance details
for the Raman Rxn-20 probeEN 02/12/202403/08/202214/09/2021Language:
English
Version:
02/12/2024
File size:
1.5 MB
File name:
BA02167CEN_0323.pdf
-
-
-
Operating Instruction (BA)
Accessories for the Rxn-20 probe Operating Instructions
Commissioning, operation, and maintenance details
for Rxn-20 probe accessoriesEN 03/08/202214/09/2021Language:
English
Version:
03/08/2022
File size:
426.9 KB
File name:
BA02172CEN_0222.pdf
-
-
-
Short Instruction (KA)
Accessories for the Rxn-20 probe Brief Operating Instructions
Quick start guide for Rxn-20 probe accessories
EN 03/08/2022Language:
English
Version:
03/08/2022
File size:
377.8 KB
File name:
KA01552CEN_0222.pdf
-
-
-
Short Instruction (KA)
Rxn-20 Raman spectroscopic probe Brief Operating Instructions
Quick start guide for the Raman Rxn-20 probe
EN 02/12/202403/08/202214/09/2021Language:
English
Version:
02/12/2024
File size:
752.2 KB
File name:
KA01547CEN_0323.pdf
-
-
-
Ex Safety Instruction (XA)
Rxn-20 Raman Spectroscopic Probe Safety Instructions
Hazardous area certifications and installation instructions
for the Raman Rxn-20 probeEN 21/06/202408/08/2023Language:
English
Version:
21/06/2024
File size:
893.6 KB
File name:
XA02747CEN_0424.pdf
-
-
-
PU (Publication)
Raman application guide for the life science industry - Trusted composition analysis for the life sciences
A guide to our Raman spectroscopy application notes for the
Life Science industry (featuring the Raman Rxn2 analyzer,
Raman Rxn4 analyzer, Rxn-10 probe, Rxn-20 probe, Rxn-45 probe,
Rxn-46 probe, and probe accessory optics (bIO-Optic, Raman single
use optic system / SUB, immersion optic, non-contact optic).Language:
English
Version:
19/04/2022
File size:
1.1 MB
File name:
PU01447CEN_0222.pdf
-
-
-
PU (Publication)
ライフサイエンス産業向けのラマンアプリケーションガイド -ライフサイエンスのための信頼できる組成分析
ライフサイエンス産業向けラマン分光法アプリケーションノート(
ラマンRxn2アナライザー、ラマンRxn4アナライザー、Rxn-10プロー
ブ、Rxn-20プローブ、Rxn-45プローブ、Rxn-46プローブ、プローブ
オプティックアクセサリ(bIOオプティック、シングルユース向け
ラマンオプティックシステム/SUB、浸漬オプティック、非接触オプ
ティック)。Language:
Japanese
Version:
02/08/2024
File size:
1.4 MB
File name:
PU01447CJA_0222_Raman_App_Guide_for_LifeScience.pdf
-
-
-
Competence Brochure (CP)
Raman spectroscopy food & beverage application guide - Trusted technology for composition analysis in a laboratory or process environment
A guide to Raman spectroscopy application notes for the
food & beverage industry (featuring studies using the
Raman Rxn2 analyzer, Raman Rxn4 analyzer, Rxn-10 probe,
Rxn-20 probe, Rxn-45 probe, and the immersion optic
and non-contact optic).Language:
English
Version:
17/02/2022
File size:
859 KB
File name:
CP01489CEN_0122.pdf
-